NXP Semiconductors


Select site:

English

Hybrid DVB-T/analog front-end modules

Selection guide
Hybrid DVB-T/analog front-end modules

The FQ1200 MK5 offers multi-standard TV systems coverage, with emphasis on higher performance for PC TV, LCD/Plasma TV applications.



Boasting a best-in-class noise figure of less than 5 dB throughout the frequency range, and with improved selectivity, the FQ1200 MK5 family is the logical choice where ultra-high performance in a small size is needed in high end LCD and Flat TV systems.

In line with NXP's commitment to caring for the global environmental requirements, these modules are lead-free products.

Key features

  • Multi-standard front-end for CCIR B/G, D/K,I and L/L' (FQ1216ME and FQ1218ME)
  • Video module for NTSC M/N systems (FQ1236, FQ1238 and FQ1288)
  • Single 5 V supply with integrated DC-DC converter for tuning voltage supply
  • Excellent noise figure performance (typically less than 4.8 dB for FQ1218ME, FQ1238 and FQ1288)
  • Full frequency coverage from channel E2 to E69
  • PLL controlled tuning with crystal accuracy
  • True synchronous vision IF demodulation for low distortion
  • Quasi-Split Sound concept for best sound quality

Further information
FQ1200 leaflet