NXP Semiconductors


Select site:

English

Network interface modules (NIMs)

Selection guide
Network interface modules (NIMs)

The CU1200 and TU1200 families are network interface modules (NIMs) for cable and terrestrial applications.



Only one front-end interface for your cable and terrestrial applications


CU1200 and TU1200 modules are small RF modules combining the tuner and the channel decoder which demodulate the RF input signal into a digital MPEG-2 transport stream.


Key features
  • Output of MPEG-2 parallel/serial transport stream
  • I2C serial bus and repeater
  • Internal broadband AGC control for good signal handling
  • IF output
  • Minimum power supply: 1.8 V, 3.3 V and 5 V
  • SAW filter and variable gain IF amplifier
  • Radiation complying to CISPR13
  • Compact size: 70 mm x 40 mm x 13 mm