NXP Semiconductors


Select site:

English

Miniaturized DVB-T reception modules

Selection guide
Miniaturized DVB-T reception modules

As part of our continuous program of developing products for TV-on-the-go, we offer a variety of DVB-T reception modules.

All modules enable consumers to follow their favorite program or catch up on the day's news or watch highlights of the latest football match from virtually anywhere.


Digital TV reception in small portable devices

Our DVB-T modules are optimized for portable applications such as media players and PDAs. With a small form factor and low power consumption, they are ideal for manufacturers wanting to incorporate TV functionality into their designs.


The DVB-T micro NIM PDD3016 is a highly miniaturized solution, and includes tuner and demodulation: its tiny 800 mm2 footprint, 3 mm height and ultra-low power consumption make it the perfect fit for small handheld products. It is fully tested and is easy to integrate into ODM/OEM product designs, significantly reducing your time-to-market.


Available in combination with a miniaturized active antenna (NXP ANT2216W) or as high-sensitivity module with integrated LNA.


Further information
PDD3016 leaflet