NXP Semiconductors


Select site:

English

Transistor wideband NPN up to 30 GHz

Parametric Search
Transistor wideband NPN up to 30 GHz
BFU725F - NPN wideband silicon germanium RF transistor

Latest products

BFU725F

NPN wideband silicon germanium RF transistor

Datasheet (76Kb)

Our latest SiGeC microwave NPN transistors bring you high switching frequencies (fT >100 GHz), high gain and very low noise in the easy-to-use SOT343F.


We offer many families of RF wideband transistors with a host of package, process and specification options. The range is now up to its 7th generation, delivering operating frequencies from 100 MHz to 25 GHz.


SiGeC microwave NPN transistor BFU725F

The BFU725F is one of the newest solutions to join our offering. Its ultra-low noise figure makes it ideal for your sensitive RF, cell phone receivers, while a high cut-off frequency means it handles microwave applications in the 10 GHz to 30 GHz range comfortably.

A much more cost-effective solution than GaAs pHEMT devices, the BFU725F eliminates the need for a biasing IC or negative biasing voltage.


Key benefits

  • SiGeC process delivers high switching frequency from a silicon-based device
  • Cost-effective alternative to GaAs devices
  • RoHS compliant

Key features

  • Very low noise (0.4 dB at 1.8 GHz / 0.67 dB at 5.8 GHz)
  • High maximum stable gain (27.8 dB at 1.8 GHz / 10 dB at 18 GHz)
  • High switching frequency (fT >100 GHz / fMAX >150 GHz)
  • Plastic surface-mount package SOT343F

Key applications

  • GPS systems
  • DECT phones
  • Low noise amplifier (LNA) for microwave communications systems
  • 2nd-stage LNA and mixer in direct broadcast satellite (DBS) low-noise blocks (LNBs)
  • Satellite radio
  • WLAN and CDMA
  • Low-noise microwave

Related applications

NXP satellite LNB integrated system solution

Related links

SiGeC microwave NPN transistor BFU725F
NXP fully integrated down converter (PLL synthesizer/ mixer/amplifier) TFF1004HN for satellite LNB
RF manual – 10th edition