RF

32-bit MCU and IEEE802.15.4 transceiver for low-power wireless networks

NXP provide a complete solution for the development of IEEE802.15.4-based wireless network systems (including ZigBee and JenNet), incorporating all the necessary hardware and software components. Our JN51xx microcontrollers provide the optimum hardware platform around which wireless network nodes can be designed, combining high-performance processing and radio communications.


Key features and benefits

  • Ultra-low-power MCU together with an IEEE802.15.4-compliant radio tranceiver
  • Enhanced 32-bit RISC processor for high performance and low power
  • On-chip ROM and RAM for storage of application, networking stack and software libraries
  • Low-current solution for long battery-life
  • Standard-power and high-power modules
  • Software Developer's Kit (SDK)
  • Evaluation kit
  • Selection of networking stacks including JenNet and ZigBee
  • Diverse application portfolio

Key applications

  • Smart lighting
  • Asset management
  • Building control
  • Smart energy
  • Healthcare
  • Security
  • Environment

Related links

Other type

Design tools & Assets

A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more


Training & events

View or download the latest product and application modules; developed by engineers for engineers

Read more

In this section you can find the shows and events where you can meet NXP

Read more

Descriptive summary

Single chip 32-bit MCU and IEEE802.15.4 transceiver

These devices feature an enhanced 32-bit RISC processor offering high coding efficiency through variable width instructions, a multi-stage instruction pipeline and low-power operation with programmable clock speeds. They include a 2.4GHz IEEE802.15.4 compliant transceiver, 128kB of ROM, 128kB of RAM, and a rich mix of analog and digital peripherals. The large memory footprint allows the device to run both a network stack, e.g. ZigBee PRO, and an embedded application or in a co-processor mode. The operating current is below 18mA, allowing operation direct from a coin cell.

ZigBee PRO

ZigBee PRO is a network protocol stack defined by the ZigBee Alliance, designed for use in wireless sensor networks with extended requirements on reliability, network size and density, and security. The stack, in conjunction with NXP’s wireless microcontrollers and modules, provides a ZigBee Compliant Platform, the foundation for ZigBee certified products and multi vendor interoperable products.

JenNet

JenNet is a network protocol stack designed to work with NXP’s wireless microcontrollers and modules which integrate a 32-bit microcontroller, peripherals and a 2.4GHz IEEE802.15.4 compliant radio. JenNet allows wireless sensor networks, from simple point-to-point cable replacement to complex tree networks, to be easily built. JenNet supports star, tree and linear network topologies, and provides self-healing functionality for robust communication. Developed on the IEEE802.15.4 standard, which operates in the globally unlicensed ISM 2.4GHz band, JenNet co-exists with Wi-Fi and Bluetooth.

Products

Type numberDescriptionStatusQuick access
JN514832-bit MCU and IEEE802.15.4 transceiver Download datasheet
Order sample
Buy online

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.