JN516x

IEEE802.15.4 Wireless Microcontroller


Quick ordering

DistributorIn Stock
OR:  

The JN516x series is a range of ultra low power, high performance wireless microcontrollers supporting JenNet-IP, ZigBee PRO or RF4CE networking stacks to facilitate the development of Home Automation, Smart Energy, Light Link and Remote control applications. They feature an enhanced 32- bit RISC processor with embedded Flash and EEPROM memory, offering high coding efficiency through variable width instructions, a multi-stage instruction pipeline and low power operation with programmable clock speeds. They also include a 2.4 GHz IEEE802.15.4 compliant transceiver and a comprehensive mix of analogue and digital peripherals. Three memory configurations are available to suit different applications. The best in class operating current of 15 mA, with a 0.6 μA sleep timer mode, gives excellent battery life allowing operation direct from a coin cell.

The peripherals support a wide range of applications. They include a 2-wire IC, and SPI ports which can operate as either master or slave, a four channel ADC with battery and a temperature sensor. It can support a large switch matrix of up to 100 elements, or alternatively a 20 key capacitive touch pad.

For support documentation, please click here.



Block Diagram

Features and benefits

  • Single chip device to run stack and application
  • Very low current solution for long battery life – over 10 years
  • Supports multiple network stacks
  • Highly featured 32-bit RISC CPU for high performance and low power
  • System BOM is low in component count and cost
  • Flexible sensor interfacing options

Radio

  • 2.4 GHz IEEE802.15.4 compliant
  • 128-bit AES security processor
  • MAC accelerator with packet formatting, CRCs, address check, auto-acks, timers
  • Integrated ultra low power sleep oscillator - 0.6 μA
  • 2.0 V to 3.6 V battery operation
  • Deep sleep current 0.12 μA (Wake-up from IO)
  • < $0.15 external component cost
  • RX current 17 mA , TX 15 mA
  • Receiver sensitivity -95 dBm
  • Transmit power 2.5 dBm
  • Time of Flight engine for ranging
  • Antenna Diversity (Auto RX)

Microcontroller

  • 32-bit RISC CPU, 1 to 32 MHz clock speed
  • Variable instruction width for high coding efficiency
  • Multi-stage instruction pipeline
  • JN5161: 64kB/8kB/4kB (Flash/RAM/EEPROM)
  • JN5164: 160kB/32kB/4kB (Flash/RAM/EEPROM)
  • JN5168: 256kB/32kB/4kB (Flash/RAM/EEPROM)
  • Data EEPROM with guaranteed 100k write operations
  • RF4CE, JenNet-IP, ZigBee SE and ZigBee Light Link stacks
  • 2-wire I²C compatible serial interface. Can operate as either master or slave
  • 5 x PWM (4x timer & 1 timer/counter)
  • 2 low power sleep counters
  • 2 x UART
  • SPI Master & Slave port, 3 selects
  • Supply voltage monitor with 8 programmable thresholds
  • 4-input 10-bit ADC, comparator
  • Battery and temperature sensors
  • Watchdog & Brown Out Reset
  • Up to 20 Digital IO Pins (DIO)
  • Infra-red remote control transmitter
  • Temperature range (-40 °C to +125 °C) 6 x 6 mm 40-lead
  • Lead-free and RoHS compliant

Applications

  • Robust and secure low power wireless applications
  • RF4CE Remote Controls
  • JenNet-IP networks
  • ZigBee SE networks
  • ZigBee Light Link networks
  • Lighting & Home automation
  • Toys and gaming peripherals
  • Smart Energy
  • Energy harvesting, for example self powered light switch

Demo boards

JN516X-EK001JN516X-EK001

The JN516X-EK001 evaluation kit enables the development of systems that run ZigBee, JenNet-IP, or IEEE 802.15.4 network

Demo board

JN5168-RD6040JN5168-RD6040

JN5168-RD6040 Internet of Things (IoT) Gateway

Demo board


Package

Type numberPackageOutline versionReflow-/Wave solderingPackingProduct statusMarkingOrderable part number, (Ordering code (12NC))
JN5161/001HVQFN40
(SOT618-7)
sot618-7_poReel 13" Q1/T1 in DrypackActiveStandard MarkingJN5161/001,518
( 9352 978 11518 )
Reel 7" Q1/T1 in DrypackActiveStandard MarkingJN5161/001,515
( 9352 978 11515 )
JN5164/001HVQFN40
(SOT618-7)
sot618-7_poReel 13" Q1/T1 in DrypackActiveStandard MarkingJN5164/001,518
( 9352 978 12518 )
Reel 7" Q1/T1 in DrypackActiveStandard MarkingJN5164/001,515
( 9352 978 12515 )
JN5164/A01HVQFN40
(SOT618-7)
sot618-7_poReel 13" Q1/T1 in DrypackActiveStandard MarkingJN5164/A01Y
( 9353 024 35518 )
JN5168/001HVQFN40
(SOT618-7)
sot618-7_poReel 7" Q1/T1 in DrypackActiveStandard MarkingJN5168/001,515
( 9352 978 13515 )
Tray, Bakeable, Multiple in DrypackActiveStandard MarkingJN5168/001K
( 9352 978 13557 )
Reel 13" Q1/T1 in DrypackActiveStandard MarkingJN5168/001,518
( 9352 978 13518 )
JN5168/A02HVQFN40
(SOT618-7)
sot618-7_poReel 13" Q1/T1 in DrypackActiveStandard MarkingJN5168/A02Y
( 9353 062 89518 )
Reel 7" Q1/T1 in DrypackActiveStandard MarkingJN5168/A02Z
( 9353 062 89515 )
JN5168-001-M00
()
ActiveStandard MarkingJN5168-001-M00Z
( 9353 005 15534 )
JN5168-001-M03
()
ActiveStandard MarkingJN5168-001-M03Z
( 9353 005 14534 )
JN5168-001-M05
()
ActiveStandard MarkingJN5168-001-M05Z
( 9353 005 13534 )
JN5168-001-M06
()
ActiveStandard MarkingJN5168-001-M06Z
( 9353 005 12534 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL LF
JN5161/001JN5161/001,518JN5161/001Always Pb-free33
JN5161/001JN5161/001,515JN5161/001Always Pb-free33
JN5164/001JN5164/001,518JN5164/001Always Pb-free33
JN5164/001JN5164/001,515JN5164/001Always Pb-free33
JN5164/A01JN5164/A01YJN5164/A01Always Pb-free33
JN5168/001JN5168/001,515JN5168/001Always Pb-free33
JN5168/001JN5168/001KJN5168/001Always Pb-free33
JN5168/001JN5168/001,518JN5168/001Always Pb-free33
JN5168/A02JN5168/A02YJN5168/A02Always Pb-free33
JN5168/A02JN5168/A02ZJN5168/A02Always Pb-free33
JN5168-001-M00JN5168-001-M00ZJN5168-001-M00Always Pb-free33
JN5168-001-M03JN5168-001-M03ZJN5168-001-M03Always Pb-free33
JN5168-001-M05JN5168-001-M05ZJN5168-001-M05Always Pb-free33
JN5168-001-M06JN5168-001-M06ZJN5168-001-M06Always Pb-free33
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
JN516XIEEE802.15.4 Wireless MicrocontrollerData sheetpdf2013-06-19
sot618-7_poplastic thermal enhanced very thin quad flat package; no leads; 40 terminalsOutline drawingpdf2010-11-11
SOT618-7_518HVQFN40; Reel dry pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,518 or Y Ordering code (12NC) ending 518Packingpdf2015-04-10

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
JN5161/0019352 978 11518JN5161/001,518      Not available
JN5161/0019352 978 11515JN5161/001,515NADigiKey1,846109/02/2015Buy online 
   ASIASACL - Hong Kong/China1,000100009/03/2015Buy online 
   NAMouser Electronics96509/02/2015Buy online 
   GlobalRochester Electronics50109/03/2015Buy online 
JN5164/0019352 978 12518JN5164/001,518      Not available
JN5164/0019352 978 12515JN5164/001,515ASIAAvnet Express5,000100009/02/2015Buy online 
   NADigiKey1,600109/02/2015Buy online 
   ASIASACL - Hong Kong/China1,000100009/03/2015Buy online 
   NAMouser Electronics82209/02/2015Buy online 
JN5164/A019353 024 35518JN5164/A01Y       
JN5168/0019352 978 13515JN5168/001,515ASIAWPI5,680109/02/2015Buy onlineNot available
   NAFuture Electronics5,000100009/02/2015Buy online 
   NADigiKey2,171109/02/2015Buy online 
   NAMouser Electronics1,21709/02/2015Buy online 
   EUFarnell Europe62109/02/2015Buy online 
JN5168/0019352 978 13557JN5168/001K      Not available
JN5168/0019352 978 13518JN5168/001,518       
JN5168/A029353 062 89518JN5168/A02Y      Not available
JN5168/A029353 062 89515JN5168/A02Z      Not available
JN5168-001-M009353 005 15534JN5168-001-M00ZNADigiKey1,050109/02/2015Buy online 
   NAMouser Electronics40909/02/2015Buy online 
   GLOBALArrow Electronics362109/02/2015Buy online 
   GlobalRochester Electronics283109/03/2015Buy online 
   NAFuture Electronics277109/02/2015Buy online 
   EUFarnell Europe127109/02/2015Buy online 
JN5168-001-M039353 005 14534JN5168-001-M03ZGLOBALArrow Electronics253109/02/2015Buy online 
   NAMouser Electronics23609/02/2015Buy online 
   NADigiKey134109/02/2015Buy online 
   EUFarnell Europe93109/02/2015Buy online 
JN5168-001-M059353 005 13534JN5168-001-M05Z       
JN5168-001-M069353 005 12534JN5168-001-M06ZNAAvnet Express40040009/02/2015Buy online 
   ASIAWPI40040009/02/2015Buy online 
   NAMouser Electronics14409/02/2015Buy online 
   GLOBALArrow Electronics19109/02/2015Buy online 
   ASIAElement 1410109/02/2015Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

Find answers to your design questions on this page. If available you can find information in our NXP Support Community or you can find NXP models, Demo boards and Design tools.

Frequently asked questions and Community discussions

The Frequently asked questions are answers provided by NXP technical experts. The discussions are between users of the Community, these can be NXP technical experts, but also other users.

Please wait. Loading data...


No items available, please go to the Community to engage in a new discussion.

Disclaimer All Community items are matched using search logic, so not all results may be equally relevant.
Any opinions, advice, statements or other information in the discussions posted or transmitted by any third party are the responsibility of the author of that message and not of NXP.

{"subtitle":"IEEE802.15.4 Wireless Microcontroller","category":["Microcontrollers","Key feature","ZigBee","RF","ZigBee",""],"basictype":["JN516x"]}

Demo boards

JN516X-EK001JN516X-EK001

The JN516X-EK001 evaluation kit enables the development of systems that run ZigBee, JenNet-IP, or IEEE 802.15.4 network

Demo board

JN5168-RD6040JN5168-RD6040

JN5168-RD6040 Internet of Things (IoT) Gateway

Demo board
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
Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.