NE1617ADS
Temperature monitor for microprocessor systems
The NE1617A is an accurate two-channel temperature monitor. It measures the temperature of itself and the temperature of a remote sensor. The remote sensor is a diode connected transistor. This can be in the form of either a discrete NPN/PNP, such as the 2N3904/2N3906, or a diode connected PNP built into another die, such as is done on some Intel microprocessors.
The temperature of both the remote and local sensors is stored in a register that can be read via a 2-wire SMBus. The temperatures are updated at a rate that is programmable via the SMBus (the average supply current is dependent upon the update rate — the faster the rate, the higher the current).
In addition to the normal operation, which is to update the temperature at the programmed rate, there is a one-shot mode that will force a temperature update.
There is also an alarm that senses either an overtemperature or undertemperature condition. The trip points for this alarm are also programmable.
The device can have one of nine addresses (determined by two address pins), so there can be up to nine of the NE1617A on the SMBus.
It can also be put in standby mode (in order to save power). This can be done either with software (over the SMBus) or with hardware (using the STBY pin).
| Type number | Package | Accuracy on-chip(±°C) | Accuracy remote(±°C) | Assignable addresses | SMBus clock(kHz) | Operating voltage(VDC) | Standby current(uA) | Operating Temperature(Cel) | I2C-bus controlled |
|---|---|---|---|---|---|---|---|---|---|
| NE1617ADS | SOT519-1 (SSOP16) | 1@+60~100?2@0~125 | 3@+60~100?5@0~125 | 9 | 100 | 3.0~5.5 | 10 | 0~120 | 3.0~5.5 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| NE1617ADS | NE1617ADS,112 | 9352 681 19112 | Volume production | SOT519-1 (SSOP16) | Tube | NE1617A |
| NE1617ADS | NE1617ADS,118 | 9352 681 19118 | Volume production | SOT519-1 (SSOP16) | Reel Pack, SMD, 13" | NE1617A |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| NE1617ADS/G | NE1617ADS/G,118 | 9352 787 13118 | Withdrawn Replacement product | SOT519-1 (SSOP16) | Reel Pack, SMD, 13" | NE1617A |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT519-1 | SSOP16 | plastic shrink small outline package; 16 leads; body width 3.9 mm; lead pitch 0.635 mm | 2003-02-18 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| NE1617ADS/G | 935278713118 | 31-Dec-10 | 30-Jun-11 | NE1617ADS | DN 66 |
| Standard End of Life. Discontinued /G version only. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| NE1617ADS | NE1617ADS,112 | NE1617ADS | week 13, 2005 | 3.0 | 3.333333333333333E8 | 1 | 1 | ||
| NE1617ADS | NE1617ADS,118 | NE1617ADS | week 13, 2005 | 3.0 | 3.333333333333333E8 | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| NE1617ADS/G | NE1617ADS/G,118 | Not available | Always Pb-free | 3.0 | 3.333333333333333E8 | 1 | 1 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| NE1617ADS/G | 935278713118 | 31-Dec-10 | 30-Jun-11 | NE1617ADS | DN 66 |
| Standard End of Life. Discontinued /G version only. |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| NE1617A | Temperature monitor for microprocessor systems | Data sheet | 2012-03-20 | |
| AN10441 | Level shifting techniques in I2C-bus design | Application note | 2007-06-20 | |
| AN10216 | I2C manual | Application note | 2003-03-27 | |
| AN10349 | Digital temperature sensor accuracy explained | Application note | 2006-08-09 | |
| 75016543 | Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances | Brochure | 2008-06-01 | |
| 75016533 | Precise thermal monitoring with small, accurate temp sensors; NXP temperature sensors NE1617A & NE1619 | Leaflet | 2008-08-01 | |
| 75017144 | I2C Selection Guide 2H 2011 | Leaflet | 2011-09-29 | |
| 75015693 | I2C-bus temperature sensors; Small, accurate, low-cost sensors for advanced temperature regulation | Selection guide | 2006-11-01 | |
| UM10204 | I2C-bus specification and user manual | User manual | 2007-06-26 | |
| UM10206 | I2C Demonstration Board 2005-1 Quick Start Guide | User manual | 2006-06-13 | |
| UM10204_JA | I2C-bus specification and user manual | User manual | 2013-04-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us