SA56004AD

SMBus-compatible, 8-pin, remote/local digital temperature sensor with overtemperature alarms


Quick ordering

DistributorIn Stock
OR:  

The NXP Semiconductors SA56004X is an SMBus compatible, 11-bit remote/local digital temperature sensor with overtemperature alarms. The remote channel of the SA56004X monitors a diode junction, such as a substrate PNP of a microprocessor or a diode connected transistor such as the 2N3904 (NPN) or 2N3906 (PNP). With factory trimming, remote sensor accuracy of ±1 °C is achieved.

Undertemperature and overtemperature alert thresholds can be programmed to cause the ALERT output to indicate when the on-chip or remote temperature is out of range. This output may be used as a system interrupt or SMBus alert. The T_CRIT output is activated when the on-chip or remote temperature measurement rises above the programmed T_CRIT threshold register value. This output may be used to activate a cooling fan, send a warning or trigger a system shutdown. To further enhance system reliability, the SA56004X employs an SMBus time-out protocol. The SA56004X has a unique device architecture.

The SA56004X is available in the SO8, TSSOP8 and HVSON8 packages. SA56004X has 8 factory-programmed device address options. The SA56004X is pin-compatible with the LM86, MAX6657/8, and ADM1032.

Features and benefits

  • Accurately senses temperature of remote microprocessor thermal diodes or diode connected transistors within ±1 °C
  • On-chip local temperature sensing within ±2 °C
  • Temperature range of −40 °C to +125 °C
  • 11-bit, 0.125 °C resolution
  • 8 different device addresses are available for server applications. The SA56004ED with marking code 56004E, and SA56004EDP with marking code 6004E are address compatible with the National LM86, the MAX6657/8 and the ADM1032
  • Offset registers available for adjusting the remote temperature accuracy
  • Programmable under/overtemperature alarms: ALERT and T_CRIT
  • SMBus 2.0 compatible interface, supports TIMEOUT
  • Operating voltage range: 3.0 V to 3.6 V
  • I²C-bus Standard-mode and Fast-mode compatible
  • SO8, TSSOP8 and HVSON8 packages
  • Programmable conversion rate (0.0625 Hz to 26 Hz)
  • Undervoltage lockout prevents erroneous temperature readings
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA

Applications

  • System thermal management in laptops, desktops, servers and workstations
  • Computers and office electronic equipment
  • Electronic test equipment and instrumentation
  • HVAC
  • Industrial controllers and embedded systems
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: SA56004AD, SA56004ADP, SA56004ATK, SA56004BD, SA56004BDP, SA56004CD, SA56004CDP, SA56004DD, SA56004DDP, SA56004ED, SA56004EDP, SA56004ETK, SA56004FD, SA56004FDP, SA56004FTK, SA56004GD, SA56004GDP, SA56004HD, SA56004HDP
Block diagram: SA56004AD, SA56004ADP, SA56004ATK, SA56004BD, SA56004BDP, SA56004CD, SA56004CDP, SA56004DD, SA56004DDP, SA56004ED, SA56004EDP, SA56004ETK, SA56004FD, SA56004FDP, SA56004FTK, SA56004GD, SA56004GDP, SA56004HD, SA56004HDP
Block diagram: SA56004AD, SA56004ADP, SA56004ATK, SA56004BD, SA56004BDP, SA56004CD, SA56004CDP, SA56004DD, SA56004DDP, SA56004ED, SA56004EDP, SA56004ETK, SA56004FD, SA56004FDP, SA56004FTK, SA56004GD, SA56004GDP, SA56004HD, SA56004HDP
Block diagram: SA56004AD, SA56004ADP, SA56004ATK, SA56004BD, SA56004BDP, SA56004CD, SA56004CDP, SA56004DD, SA56004DDP, SA56004ED, SA56004EDP, SA56004ETK, SA56004FD, SA56004FDP, SA56004FTK, SA56004GD, SA56004GDP, SA56004HD, SA56004HDP

Parametrics of this product

Type numberPackageAccuracy on-chip(±°C)Accuracy remote(±°C)Assignable addressesSMBus clock(kHz)Operating voltage(VDC)Standby current(uA)Operating Temperature(Cel)I2C-bus controlled
SA56004ADSOT96-1
(SO8)
2@+60~100?3@0~1251@+60~100?3@0~12584003.0~5.5100~1253.0~5.5

Package

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
SA56004ADSA56004AD,1129352 745 25112Volume productionSOT96-1
(SO8)
Tube56004AD
SA56004ADSA56004AD,1189352 745 25118Volume productionSOT96-1
(SO8)
Tape reel smd56004AD

Outline drawing

Package VersionPackage NamePackage DescriptionReference CodesIssue Date
SOT96-1SO8plastic small outline package; 8 leads; body width 3.9 mmMS-012 (JEDEC); 076E03 (IEC); 2003-02-18

Related documents

Leaflet

Other type

Reflow soldering

Selection guide

Wave soldering

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
SA56004ADSA56004AD,112SA56004ADweek 11, 20054.02.5E811
SA56004ADSA56004AD,118SA56004ADweek 11, 20054.02.5E811
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
SA56004XSMBus-compatible, 8-pin, remote/local digital temperature sensor with overtemperature alarmsData sheetpdf2013-02-25
AN10441Level shifting techniques in I2C-bus designApplication notepdf2007-06-20
AN10216I2C manualApplication notepdf2003-03-27
AN10349Digital temperature sensor accuracy explainedApplication notepdf2006-08-09
AN10652Improved timekeeping accuracy with PCF8563 using external temperature sensorApplication notepdf2007-11-05
75016543Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliancesBrochurepdf2008-06-01
75015962High-precision digital temp sensor with programmable over/under-temp alarms; NXP SMBus/I2C-bus digital temp sensor SA56004xLeafletpdf2007-05-01
75017424NXP I2C-bus solutions 2013: Smart, simple solutions for the 12 most common design concernsLeafletpdf2013-05-23
75015693I2C-bus temperature sensors; Small, accurate, low-cost sensors for advanced temperature regulationSelection guidepdf2006-11-01
UM10204I2C-bus specification and user manualUser manualpdf2007-06-26
UM10206I2C Demonstration Board 2005-1 Quick Start GuideUser manualpdf2006-06-13
UM10204_JAI2C-bus specification and user manualUser manualpdf2013-04-03

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SA56004AD9352 745 25112SA56004AD,112NAMOUSER ELECTRONICS1,6566/18/2013Buy online 
   EUAVNET EXPRESS EUROPE1,4006/18/2013Buy online 
   NADIGI-KEY CORPORATION2886/18/2013Buy online 
   NAARROW ELECTRONICS2706/18/2013Buy online 
SA56004AD9352 745 25118SA56004AD,118NAMOUSER ELECTRONICS5776/18/2013Buy online 
   JAPANCHIP ONE STOP2006/18/2013Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Already registered to MyNXP? or Register

Feedback

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.