Ultra High Accuracy Digital Temperature-to-Digital Converter

  • Archived
  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Block Diagram

SE95D, SE95DP, SE95U

Features

Key Features

  • Pin-for-pin replacement for industry standard LM75/LM75A
  • Specification of a single part over supply voltage from 2.8 V to 5.5 V
  • Small 8-pin package types: SO8 and TSSOP8 (MSOP8)
  • I2C-bus interface to 400 kHz with up to 8 devices on the same bus
  • Supply voltage from 2.8 V to 5.5 V
  • Temperature range from -55 Cel to +125 Cel
  • 13-bit ADC that offers a temperature resolution of 0.03125 Cel
  • Temperature accuracy of +- 1 Cel from -25 Cel to +100 Cel
  • Programmable temperature threshold and hysteresis set points
  • Supply current of 7.0 uA in shutdown mode for power conservation
  • Stand-alone operation as thermostat at power-up
  • ESD protection exceeds 1000 V for Human Body Model (HBM) per JESD22-A114 and 150 V for Machine Model (MM) per JESD22-A115
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA

Part numbers include: SE95D.

Documentation

Quick reference to our documentation types.

1-5 of 10 documents

Show All

Design Resources

Hardware

2 hardware offerings

Support

What do you need help with?