Dual Low-Ohmic Single-Pole Single-Throw Analog Switch

NX3L2G66
  • Archived
  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Block Diagram

NX3L2G66GD, NX3L2G66GM, NX3L2G66GT, NX3L2T66GD, NX3L2T66GM, NX3L2T66GT, NX3L4684GM, NX3L4684TK

Features

Key Features

  • Wide supply voltage range from 1.4 V to 4.3 V
  • Very low ON resistance (peak):
    • 1.6 Ω (typical) at VCC = 1.4 V
    • 1.0 Ω (typical) at VCC = 1.65 V
    • 0.55 Ω (typical) at VCC = 2.3 V
    • 0.50 Ω (typical) at VCC = 2.7 V
    • 0.50 Ω (typical) at VCC = 4.3 V
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114F Class 3A exceeds 7500 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM AEC-Q100-011 revision B exceeds 1000 V
    • IEC61000-4-2 contact discharge exceeds 4000 V for switch ports
  • CMOS low-power consumption
  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
  • Direct interface with TTL levels at 3.0 V
  • Control input accepts voltages above supply voltage
  • High current handling capability (350 mA continuous current under 3.3 V supply)
  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Part numbers include: NX3L2G66GT.

Documentation

Quick reference to our documentation types.

1-5 of 8 documents

Show All

Design Resources

Design Files

1 design file

Support

What do you need help with?