Low-Ohmic Dual Single-Pole Double-Throw Analog Switch

NX3L2267

Product Details

Select a section:

Block Diagram

NX3L2267 Block Diagram

NX3L2267 Block Diagram

Features

  • Wide supply voltage range from 1.4 V to 4.3 V
  • Very low ON resistance (peak):
    • 1.65 Ω (typical) at VCC = 1.4 V
    • 0.95 Ω (typical) at VCC = 1.65 V
    • 0.55 Ω (typical) at VCC = 2.3 V
    • 0.50 Ω (typical) at VCC = 2.7 V
    • 0.50 Ω (typical) at VCC = 4.3 V
  • Break-before-make switching
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114F Class 3A exceeds 7500 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM AEC-Q100-011 revision B exceeds 1000 V
    • IEC61000-4-2 contact discharge exceeds 6000 V for switch ports
  • CMOS low-power consumption
  • Latch-up performance exceeds 100 mA per JESD 78B Class II Level A
  • 1.8 V control logic at VCC = 3.6 V
  • Control input accepts voltages above supply voltage
  • Very low supply current, even when input is below VCC
  • High current handling capability (350 mA continuous current under 3.3 V supply)
  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Target Applications

  • Cell phone
  • PDA
  • Portable media player

Part numbers include: NX3L2267GU, NX3L2267GM, NX3L2267SGU.

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Design Files

2 design files

Hardware

2 hardware offerings

Engineering Services

2 engineering services

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Support

What do you need help with?