Low-Ohmic Single-Pole Triple-Throw Analog Switch with Enable Input

NX3L4357

Product Details

Select a section:

Features

  • Wide supply voltage range from 1.4 V to 4.3 V
  • Very low ON resistance (peak):
    • 1.65 Ω (typical) at VCC = 1.4 V
    • 0.95 Ω (typical) at VCC = 1.65 V
    • 0.55 Ω (typical) at VCC = 2.3 V
    • 0.50 Ω (typical) at VCC = 2.7 V
    • 0.50 Ω (typical) at VCC = 4.3 V
  • Break-before-make switching
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114F Class 3A exceeds 7500 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM AEC-Q100-011 revision B exceeds 1000 V
    • IEC61000-4-2 contact discharge exceeds 6000 V for switch ports
  • CMOS low-power consumption
  • Latch-up performance exceeds 100 mA per JESD 78B Class II Level A
  • 1.8 V control logic at VCC = 3.6 V
  • Control input accepts voltages above supply voltage
  • Very low supply current, even when input is below VCC
  • High current handling capability (350 mA continuous current under 3.3 V supply)
  • Specified from –40 ℃ to +85 ℃ and from –40 ℃ to +125 ℃

Target Applications

  • Cell phone
  • PDA
  • Portable media player

Part numbers include: NX3L4357GM.

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Design Files

1 design file

Engineering Services

2 engineering services

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Support

What do you need help with?