Wish to develop the next killer application or want to learn or teach on an embedded device? Then surely you are interested in a community board. These boards are low-cost, computer-on-modules with operating systems allowing fully embedded application development with the capabilities of a computer without drawbacks (cost, size, robustness, noisy fan, etc.). All necessary interconnections are available: Ethernet, HDMI, USB, Wi-Fi, SATA, PCIe. These boards are all supported through a community with thousands of developers, which allow fast hands-on start, endless improvements and new features. NXP works diligently with its partners and proven partners to be able to provide a wide ecosystem of tools and technology like these to help speed your design.

Which community board is right for you?

Refer to our table:

Community Boards from our Partners Enabled by i.MX and Kinetis

Name
Photo Wandboard DSC02033 UDOO Dual HummingBoard I2 WaRP7 Hexiwear
Price $79-$129 USD $99-$135 USD $45 - $110 $92 USD $49 USD
How to buy Buy Now Buy Now Buy Now Buy Now Buy Now
CPU i.MX 6Solo/6DualLite/6Quad processor based on ARM® Cortex®-A9 architecture i.MX 6DualLite/6Quad processor based on ARM Cortex-A9 architecture i.MX 6Solo/6DualLite/6Dual processor based on ARM Cortex-A9 architecture i.MX 7Solo applications processor (Cortex-A7/Cortex–M4) Kinetis K64F (Cortex-M4)
Operating System Linux
Android 4.4.2
Linux
Android 4.3
Linux
Android 4.4
XBMC/Kodi
Linux
Android
FreeRTOS
mbed OS
Zephyr
Memory 0.5/1/2 GB 1 GB 0.5/1/2 GB 8 GB eMMC 5.0 and 512 MB LPDDR3 1 MB Flash/256 KB RAM (K64F)
8MB Serial Flash
Camera Interface Yes Yes Yes Onboard 2 MP Camera and - MIPI-CSI
Connectivity Ethernet, Wi-Fi, Bluetooth Ethernet, Wi-Fi Ethernet, Wi-Fi (optional) Wi-Fi 802.11 b/g/n & BLE 4.1 BLE 4.1
Interface SATA, HDMI, USB 2.0, USB OTG, serial port, SPDIF, analog audio, microSD card SATA, HDMI, LVDS, parallel RGB, USB 2.0, USB OTG, serial port, SPDIF, analog audio and mic, microSD card, 76 GPIO, touch, Arduino 4 USB ports, Mini PCIe, GPIOs, HDMI, LVDS, mSATA, digital and analog audio, infrared receiver, microSD card, RTC Backup Battery connector USB2.0 OTG, MIPI-DSI display output, touch-screen, analog audio in/out, USB to Serial, MikroBUS header, U.FL NFC Tag antenna and battery connector USB2.0 OTG, microSD card, 6x Touch Electrodes, board to board connector, up to 3x MikroBUS header (Docking)
Partnership Status NXP Connect Proven Partner NXP Connect Proven Partner NXP Connect Proven Partner
Other Optional enclosure
Dimensions: 9.5cm x 9.5cm
(3.74 inch x3.74 inch)
Arduino Due compatible
Dimensions: 11 cm x 8.5cm
(4.33 inch x 3.35 inch)
RaspberryPi form factor
Smaller form factor with enclosure: CuBox-i
Dimensions: 5.6 cm x 8.5 cm
(2.20 inch x 3.35 inch)
Click Add-on compatible
CPU board dimensions: 2.3cm x 3.8cm (0.9inch x 1.5inch)
Motion sensors: FXOS8700 Accelero/Magnetometer, FXAS21002 Gyroscope, MPL3115 Altimeter
PF3000 PMIC, BC3770 battery charger, SGTL5000 audio codec, NT3H1101 NFC tag
Click Add-on compatible
Dimensions with casing: 5cm x 5cm (2inch x 2inch)
Motion sensors: FXOS8700 Accelero/Magnetometer, FXAS21002 Gyroscope, MPL3115 Altimeter and MC34671 battery charger
More Information
Wandboard.org UDOO.org HummingBoard WarP 7 Hexiwear.com

Other Community Boards Enabled by i.MX 6 Series:

Name
Photo RIoTboard
Price $74 USD
How to buy Buy Now
CPU i.MX 6Solo processor based on ARM Cortex-A9
Operating System Linux
Android
Memory 1 GB
Camera Interface Yes
Connectivity Ethernet
Interface HDMI, LVDS, parallel RGB, USB 2.0, USB OTG, analog audio , microSD card, SD card, 4 serial ports
Partnership Status None
Other Dimensions: 7.5 cm x 12 cm
(2.95 inch x 4.72 inch)
More Information
RIoTboard.org