QorIQ® P1010 and P1014 Low-Power Communications Processors with Trust Architecture

  • Not Recommended for New Designs
  • This page contains information on a product that is not recommended for new designs.

Click over video to play

Block Diagram

P1010 BD IMG

NXP QorIQ P1010 Communication Processor Block Diagram

Features

Core Complex

  • Single e500 core, built on Power Architecture® technology
  • 32 KB of L1 instruction cache and 32 KB of L1 data cache
  • 400 to 1000 MHz core clock frequency
  • 256 KB L2 cache with ECC, also configurable as SRAM and stashing memory

Networking Elements

  • SerDes
    • 6 lanes at up to 3.125 GHz
    • Supports SGMII, PCI Express® (PCIe) and SATA

Accelerators and Memory Control

  • 16-/32-bit DDR3 SDRAM memory controller with ECC support
  • Hardware-based cryptography acceleration (SEC4.0)
  • Up to three Gigabit Ethernet interfaces with support for IEEE® 1588
    • TCP/IP acceleration, quality of service and classification capabilities
    • Support for RGMII and SGMII

Basic Peripherals and Interconnect

  • 1 x USB controller (USB 2.0) with integrated PHY, OTG and device support
  • 2x Serial ATA (SATA2.0) controllers
  • Serial peripheral interface (SPI)
  • Trusted boot platform, integrated security
  • Four-channel DMA controller
  • 2 x I²C controllers, 2 x DUARTs, timers
  • Integrated flash controller (IFC) with enhanced capabilities to support large pages
  • 2x PCIe controllers
  • 2x FlexCAN interfaces to support industrial protocols

Additional Features

  • Trusted boot platform

Part numbers include: P1010NSE5DFA, P1010NSE5DFB, P1010NSE5FFB, P1010NSE5HFA, P1010NSE5HFB, P1010NSE5HHA, P1010NSE5HHB, P1010NSE5KHB, P1010NSN5DFA, P1010NSN5DFB, P1010NSN5FFB, P1010NSN5HFA, P1010NSN5HFB, P1010NSN5HHB, P1010NSN5KHB, P1010NXE5DFB, P1010NXE5FFB, P1010NXE5HFB, P1010NXE5HHB, P1010NXE5KHA, P1010NXE5KHB, P1010NXN5DFB, P1010NXN5FFB, P1010NXN5HFB, P1010NXN5HHB, P1010NXN5KHB, P1014NSE5DFB, P1014NSE5FFB, P1014NSE5HFB, P1014NSE5HHB, P1014NSN5DFB, P1014NSN5FFB, P1014NSN5HFB, P1014NSN5HHB, P1014NXE5DFB, P1014NXE5FFB, P1014NXE5HFB, P1014NXE5HHB, P1014NXN5DFB, P1014NXN5FFB, P1014NXN5HFB, P1014NXN5HHB.

Comparison Table

P1010 P1014
Core Frequency 533 to 1000 MHz 400 to 800 MHz
L2 Cache 256 KB 256 KB
DDR3 16/32-bit @ 800 MHz 16-bit @ 800 MHz
GE Ports 3 2
SATA 2 2
PCI Express 2 2
Security Trusted No
CAN 2 No

Documentation

Quick reference to our documentation types.

1-5 of 49 documents

Show All

Design Resources

Design Files

2 design files

Software

4 software files

Note: For better experience, software downloads are recommended on desktop.

Training

Support

What do you need help with?