Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordNXP offers a variety of evaluation and prototyping platforms that are enabled through the popular, easy to use, web-based Arm mbed development platform. With an online software development kit, free software libraries, hardware designs and online tools, it is the fastest way to create products based on Arm microcontrollers.
No downloads, no installations, no restrictive licenses.
It doesn't get much better than this.
| FRDM-KL25Z | FRDM-KL05Z | FRDM-KL46Z | FRDM-K64F | FRDM-K22F | FRDM-CR20A | |
|---|---|---|---|---|---|---|
| Application Type | Generic MCU | Generic MCU | Generic MCU | Generic MCU | Generic MCU | 2.4GHz 802.15.4 Wireless Transceiver | 
| mbed product page | click here | click here | click here | click here | click here | click here | 
| Kinetis MCU | MKL25Z128VLK4 MCU - 48 MHz, 128 KB flash, 16 KB SRAM, USB OTG (FS), 80LQFP | MKL05Z32VFM4 MCU - 48 MHz, 32 KB flash, 4 KB SRAM, 32QFN | MKL46Z256VLL4MCU - 48 MHz, 256 KB flash, 32 KB SRAM, segment LCD, USB OTG (FS) , 100 LQFP | MK64FN1M0VLL12 MCU (120 MHz, 1MB Flash, 256KB RAM, low power, crystal-less USB, 100LQFP package) | MK22FN512VLH12 MCU - 120 MHz, 512 KB flash memory, 128 KB RAM, low-power, and crystal-less USB in 64 LQFP package | No | 
| Connectivity | USB FS D/OTG (mini USB connector) | No | USB FS D/OTG (mini USB connector) | USB HS D/H/OTG (micro USB connector)
                   10/100 ethernet  | 
              USB HS D/H/OTG (micro USB connector) | 2.4GHz Wireless | 
| Display | No | No | Segment LCD | No | No | No | 
| External Memory | No | No | No | Micro-SD card connector | Optional micro-SD card connector | No | 
| Capacitive Touch | Yes | Yes | Yes | No | No | No | 
| Onboard Sensors | MMA8451Q
                   Accelerometer  | 
              MMA8451Q
                   Accelerometer  | 
              MMA8451Q
                   Accelerometer Ambient light sensor  | 
              FXOS8700CQ
                   Accelerometer and Magnetometer  | 
              FXOS8700CQ
                   Accelerometer and Magnetometer  | 
              No | 
| Tri-color (RGB) LED | Yes | Yes | Yes | Yes | Yes | Yes | 
| Sophisticated OpenSDA debug interface | Yes | Yes | Yes | Yes | Yes | No | 
| Expansion possibilities | Arduino® Rev3 | Arduino® Rev3 | Arduino® Rev3 | Arduino® Rev3 | Arduino® Rev3 | Arduino® Rev3 | 
| Additional enablement and support | 2 push buttons | Optional header for add-on RF module: nRF24L01+ Nordic 2.4 GHz radio
                   Optional header for add-on Bluetooth module: JY-MCU BT board V1.05 2 push buttons  | 
              Optional header for add-on RF module: nRF24L01+ Nordic 2.4 GHz radio
                   Optional header for add-on Bluetooth module: JY-MCU BT board V1.05 2 push buttons  | 
              2 push buttons |