NXP Software is the leading independent software vendor for mobile devices. LifeVibes Speech and Sensing software solutions are deployed on more than 3+ billion devices.

VoiceExperience

LifeVibes VoiceExperience provides state-of-the-art voice calling enhancements for mobile devices. The LifeVibes VoiceExperience software solution includes multi-microphone noise suppression and acoustic echo cancellation and enables consumers to make high quality voice calls under normal and noisy conditions, both in handheld and speakerphone mode. The solution achieve consistent voice call quality across different vendors’ hardware platforms such as baseband modems, application processors, SoCs and audio codecs.

    Key features
  • Full-software solution
  • Same voice quality, independent of platform
  • Enhances circuit-switched, VoIP and VoLTE (EVS) calls
  • Complies with the strictest mobile operator requirements
  • SpeechAssist

    LifeVibes SpeechAssist improves the accuracy of speech interaction with devices by cancelling out disturbing sounds which are generated by the device itself (e.g. music, video, ringtone playback) or in the environment of the device (car sound, TV sound). End users can even interact from a longer distance with their smartphone or tablet. LifeVibes SpeechAssist will filter out the speech from the incoming audio signal to deliver high-rate speech recognition in challenging scenarios.

      Key features
    • Full-software solution
    • Platform-independent
    • Speech recognition optimization, designed to work with leading speech recognition engines

Image Map

AudioCapture

LifeVibes AudioCapture delivers the highest quality audio recordings when capturing video, audio, music, meetings or interviews with a smartphones, tablet, camcorder, camera or audiorecorder. LifeVibes AudioCapture includes two microphone noise suppression, audio zooming and wind noise suppression. The solution focuses on recording audio from the direction the user is directing at and suppresses unwanted sounds from other directions or sources. It also uses the Speaker as a Microphone (SaM) to automatically enable the clear recording of loud events when microphone saturations are detected. As such, AudioCapture allows the end user to re-experience the recorder moment as close as possible to the original.

    Key features
  • Full-software solution
  • Platform-independent, has been integrated in Android and Windows Phone devices.
  • Easy to integrate in mobile and IOT devices
  • Reuse existing omnidirectional mic configurations to enhance audio capturing performance.
  • No need for different microphone positions than needed for voice calling enhancements.
  • Excellent audio capture, even outdoors in windy conditions.
  • Capture what you experience, nothing more.
  • Record loud events (e.g. concerts) using the Speaker as a Microphone.