MQX-V5: MQX™ v5 Software Solutions

Overview

Features

Supported Devices

  • K70_120: Kinetis® K70-120–150 MHz, High-Speed USB, Ethernet, DDR and Anti-Tamper Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core
  • K60_120: Kinetis® K60/61-120–150 MHz, Mixed-Signal Integration & anti-tamper MCUs based on ARM® Cortex®-M4 Core
  • K60_100: Kinetis® K60-100 MHz, Mixed-Signal Integration Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core
  • K64_120: Kinetis® K64-120 MHz, 256KB SRAM Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core
  • i.MX7D: i.MX 7Dual Processors - Heterogeneous Processing with dual ARM® Cortex®-A7 cores and Cortex-M4 core
  • i.MX7S: i.MX 7Solo Processors - Heterogeneous Processing with ARM® Cortex®-A7 and Cortex-M4 cores
  • i.MX6SX: i.MX 6SoloX Processors - Heterogeneous Processing with ARM® Cortex®-A9 and Cortex-M4 cores
  • K66_180: Kinetis® K66-180 MHz, Dual High-Speed & Full-speed USBs, 2MB Flash Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core

Professional Services

Contact our Professional Services Team about support for other devices