CW-MOBILEGT: CodeWarrior Development Studio for mobileGT (Classic IDE) v9.2

Overview

CodeWarrior® Development Studio for mobileGT®

CodeWarrior<sup>&#174;</sup> Development Studio for mobileGT<sup>&#174;</sup>

Features

System Requirements

  • Hardware PC with 1.4 GHz
  • Intel® Pentium®-compatible processor (or better)
  • 512 MB RAM (1 GB recommended)
  • At least 600 MB hard disk space
  • CD-ROM drive for installation
  • Operating system Microsoft® Windows 2000/XP
  • Free disk space 2 GB total, 500 MB on Windows system disk

*Note: This product is a 32-bit application. To install and use it on Windows 7® 64-bit machines, see the white paper, “Installing CodeWarrior Classic on Windows 7 (64 bit) “ in the Featured Documentation section.

Supported Devices

  • MPC5121e: 32-bit Power Architecture® Microcontrollers
  • MPC5125: 32-bit microprocessor
  • MPC5200: 32-bit Microcontrollers
  • MPC5200B: 32-bit MCU for Automotive, Consumer & Industrial Applications
  • MPC823E: PowerQUICC® Integrated Communications Processor for Portable Systems

 Getting Started with CodeWarrior

How to Videos (Licensing)

List of our most frequently asked questions in regards to licensing and registration of CodeWarrior products.

Please contact NXP support for any additional questions or problems regarding your CodeWarrior product. If you need to register or obtain a license for your CodeWarrior product, please visit the CodeWarrior License Information section.

Support Policy

  • Online help and documentation
  • Includes 12-month technical support
  • Free 30-day evaluation license available