IMX51_SW: i.MX51 Software and Development Tool Resources

Overview

Features

Supported Devices

  • i.MX512: Applications Processors - High-Performance, Low-Power, ARM® Cortex®-A8 Core
  • i.MX513: Applications Processors - Low-Power, Hardware-Accelerated Video, High-Performance, ARM® Cortex®-A8 Core
  • i.MX514: Applications Processors - Hardware Accelerated 2D and 3D graphics, High Performance, Low Power, ARM® Cortex®-A8 Core
  • i.MX515: Applications Processors - Advanced HMI, High-Performance, Low-Power, ARM® Cortex®-A8 Core
  • i.MX516: Applications Processors - Multimedia, High Performance, Low Power, Connectivity, ARM® Cortex®-A8 Core

Audiocast

NXP