Processor Expert® Software Suites


Processor Expert® Software is a development system to create, configure, optimize, migrate, and deliver software components that generate source code for NXP® silicon. Processor Expert software covers Our S08/RS08, S12(X), Coldfire, Coldfire+, Kinetis®. DSC 56800/E, QorIQ® and some other Power Architecture processors. Processor Expert software is available as part of the CodeWarrior® tool suite or as an Eclipse-based plug-in feature for installation into an independent Eclipse environment.


 Processor Expert Software Suites Design Tools
 
  Embedded Components
ID and Description Vendor ID Format Size K Rev # Availability
Microcontrollers Driver Suite v10.4
Microcontrollers Driver Suite v10.4   
NXP   exe   413696   10.4  
Microcontrollers Driver Suite v10.4 plug-in for existing Eclipse 3.7 (Indigo) and Eclipse 4.2 (Juno) installations
Processor Expert® Software for use with CodeWarrior®, IAR, Keil, and GNU   
NXP   zip   244736   10.4  
PE_MCU_DRIVER_SUITE_10-3
Microcontrollers Driver Suite v10.3
   
NXP   exe   397312   10.3  
PEXDRVSUITE_10-3_3.7-4.2_ECLIPSE
Microcontrollers Driver Suite v10.3 plug-in for existing Eclipse 3.7 (Indigo) and Eclipse 4.2 (Juno) installations
   
NXP   zip   231424   10.3  
Processor Expert® Software – Component Development Environment v1.0.4  
The Component Development Environment (CDE) provides you with the tools to build your own embedded components for Processor Expert® Software, which you can distribute freely or sell for profit. Instead of writing application code from...  
NXP   -   -   -    
Processor Expert® Software, Microcontroller Driver Suite  
The Processor Expert® Driver Suite is a software management system to create, configure, optimize, migrate, and deliver software components for Kinetis® processors  
NXP   -   -   -   -
Pins Tool for i.MX Application Processors  
Processor Expert® Software for i.MX Processors is a suite of configuration tools for the i.MX family of processors. It contains the Pin Settings Tool which provides an easy way to configure pin signals, from multiplexing (muxing) to...  
NXP   -   -   -   -
Processor Expert® Software – Integrated with CodeWarrior® Tools  
Rapid application design tool integrated into CodeWarrior® tool suites  
NXP   -   -   -   -


  Updates and Patches
ID and Description Vendor ID Format Size K Rev # Availability
PExDrv v10.2 Update 1.0.2
Adds DDR configuration wizard and addresses defects   
NXP   zip   16177   1.0.2  
PExDrv_10.2_Vybrid_SP
PExDrv v10.2 Vybrid® Service Pack
   
NXP   zip   47278   1.0.0  
PExDrv v10.2 Kinetis® K2xF 120MHz Service Pack (Win)
Adds support for 120MHz MK21FX512, MK21FN1M0, MK22FX512, and MK22FN1M0 derivatives   
NXP   zip   16464   1.0.1  
PExDrv v10.3 Kinetis® KE0x/KEA128 48MHz Service Pack
Adds support for MKE04Z64, MKE04Z128, MKE06Z64, MKE06Z128, SKEAZ64 and SKEAZ128 derivatives   
NXP   zip   19509   1.0.0  


Return to Top Return to Top