BTA312-800C
3Q Hi-Com Triac
Planar passivated high commutation three quadrant triac in a SOT78 (TO-220AB) plastic package intended for use in circuits where high static and dynamic dV/dt and high dI/dt can occur. This "series C" triac will commutate the full RMS current at the maximum rated junction temperature without the aid of a snubber.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| ITSM | non-repetitive peak on-state current | Tj(init) = 25 °C; tp = 20 ms; full sine wave | 100 | A | ||
| IT(RMS) | RMS on-state current | full sine wave; Tmb ≤ 100 °C | 12 | A | ||
| Static characteristics | ||||||
| IGT | gate trigger current | VD = 12 V; IT = 0.1 A; T2+ G+; Tj = 25 °C | 2 | 35 | mA | |
| IGT | gate trigger current | VD = 12 V; IT = 0.1 A; T2+ G-; Tj = 25 °C | 2 | 35 | mA | |
| IGT | gate trigger current | VD = 12 V; IT = 0.1 A; T2- G-; Tj = 25 °C | 2 | 35 | mA | |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | T1 | main terminal 1 | ![]() | ![]() |
| 2 | T2 | main terminal 2 | ||
| 3 | G | gate | ||
| mb | T2 | mounting base; main terminal 2 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BTA312-800C | BTA312-800C,127 | BTA312-800C | NA | NA | |||||
| BTA312-800C/DG | BTA312-800C/DG,127 | BTA312-800C/DG | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 3Q Hi-Com Triac (v.2.0) | 2010-11-29 | |
| Application note | Triacs: How to calculate power and predict Tjmax (v.1.0) | 2005-08-10 | |
| Application note | Power Control with Thyristors and Triacs (v.1.0) | 1998-08-28 | |
| Application note | Thermal Management (v.1.0) | 1998-08-28 | |
| Application note | Hi-Com a three quadrant triac (v.1.0) | 1999-12-13 | |
| Application note | 51LPC & Triacs easily connected (v.1.0) | 2000-12-06 | |
| Application note | Thyristors & triacs - Ten Golden Rules for Success in your Application (v.1.0) | 2000-03-21 | |
| Application note | 51LPC microcontrollers and three-quadrant triacs Leaflet (v.1.0) | 2001-10-30 | |
| Brochure | Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances (v.1.0) | 2008-06-01 | |
| Selection guide | Bipolar Power Product Selection Guide (v.3.0) | 2011-08-16 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us