BT136-600D
4Q Triac
Planar passivated very sensitive gate four quadrant triac in a SOT78 plastic package intended for use in general purpose bidirectional switching and phase control applications, where high sensitivity is required in all four quadrants. This very sensitive gate "series D" triac is intended to be interfaced directly to microcontrollers, logic integrated circuits and other low power gate trigger circuits.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDRM | repetitive peak off-state voltage | 600 | V | |||
| ITSM | non-repetitive peak on-state current | full sine wave; Tj(init) = 25 °C; tp = 20 ms | 25 | A | ||
| IT(RMS) | RMS on-state current | full sine wave; Tmb ≤ 107 °C | 4 | A | ||
| Static characteristics | ||||||
| IGT | gate trigger current | VD = 12 V; IT = 0.1 A; T2+ G+; Tj = 25 °C | 2 | 5 | mA | |
| IGT | gate trigger current | VD = 12 V; IT = 0.1 A; T2+ G-; Tj = 25 °C | 2.5 | 5 | mA | |
| IGT | gate trigger current | VD = 12 V; IT = 0.1 A; T2- G-; Tj = 25 °C | 2.5 | 5 | mA | |
| IGT | gate trigger current | VD = 12 V; IT = 0.1 A; T2- G+; Tj = 25 °C | 5 | 10 | mA | |
| IH | holding current | VD = 12 V; Tj = 25 °C | 1.2 | 10 | mA | |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | T1 | main terminal 1 | ![]() | ![]() |
| 2 | T2 | main terminal 2 | ||
| 3 | G | gate | ||
| mb | T2 | mounting base; main terminal 2 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BT136-600D | BT136-600D,127 | BT136-600D | week 1, 2005 | NA | NA | ||||
| BT136-600D/DG | BT136-600D/DG,127 | BT136-600D/DG | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 4Q Triac (v.3.0) | 2011-04-04 | |
| Application note | Triacs: How to calculate power and predict Tjmax (v.1.0) | 2005-08-10 | |
| Application note | Surface Mounted Triacs and Thyristors (v.1.0) | 1999-07-01 | |
| Application note | Switched Mode Power Supplies (v.1.0) | 1998-08-28 | |
| Application note | Motor Control (v.1.0) | 1998-08-28 | |
| Application note | Televisions and Monitors (v.1.0) | 1998-08-28 | |
| Application note | Automotive Power Electronics (v.1.0) | 1998-08-28 | |
| Application note | Power Control with Thyristors and Triacs (v.1.0) | 1998-08-28 | |
| Application note | Thermal Management (v.1.0) | 1998-08-28 | |
| Application note | Lighting (v.1.0) | 1998-08-28 | |
| Application note | FS072: Horizontal Deflection for 17", 64 kHz Monitors (v.1.0) | 1998-11-26 | |
| Brochure | Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances (v.1.0) | 2008-06-01 | |
| Selection guide | Bipolar Power Product Selection Guide (v.3.0) | 2011-08-16 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us