BT138Y-800E
4Q Triac
Planar passivated sensitive gate four quadrant triac in an internally insulated SOT78D (TO-220AB) plastic package intended for use in general purpose bidirectional switching and phase control applications. This sensitive gate "series E" triac can be interfaced directly to microcontrollers, logic integrated circuits and other low power gate trigger circuits. The internally insulated mounting base gives good thermal performance combined with ease of handling and assembly by the user.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDRM | repetitive peak off-state voltage | 800 | V | |||
| ITSM | non-repetitive peak on-state current | full sine wave; Tj(init) = 25 °C; tp = 20 ms | 95 | A | ||
| IT(RMS) | RMS on-state current | full sine wave; Tmb ≤ 85 °C | 12 | A | ||
| Static characteristics | ||||||
| IGT | gate trigger current | VD = 12 V; IT = 0.1 A; T2+ G+; Tj = 25 °C | 10 | mA | ||
| IGT | gate trigger current | VD = 12 V; IT = 0.1 A; T2- G-; Tj = 25 °C | 25 | mA | ||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BT138Y-800E | BT138Y-800E,127 | 9340 621 72127 | Volume production | SOT78D (TO-220AB) | Horizontal, Rail Pack | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | T1 | main terminal 1 | ![]() | ![]() |
| 2 | T2 | main terminal 2 | ||
| 3 | G | gate | ||
| mb | n.c. | mounting base; isolated |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BT138Y-800E | BT138Y-800E,127 | BT138Y-800E | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 12 A four-quadrant triacs, sensitive gate, insulated (v.1.0) | 2008-06-03 | |
| Application note | Triacs: How to calculate power and predict Tjmax (v.1.0) | 2005-08-10 | |
| Application note | Surface Mounted Triacs and Thyristors (v.1.0) | 1999-07-01 | |
| Application note | Switched Mode Power Supplies (v.1.0) | 1998-08-28 | |
| Application note | Motor Control (v.1.0) | 1998-08-28 | |
| Application note | Televisions and Monitors (v.1.0) | 1998-08-28 | |
| Application note | Automotive Power Electronics (v.1.0) | 1998-08-28 | |
| Application note | Power Control with Thyristors and Triacs (v.1.0) | 1998-08-28 | |
| Application note | Thermal Management (v.1.0) | 1998-08-28 | |
| Application note | Lighting (v.1.0) | 1998-08-28 | |
| Selection guide | Bipolar Power Product Selection Guide (v.3.0) | 2011-08-16 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us