MAC97A8
4Q Triac
Planar passivated very sensitive gate four quadrant triac in a SOT54 plastic package intended to be interfaced directly to microcontrollers, logic integrated circuits and other low power gate trigger circuits.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDRM | repetitive peak off-state voltage | 600 | V | |||
| ITSM | non-repetitive peak on-state current | full sine wave; Tj(init) = 25 °C; tp = 20 ms | 8 | A | ||
| IT(RMS) | RMS on-state current | full sine wave; Tlead ≤ 50 °C | 0.6 | A | ||
| Static characteristics | ||||||
| IGT | gate trigger current | VD = 12 V; IT = 0.1 A; T2+ G+; Tj = 25 °C | 1 | 5 | mA | |
| IGT | gate trigger current | VD = 12 V; IT = 0.1 A; T2+ G-; Tj = 25 °C | 2 | 5 | mA | |
| IGT | gate trigger current | VD = 12 V; IT = 0.1 A; T2- G-; Tj = 25 °C | 2 | 5 | mA | |
| IGT | gate trigger current | VD = 12 V; IT = 0.1 A; T2- G+; Tj = 25 °C | 4 | 7 | mA | |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| MAC97A8 | MAC97A8,116 | 9340 566 68116 | Volume production | SOT54 (TO-92) | Reel pack axial radial | Standard Marking |
| MAC97A8 | MAC97A8,412 | 9340 566 68412 | Volume production | SOT54 (TO-92) | Bulk pack | Standard Marking |
| MAC97A8/DG | MAC97A8/DG,116 | 9340 659 75116 | Volume production | SOT54 (TO-92) | Reel pack axial radial | Standard Marking |
| MAC97A8/DG | MAC97A8/DG,412 | 9340 659 75412 | Volume production | SOT54 (TO-92) | Bulk pack | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | T2 | main terminal 2 | ![]() | ![]() |
| 2 | G | gate | ||
| 3 | T1 | main terminal 1 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| MAC97A8 | MAC97A8,116 | MAC97A8 | week 5, 2005 | NA | NA | ||||
| MAC97A8 | MAC97A8,412 | MAC97A8 | week 5, 2005 | NA | NA | ||||
| MAC97A8/DG | MAC97A8/DG,116 | MAC97A8/DG | Always Pb-free | NA | NA | ||||
| MAC97A8/DG | MAC97A8/DG,412 | MAC97A8/DG | Always Pb-free | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Logic level triac (v.2.0) | 2011-09-14 | |
| Application note | Triacs: How to calculate power and predict Tjmax (v.1.0) | 2005-08-10 | |
| Application note | Surface Mounted Triacs and Thyristors (v.1.0) | 1999-07-01 | |
| Application note | Switched Mode Power Supplies (v.1.0) | 1998-08-28 | |
| Application note | Motor Control (v.1.0) | 1998-08-28 | |
| Application note | Televisions and Monitors (v.1.0) | 1998-08-28 | |
| Application note | Automotive Power Electronics (v.1.0) | 1998-08-28 | |
| Application note | Power Control with Thyristors and Triacs (v.1.0) | 1998-08-28 | |
| Application note | Thermal Management (v.1.0) | 1998-08-28 | |
| Application note | Lighting (v.1.0) | 1998-08-28 | |
| Brochure | Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances (v.1.0) | 2008-06-01 | |
| Selection guide | Bipolar Power Product Selection Guide (v.3.0) | 2011-08-16 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us