AC Thyristor (ACT) is a new technology providing high noise immunity and over-voltage withstand capability for home appliances.

AC Thyristor (ACT) is a new technology providing high noise immunity and over-voltage withstand capability for home appliances.
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
AC Thyristors (ACT) are full cycle AC conduction power switches and have exclusively negative gate triggering in two quadrants only with self-protective capabilities against low- and high-energy transients. Their specially designed structure ensures safe high over-voltage withstand capability to IEC 61000-4-5 as well as safe clamping for lower-energy voltage transients. They have very high noise immunity with remote gates that separate the gate drivers from the effects of the load current. Their planar-passivated construction ensures voltage ruggedness and reliability. ACTs are not pin compatible with either 3Q Hi-Com or standard 4Q triacs. Surface-mount ACTs facilitate a shared cooling pad as the common terminal is on the mounting base.
ACTs employs our fifth-generation, triple-implanted planar passivated technology. The extra performance and superior reliability of the ACT make it ideally suited for a wide range of applications that deal with lower-power, highly inductive, resistive, and safety loads, including contactors, circuit breakers, valves, dispensers and door locks in washing machines, dishwashers, refrigerators, vending machines, plumbed-in water heaters and coolers, coffee machines, bathroom equipment, drink dispensers, and more. It is also well suited for use in pump and fan motor circuits.
| Type number | Description | Status | Quick access |
|---|---|---|---|
| ACT102H-600D | AC Thyristor power switch | Download datasheet Order sample Buy online | |
| ACT108-600D | AC Thyristor power switch | Download datasheet Order sample Buy online | |
| ACT108-600E | AC Thyristor power switch | Download datasheet Order sample Buy online | |
| ACT108W-600D | AC Thyristor power switch | Download datasheet Order sample Buy online | |
| ACT108W-600E | AC Thyristor power switch | Download datasheet Order sample Buy online |
Follow us