Dual Cable Demodulator

TDA10025HN

See product image

Product Details

Select a section:

Features

  • QPSK, 16 QAM, 32 QAM, 64 QAM, 128 QAM and 256 QAM Demodulator
  • ITU-T J83 Annex A, B and C FEC
  • Transport Stream Multiplex Frame (TSMF) module for Annex C compliance
  • Time interleaved parallel mode or serial mode for Transport Stream (TS) interface
  • On chip PLL for crystal frequency multiplication (16 MHz external)
  • Reuse of the tuner clock, saving one crystal
  • Embedded 12-bit ADC
  • 3.3 V and 1.2 V power supplies
  • Low power < 235 mW for dual stream operation
  • Small size package
  • Low cost Bill of Material

Target Applications

  • Digital cable TV STB
  • Cable gateways
  • Docsis 3.0 Cable modems

Part numbers include: TDA10025HN.

Documentation

Quick reference to our documentation types.

4 documents

Support

What do you need help with?