TDA8295_C2
Digital global standard low IF demodulator for analog TV and FM radio
The TDA8295 is an alignment-free digital multistandard vision and sound low IF signal PLL demodulator for positive and negative video modulation including AM and FM mono sound processing. It can be used in all countries worldwide for M/N, B/G/H, I, D/K, L and L-accent standard. CVBS and SSIF/mono audio is provided via two DACs. FM radio preprocessing is included for simple interfacing with demodulator/stereo decoder backends.
The IC is especially suited for the application with the NXP Silicon Tuner TDA8275A or TDA1827x.
All the processing is done in the digital domain.
The chip has an easy programming mode to make the I2C-bus protocol very simple. In principle, only one bit sets the proper standard with recommended content. However, if this is not suitable, free programming is always possible.
Note: The recommended ADC programming deviates from default setting and needs to be set explicitly by I2C-bus protocol after hardware reset
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TDA8295HN/C2/S1 | TDA8295HN/C2/S1,51 | 9352 913 78518 | Volume production | SOT618-1 (HVQFN40) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TDA8295HN/C2 | TDA8295HN/C2,551 | 9352 832 62551 | Volume production | SOT618-1 (HVQFN40) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| TDA8295HN/C2 | TDA8295HN/C2,557 | 9352 832 62557 | Volume production | SOT618-1 (HVQFN40) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| TDA8295HN/C2 | TDA8295HN/C2,518 | 9352 832 62518 | Volume production | SOT618-1 (HVQFN40) | Reel Dry Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TDA8295HN/C1 | TDA8295HN/C1,518 | 9352 798 28518 | Withdrawn Replacement product | SOT618-1 (HVQFN40) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TDA8295HN/C1 | TDA8295HN/C1,551 | 9352 798 28551 | Withdrawn Replacement product | SOT618-1 (HVQFN40) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| TDA8295HN/C1 | TDA8295HN/C1,557 | 9352 798 28557 | Withdrawn Replacement product | SOT618-1 (HVQFN40) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TDA8295HN/C1 | 935279828518 | 31-mrt-10 | 30-jun-10 | TDA8295HN/C2 | DN 65 |
| Limited Availability. Manufacturing condition change. |
| TDA8295HN/C1 | 935279828551 | 31-mrt-10 | 30-jun-10 | TDA8295HN/C2 | DN 65 |
| Limited Availability. Manufacturing condition change. |
| TDA8295HN/C1 | 935279828557 | 31-mrt-10 | 30-jun-10 | TDA8295HN/C2 | DN 65 |
| Limited Availability. Manufacturing condition change. |
| Type number | Package | IF interface | Group delay equalizer | Video gain equalizer | Power supply [Typ](V) | Total consuption [typ] (mW) | Silicon tuner compatibility | Package name |
|---|---|---|---|---|---|---|---|---|
| TDA8295HN | SOT618-1 (HVQFN40) | Low IF | no | no | 1.2/3.3 | 575 | yes | HVQFN40 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TDA8295HN/C2/S1 | TDA8295HN/C2/S1,51 | TDA8295HN/C2/S1 | Always Pb-free | 3 | 3 | ||||
| TDA8295HN/C2 | TDA8295HN/C2,551 | TDA8295HN/C2 | Always Pb-free | 3 | 3 | ||||
| TDA8295HN/C2 | TDA8295HN/C2,557 | TDA8295HN/C2 | Always Pb-free | 3 | 3 | ||||
| TDA8295HN/C2 | TDA8295HN/C2,518 | TDA8295HN/C2 | Always Pb-free | 3 | 3 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
Quality and reliability disclaimer| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TDA8295HN/C1 | 935279828518 | 31-mrt-10 | 30-jun-10 | TDA8295HN/C2 | DN 65 |
| Limited Availability. Manufacturing condition change. |
| TDA8295HN/C1 | 935279828551 | 31-mrt-10 | 30-jun-10 | TDA8295HN/C2 | DN 65 |
| Limited Availability. Manufacturing condition change. |
| TDA8295HN/C1 | 935279828557 | 31-mrt-10 | 30-jun-10 | TDA8295HN/C2 | DN 65 |
| Limited Availability. Manufacturing condition change. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Digital global standard low IF demodulator for analog TV and FM radio (v.2.0) | 2011-07-21 |
| Type number | Ordering code(12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| TDA8295HN/C2/S1 | 9352 913 78518 | TDA8295HN/C2/S1,51 | not available | ||||||
| TDA8295HN/C2 | 9352 832 62551 | TDA8295HN/C2,551 | not available | ||||||
| TDA8295HN/C2 | 9352 832 62557 | TDA8295HN/C2,557 | not available | ||||||
| TDA8295HN/C2 | 9352 832 62518 | TDA8295HN/C2,518 | not available |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us