TDA9886T
I2C-bus controlled single and multistandard alignment-free IF-PLL demodulators
The TDA9885 is an alignment-free multistandard (PAL and NTSC) vision and sound IF signal Phase-Locked Loop (PLL) demodulator for negative modulation only and FM processing.
The TDA9886 is an alignment-free multistandard (PAL, SECAM and NTSC) vision and sound IF signal PLL demodulator for positive and negative modulation, including sound AM and FM processing.
I2C-bus controlled single and multistandard alignment-free IF-PLL demodulators
| Type number | Package | Package name |
|---|---|---|
| TDA9886T | SOT137-1 (SO24) | SO24 |
All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TDA9886T/V4 | TDA9886T/V4,112 | 9352 723 71112 | Withdrawn Replacement product | SOT137-1 (SO24) | Tube | Standard Marking |
| TDA9886T/V4 | TDA9886T/V4,118 | 9352 723 71118 | Withdrawn Replacement product | SOT137-1 (SO24) | Reel Pack, SMD, 13" | Standard Marking |
| TDA9886T/V5 | TDA9886T/V5,112 | 9352 867 06112 | Discontinued Replacement product | SOT137-1 (SO24) | Tube | Standard Marking |
| TDA9886T/V5 | TDA9886T/V5,118 | 9352 867 06118 | Discontinued Replacement product | SOT137-1 (SO24) | Reel Pack, SMD, 13" | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT137-1 | SO24 | plastic small outline package; 24 leads; body width 7.5 mm | MS-013 (JEDEC); 075E05 (IEC); | 2003-02-19 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TDA9886T/V4 | 935272371112 | 30-Sep-11 | 31-Dec-11 | TDA9886T/V5 | DN 67 |
| Standard End of Life. |
| TDA9886T/V4 | 935272371118 | 30-Sep-11 | 31-Dec-11 | TDA9886T/V5 | DN 67 |
| Standard End of Life. |
| TDA9886T/V5 | 935286706112 | 31-Mar-13 | 30-Jun-13 | DN NXP-DN_201206034DN | Full Withdrawal | Standard End of Life. Sole Source. No Replacement Part. | |
| TDA9886T/V5 | 935286706118 | 31-Mar-13 | 30-Jun-13 | DN NXP-DN_201206034DN | Full Withdrawal | Standard End of Life. Sole Source. No Replacement Part. |
All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
Quality and reliability disclaimer| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TDA9886T/V4 | 935272371112 | 30-Sep-11 | 31-Dec-11 | TDA9886T/V5 | DN 67 |
| Standard End of Life. |
| TDA9886T/V4 | 935272371118 | 30-Sep-11 | 31-Dec-11 | TDA9886T/V5 | DN 67 |
| Standard End of Life. |
| TDA9886T/V5 | 935286706112 | 31-Mar-13 | 30-Jun-13 | DN NXP-DN_201206034DN | Full Withdrawal | Standard End of Life. Sole Source. No Replacement Part. | |
| TDA9886T/V5 | 935286706118 | 31-Mar-13 | 30-Jun-13 | DN NXP-DN_201206034DN | Full Withdrawal | Standard End of Life. Sole Source. No Replacement Part. |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| TDA9885_TDA9886 | I2C-bus controlled single and multistandard alignment-free IF-PLL demodulators | Data sheet | 2008-12-16 |
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us