TDA18212HN

Silicon Tuner for terrestrial and cable digital TV reception


Direct downloads

All documents (4)

Quick ordering

DistributorIn Stock
OR:  

The TDA18212HN is a Silicon Tuner designed for terrestrial and cable TV reception for digital signals. TDA18212HN/M (Master) is to be used as a stand-alone tuner IC or Master in dual tuner application. TDA18212HN/S (Slave) is only to be used as Slave Silicon Tuner in dual tuner application.

The TDA18212HN supports all digital TV standards and delivers a LOW IF (LIF) signal to a channel demodulator for digital TV.

The TDA18212HN facilitates design-ins by:

  • Allowing easy on-board integration
  • Drastically reducing the size of the tuner function
  • Providing flexibility in system solution development
  • Allowing straightforward dual tuner applications optimization

Features and benefits

  • Fully integrated IF selectivity; eliminating the need for external SAW filters
  • Worldwide digital terrestrial and cable including A74
  • Fully integrated oscillators
  • Alignment free
  • Single 3.3 V supply voltage
  • Low power consumption
  • Integrated wideband gain control
  • Crystal oscillator output buffer (16 MHz) for single crystal applications
  • I²C-bus interface compatible with 3.3 V microcontrollers
  • Slave tuner output function to drive second (slave) Silicon Tuner
  • Easy programming
  • 5 ms tuning time
  • LIF channel center frequency output ranging from 3 MHz to 5 MHz
  • 1.7 MHz, 6 MHz, 7 MHz, 8 MHz and 10 MHz channel bandwidths
  • Ready for DVB-T2
  • Loop-Through (LT)
  • RoHS compliant
All information on this product information page is subject to the subsequent disclaimers:

Parametrics of this product

Type numberPackage versionSupply voltage (V)CSO / CTB [Typ] (dB/dB)Package nameNoise figure [Typ] (dB)Return loss [Typ] (input (dB)Cable typeTerrestrial typeTotal power consumption [Typ] (mW)DVB-TDVB-T2DVB-CDVB-C2DVB-HATSCISDB-T / DTMBFrequency range (MHz)Phase noise @ 10KHz [Typ] (dBc/Hz)Phase noise @ 1KHz [Typ] (dBc/Hz)1 dB input compression point [min] (dBµV)Number of channels in applicationLoop-Through (LT)
TDA18212HNSOT618-13,3-52/-65HVQFN405-8YY920YYYYYYY42 - 870-93-941242Y

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingProduct statusMarkingOrderable part number, (Ordering code (12NC))
TDA18212HN/M/C1HVQFN40
(SOT618-1)
sot618-1_posot618-1_fr
Reel Dry Pack, SMD, 13" Q1/T1ActiveStandard MarkingTDA18212HN/M/C1,51
( 9352 898 45518 )
Tray Dry Pack, Bakeable, MultipleActiveStandard MarkingTDA18212HN/M/C1:55
( 9352 898 45557 )
Tray Dry Pack, Bakeable, SingleActiveStandard MarkingTDA18212HN/M/C1,55
( 9352 898 45551 )
TDA18212HN/M/C1/S2HVQFN40
(SOT618-1)
sot618-1_posot618-1_fr
Reel Dry Pack, SMD, 13" Q1/T1ActiveStandard MarkingTDA18212HN/M/C1S2:
( 9352 949 22518 )
Tray Dry Pack, Bakeable, MultipleActiveStandard MarkingTDA18212HN/M/C1S2,
( 9352 949 22557 )
Tray Dry Pack, Bakeable, SingleActiveStandard MarkingTDA18212HN/M/C1/S2
( 9352 949 22551 )
TDA18212HN/M/C1/S3HVQFN40
(SOT618-1)
sot618-1_posot618-1_fr
Reel Dry Pack, SMD, 13" Q1/T1ActiveStandard MarkingTDA18212HN/M/C1/S3
( 9352 985 09518 )
TDA18212HN/S/C1HVQFN40
(SOT618-1)
sot618-1_posot618-1_fr
Reel Dry Pack, SMD, 13" Q1/T1ActiveStandard MarkingTDA18212HN/S/C1,51
( 9352 905 65518 )
Tray Dry Pack, Bakeable, MultipleActiveStandard MarkingTDA18212HN/S/C1,55
( 9352 905 65557 )
Tray Dry Pack, Bakeable, SingleActiveStandard MarkingTDA18212HN/S/C1:55
( 9352 905 65551 )
TDA18212HN/S/C1/S2HVQFN40
(SOT618-1)
sot618-1_posot618-1_fr
Reel Dry Pack, SMD, 13" Q1/T1ActiveStandard MarkingTDA18212HN/SC1S2,5
( 9352 935 94518 )
Tray Dry Pack, Bakeable, MultipleActiveStandard MarkingTDA18212HN/S/C1S2,
( 9352 935 94557 )
Tray Dry Pack, Bakeable, SingleActiveStandard MarkingTDA18212HN/S/C1/S2
( 9352 935 94551 )
TDA18212HN/S/C1/S3HVQFN40
(SOT618-1)
sot618-1_posot618-1_fr
Reel Dry Pack, SMD, 13" Q1/T1ActiveStandard MarkingTDA18212HN/S/C1/SY
( 9353 002 85518 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL LF
TDA18212HN/M/C1TDA18212HN/M/C1,51TDA18212HN/M/C1Always Pb-free33
TDA18212HN/M/C1TDA18212HN/M/C1:55TDA18212HN/M/C1Always Pb-free33
TDA18212HN/M/C1TDA18212HN/M/C1,55TDA18212HN/M/C1Always Pb-free33
TDA18212HN/M/C1/S2TDA18212HN/M/C1S2:TDA18212HN/M/C1/S2Always Pb-free33
TDA18212HN/M/C1/S2TDA18212HN/M/C1S2,TDA18212HN/M/C1/S2Always Pb-free33
TDA18212HN/M/C1/S2TDA18212HN/M/C1/S2TDA18212HN/M/C1/S2Always Pb-free33
TDA18212HN/M/C1/S3TDA18212HN/M/C1/S3TDA18212HN/M/C1/S3Always Pb-free33
TDA18212HN/S/C1TDA18212HN/S/C1,51TDA18212HN/S/C1Always Pb-free33
TDA18212HN/S/C1TDA18212HN/S/C1,55TDA18212HN/S/C1Always Pb-free33
TDA18212HN/S/C1TDA18212HN/S/C1:55TDA18212HN/S/C1Always Pb-free33
TDA18212HN/S/C1/S2TDA18212HN/SC1S2,5TDA18212HN/S/C1/S2Always Pb-free33
TDA18212HN/S/C1/S2TDA18212HN/S/C1S2,TDA18212HN/S/C1/S2Always Pb-free33
TDA18212HN/S/C1/S2TDA18212HN/S/C1/S2TDA18212HN/S/C1/S2Always Pb-free33
TDA18212HN/S/C1/S3TDA18212HN/S/C1/SYTDA18212HN/S/C1/S3Always Pb-free33
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
75017085Application guide: Flat-panel TV setsLine cardpdf2012-03-13
sot618-1_frFootprint for reflow soldering SOT618-1Reflow solderingpdf2009-10-08
SOT618-1_528HVQFN40; Reel dry pack, SMD, 13" Q2/T3 turned orientation Orderable part number ending, 528 or MP Ordering code (12NC) ending 528Packingpdf2013-09-06
sot618-1_poplastic thermal enhanced very thin quad flat package; no leads; 40 terminals; body 6 x 6 x 0.85 mmOutline drawingpdf2002-10-21

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TDA18212HN/M/C19352 898 45518TDA18212HN/M/C1,51      not available
TDA18212HN/M/C19352 898 45557TDA18212HN/M/C1:55       
TDA18212HN/M/C19352 898 45551TDA18212HN/M/C1,55ASIAWPI49049001/30/2015Buy onlinenot available
TDA18212HN/M/C1/S29352 949 22518TDA18212HN/M/C1S2:       
TDA18212HN/M/C1/S29352 949 22557TDA18212HN/M/C1S2,       
TDA18212HN/M/C1/S29352 949 22551TDA18212HN/M/C1/S2       
TDA18212HN/M/C1/S39352 985 09518TDA18212HN/M/C1/S3       
TDA18212HN/S/C19352 905 65518TDA18212HN/S/C1,51       
TDA18212HN/S/C19352 905 65557TDA18212HN/S/C1,55       
TDA18212HN/S/C19352 905 65551TDA18212HN/S/C1:55      not available
TDA18212HN/S/C1/S29352 935 94518TDA18212HN/SC1S2,5       
TDA18212HN/S/C1/S29352 935 94557TDA18212HN/S/C1S2,       
TDA18212HN/S/C1/S29352 935 94551TDA18212HN/S/C1/S2      not available
TDA18212HN/S/C1/S39353 002 85518TDA18212HN/S/C1/SY       

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

Find answers to your design questions on this page. If available you can find information in our NXP Support Community or you can find NXP models, Demo boards and Design tools.

Frequently asked questions and Community discussions

The Frequently asked questions are answers provided by NXP technical experts. The discussions are between users of the Community, these can be NXP technical experts, but also other users.

Please wait. Loading data...


No items available, please go to the Community to engage in a new discussion.

Disclaimer All Community items are matched using search logic, so not all results may be equally relevant.
Any opinions, advice, statements or other information in the discussions posted or transmitted by any third party are the responsibility of the author of that message and not of NXP.

{"subtitle":"","category":[],"basictype":["TDA18212HN"]}
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
Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.