TDA20142
8PSK satellite tuner with integrated high-sensitivity LNA and loop-through
TDA20142 is a general-purpose 8PSK satellite tuner that addresses the stringent requirements of both operator and Free To Air (FTA) applications. It includes an integrated high-sensitivity Low Noise Amplifier (LNA) and a large dynamic range. The device also includes a built-in RF Loop-Through (LPT).
To address FTA applications, the TDA20142’s built-in high-sensitivity LNA provides exceptional Noise Figure (NF) without the need for any external amplification. However, unlike many competitive FTA tuners, the TDA20142’s unique architecture allows it to achieve this NF for low-power signals without sacrificing linearity (IIP3, IIP2) when total power is high. This characteristic makes the TDA20142 ideal for operator applications. The LNA also includes multiple settings to allow power reduction when higher linearity is not required.
To achieve 8PSK compliance, the tuner employs a fractional PLL that provides excellent phase noise while enabling fine step size without adversely affecting lock time. Additional features include a built-in auto-tuning function, a single-ended RF input and a buffered version of the crystal clock with optional dividers that is made available to drive companion ICs.
The device’s flexible LPT includes a buffer and an attenuator with four settings. This allows flexibility when connected in cascade with a second satellite tuner. Good reverse isolation assures that interaction between the two tuners connected via the LPT path does not affect the desired signal.
| Type number | Package | Package reference code | PAL, SECAM, NTSC |
|---|---|---|---|
| TDA20142 | SOT993-3 (HVQFN28) | HVQFN28 | no |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TDA20142/2 | TDA20142/2,557 | 9352 943 41557 | Volume production | SOT993-3 (HVQFN28) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| TDA20142/2 | TDA20142/2,518 | 9352 943 41518 | Volume production | SOT993-3 (HVQFN28) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TDA20142/2 | TDA20142/2,557 | TDA20142/2 | Always Pb-free | 3 | 3 | ||||
| TDA20142/2 | TDA20142/2,518 | TDA20142/2 | Always Pb-free | 3 | 3 |
| Type | Format | Title | Date |
|---|---|---|---|
| Line card | Application guide: Flat-panel TV sets (v.2.0) | 2012-03-13 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us