TDA8262HN
Fully integrated satellite tuner
The direct conversion QPSK demodulator is the front-end receiver dedicated to digital TV broadcasting, satisfying both DVB-S and DBS TV standards. The wide range oscillator (from 950 MHz to 2175 MHz) covers the American, European and Asian satellite bands, as well as the SMA-TV US standard.
The Zero-IF (ZIF) concept discards traditional IF filtering and intermediate conversion techniques.
Gain-controlled amplifiers in the RF guarantee optimum signal level. The variable gain is controlled by the signal returned from the Satellite Demodulator and Decoder (SDD) and applied to pin AGC.
The integrated LNA allows the IC to be directly connected to the LNB output. The LNA can be by-passed by an I²C-bus selectable attenuation, providing a 20 dB extra attenuation in order to handle higher input signal levels of up to 0 dBm per channel.
An integrated loop-through realizes a copy of the input RF signal for another downconverter. This feature offers a BOM reduction and simplifies the application for dual channel demodulation like watch and record.
Connected at the RF input, an RMS level detector provides through I²C-bus read mode the full band input signal level.
The LO quadrature outputs are derived from a high performance integrated LC oscillator.
Its frequency is: (f LO)/N = (f xtal)/R. Thanks to the low phase noise performance of the integrated LC oscillator which controls the LO frequency, the synthesizer offers a good performance for phase noise in the satellite band. The step size of the LO output frequency is equal to the comparison frequency.
Control data is entered via the I²C-bus. The bus can be either 5.0 V or 3.3 V, allowing compatibility with most of existing microcontrollers.
An 8-byte frame is required to address the device and to program the main divider ratio, the reference divider ratio, the charge-pump current and the operating mode.
A flag is set when the loop is in-lock, readable during read operations, as well as the Power-on reset flag and RF input level.
The device has four selectable I²C-bus addresses. Applying a specific voltage to pin AS selects an address. This feature gives the possibility to use up to four TDA8262HN ICs in the same system.
| Type number | Package | Package reference code | Noise figure [Typ](dB) | Supply voltage(V) | Satellite type | Cable type | Terrestrial type | PAL, SECAM, NTSC | DVB-S | Frequency range(MHz) | Maximum input power(dBµV) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| TDA8262HN | SOT617-1 (HVQFN32) | HVQFN32 | 7.7 | 3.3 | yes | no | no | no | yes | 950 Min - 2175 Max | yes |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TDA8262HN/C1 | TDA8262HN/C1,118 | 9352 753 21118 | Volume production | SOT617-1 (HVQFN32) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TDA8262HN/C1 | TDA8262HN/C1,118 | TDA8262HN/C1 | Always Pb-free | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Fully integrated satellite tuner (v.1.0) | 2004-12-14 | |
| Line card | Application guide: Flat-panel TV sets (v.2.0) | 2012-03-13 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us