Bluetooth Smart / Bluetooth Low Energy (BLE)

Bluetooth® Low Energy (BLE) is a key technology within the IoT. It connects BLE-enabled products to smart mobile devices.

The connectivity options and extreme low power make BLE the wireless technology of choice for the development of advanced, long-lasting wearable computing products.

NXP is a leader in the Internet of Things (IoT) and is committed to delivering a world-class portfolio of BLE solutions including silicon, software, and reference designs.

Standard Key Features: Timers, SPI, UART, I2C, GPIO.
Memory Supported Protocols Radio Performance
Product CPU Flash /
SRAM
Supported Frequency Band
BLE
>BLE Mesh
>IPv6 6LoBLE
>Thread
Sensitivity Transmit
Power
Receive
Current
Transmit
Current
KW41Z
Bluetooth Low Energy 4.2
Cortex-M0+ 256-512 KB / 64-128 KB 2.4 GHz -95 dBm
(BLE)
-100 dBm
(802.15.4)
Up to
+3.5 dBm
6.8 mA 6.1 mA
KW31Z
Bluetooth Low Energy 4.2
Cortex-M0+ 256-512 KB / 64-128 KB 2.4 GHz -95 dBm
(BLE)
-100 dBm
(802.15.4)
Up to
+3.5 dBm
6.8 mA 6.1 mA
KW30Z
Bluetooth Low Energy 4.1
Cortex-M0+ 160 KB / 20 KB 2.4 GHz -91 dBm Up to +5 dBm 6.5 mA 8.4 mA
QN9020
Bluetooth Low Energy 4.0 Package: QFN48
Cortex-M0 128 KB / 64 KB 2.4 GHz -95 dBm -20 dBm to 4 dBm 9.25 mA 8.8 mA
QN9021
Bluetooth Low Energy 4.0 Package: QFN32
Cortex-M0 128 KB / 64 KB 2.4 GHz -95 dBm -20 dBm to 4 dBm 9.25 mA 8.8 mA
QN9022
Bluetooth Low Energy 4.0 Package: QFN40
Cortex-M0 External Flash / 64 KB 2.4 GHz -95 dBm -20 dBm to 4 dBm 9.25 mA 8.8 mA
QN9080
Bluetooth Low Energy 4.2 Package: QFN48
Cortex-M4F Embedded Flash / 512 KB 2.4 GHz -95 dBm -20 dBm to 2 dBm 3.6 mA 3.4 mA