RDHEALTH_HUB: Home Health Hub Reference Platform

Overview

Home Health Hub Reference Platform

Home Health Hub Reference Platform

Home Health Hub Reference Platform

Home Health Hub Reference Platform

Home Health Hub Reference Platform

Video

Qualcomm 2Net Platform with i.MX28 Applications Processor - Use Case

Video

Features

Kit Contains

  • HHH gateway printed circuit board (PCB)
  • BT/Wi-Fi module (connects to the HHH Gateway PCB)
  • Panic alarm sensor
  • Quick start guide
  • Windows-Embedded Compact 7/Linux BSP and example code
  • ZigBee Healthcare and Home Automation stacks
  • Bluetooth HDP and Low Energy stacks (subject to license from Stonestreet One)
  • USB PHDC stack
  • WiFi stack
  • Design files
  • Cables
  • Example user interface (UI) software for remote devices

Supported Devices

  • i.MX280: Multimedia Applications Processors - Low-Power, High-Performance, ARM9™ Core
  • i.MX281: Multimedia Applications Processors - Automotive Applications, Connectivity, Integration, ARM9™ Core
  • i.MX283: Multimedia Applications Processors - High-Performance, Low-Power, ARM9™ Core
  • i.MX285: Multimedia Applications Processors - Integrated Power Management, Ethernet, Resistive Touch Screen, ARM9™ Core
  • i.MX286: Multimedia Applications Processors - Dual CAN, High Performance, Low Power, ARM9™ Core
  • i.MX287: Multimedia Applications Processors - Dual Ethernet, Dual CAN, LCD Touch Screen, ARM9™ Core
  • MC12311: Sub-1 GHz RF and 8-bit HCS08 MCU with 32KB Flash, 2KB RAM
  • MC13226V: 2.4 GHz 802.15.4 RF and 32-bit ARM7™ MCU with 128KB Flash, 96KB RAM

Featured Products