There was an error loading the movie.

Benefits

With NXP's energy-saving toolbox on your workbench, you'll discover a host of multimarket semiconductor solutions to help you in your next energy-conscious design.

  • Lower switching losses
  • Lower power consumption at a given, or improved, performance level
  • Increase efficiency in power management functions
  • Manage the energy needs of large system
  • managing battery life
  • Replace existing applications with greener substitutes
  • Reduce total quantity of materials used in applications (packaging, silicon, metals, plastics)
  • Reduce product size and weight

Find out how much space you can save using NXP's leadless multimarket semiconductors portfolio.

A few examples of how we can help save energy

Click below to find out how:
PC power supplies
PC power supply efficiency can increase, on average, from 70% to 85%, resulting in savings of 45 W for every hour of operation. Multiply this by the 150 million home and office PCs worldwide shipped per year and the potential is massive.
Solid state lighting
In applications such as traffic lights, portable devices, automotive and in- / out-door lighting for example, new SSL solutions could reduce consumption by 40%, saving over 100 billion Euros yearly in electricity costs and reducing CO2 emissions by 555 million tons per year.
CFL lighting
For an average power of 60 W for conventional lighting, a CFL bulb uses only 10 W, a saving of 50 W per bulb. Consider the 13 billion (bulb) lamps that are sold per year globally and this equates to an enormous energy saving.
Home entertainment systems
Studies show that the energy saved by turning an HDR, VCR or DVR recorder off is about 50 kW a year. By enabling systems to be switched off while maintaining signal reception provides a simple and convenient way of saving energy.