Freescale Semiconductor
1191 results sorted by relevance

AN4516SW: IBIS software models for the XS4200 products

... NXP; Download Manager. Agreement : AN4516SW: IBIS software  models for the XS4200 products.  IMPORTANT. Read ...

[PDF] MSC711x IBIS Model Files (REV 1)

01 Jul 2005 ... Industry Alliance defines a modeling technique that ... a simple table-based buffer  model for semiconductor ... has two sets of IBIS models, one for 3.3 V ...

[PDF] AN4516, IBIS Model File for Dual 24 V High Side Switch Family - Application ... (REV 1.0)

27 Nov 2012 ... outputs (4 models) IBIS inputs (4 models) ... 3 Model Validation The input/output  buffers ... setup described in the IBIS MODELING COOKBOOK version ...

k61_120_143wlcsp_typ.ibs k61_120_143wlcsp_full.ibs

k61_120_143wlcsp_typ.ibs k61_120_143wlcsp_full.ibs

k66_180_144mbga_derated.ibs k66_180_144mbga_normal. ...

k66_180_144mbga_derated.ibs k66_180_144mbga_normal.ibs

[PDF] Hardware Development Guide for the i.MX 6UltraLite ...

... use in a 60 Ω system is best modeled using a ... data based on how much the  modeling engineer knows ... used the i.MX 6UltraLite IBIS model with the ...

[PDF] Hardware Development Guide for i.MX 6SoloX Application ...

... interface pins that are not modeled in the i ... are validated against the IBIS  specification, which ... measure the correlation of model simulation results ...

Kinetis® Symbols, Footprints and Models

... IBIS and BSDL models; CAD Symbols and footprints (BXL format); Package  Drawings; Datasheets. Enter a Kinetis MCU part number: ...

[PDF] Hardware Development Guide for the i.MX 6UltraLite Applications Processor (REV 1)

30 Mar 2016 ... use in a 60 Ω system is best modeled using a ... data based on how much the  modeling engineer knows ... used the i.MX 6UltraLite IBIS model with the ...

[PDF] Hardware Development Guide for the i.MX 6UltraLite Applications Processor (REV 0)

01 Nov 2016 ... understanding of board layouts and terminology, IBIS modeling, BSDL testing ...  a 60 Ω system is best modeled using a ... Understanding the IBIS Model ...

1 2 3 4 5 6 7 8 9 10 Next