6 results shown.
TypenumberPackageCategoryDescriptionLogic switching levelsNumber of pinsOutput drive capabilityPower dissipation considerationsPropagation delayVoltage
N74F283DSOT109Full adders 4-Bit Binary Full Adder with Fast Carry TTL 16 -1/+20 mA 7 4.5-5.5 V
N74F283NSOT38-4Full adders 4-Bit Binary Full Adder with Fast Carry TTL 16 -1/+20 mA 7 4.5-5.5 V
74HC283DSOT109Full adders 4-Bit Binary Full Adder with Fast Carry CMOS 16 +/- 5.2 mA Low Power or Battery Applications 21@5V 2.0-6.0 V
74HC283DBSOT338-1Full adders 4-Bit Binary Full Adder with Fast Carry CMOS 16 +/- 5.2 mA Low Power or Battery Applications 21@5V 2.0-6.0 V
74HC283NSOT38-4Full adders 4-Bit Binary Full Adder with Fast Carry CMOS 16 +/- 5.2 mA Low Power or Battery Applications 21@5V 2.0-6.0 V
74HC283PWSOT403-1Full adders 4-Bit Binary Full Adder with Fast Carry CMOS 16 +/- 5.2 mA Low Power or Battery Applications 21@5V 2.0-6.0 V