454 results shown.
| Typenumber | Package | Category | Description | Propagation delay | Output drive capability | Voltage | Number of pins | Power dissipation considerations | Logic switching levels | Supply voltage | Standby current | Number of channels | Supply current | Bandwidth | Operating temperature |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N74F06D | SOT108-1 | Buffers/drivers: others | Hex Inverter with Open-Drain Outputs | 3.5 | 64 mA | 4.5-5.5 V | 14 | TTL | |||||||
| N74F06N | SOT27-1 | Buffers/drivers: others | Hex Inverter with Open-Drain Outputs | 3.5 | 64 mA | 4.5-5.5 V | 14 | TTL | |||||||
| 74HC3G06DC | SOT765-1 | Buffers/drivers: others | Triple Inverter with Open-Drain Outputs | 9@5V | +5.2 mA | 2.0-6.0 | 8 | Low Power or Battery Applications | CMOS | ||||||
| 74HC3G06DP | SOT505-2 | Buffers/drivers: others | Triple Inverter with Open-Drain Outputs | 9@5V | +5.2 mA | 2.0-6.0 | 8 | Low Power or Battery Applications | CMOS | ||||||
| 74HCT3G06DC | SOT765-1 | Buffers/drivers: others | Triple Inverter with Open-Drain Outputs; TTL Enabled | 9 | 4 mA | 4.5-5.5 V | 8 | Low Power | TTL | ||||||
| 74HCT3G06DP | SOT505-2 | Buffers/drivers: others | Triple Inverter with Open-Drain Outputs; TTL Enabled | 9 | 4 mA | 4.5-5.5 V | 8 | Low Power | TTL | ||||||
| 74LVC06ABQ | SOT762-1 | Buffers/drivers: others | Hex Inverter with Open-Drain Outputs | 2.3@3.3V | 32 mA | 1.65-5.5 | Low Power or Battery Applications | TTL | |||||||
| 74LVC06AD | SOT108-1 | Buffers/drivers: others | Hex Inverter with Open-Drain Outputs | 2.3@3.3V | 32 mA | 1.65-5.5 | Low Power or Battery Applications | TTL | |||||||
| 74LVC06APW | SOT402-1 | Buffers/drivers: others | Hex Inverter with Open-Drain Outputs | 2.3@3.3V | 32 mA | 1.65-5.5 | Low Power or Battery Applications | TTL | |||||||
| 74LVC1G06GF | SOT891 | Buffers/drivers: others | |||||||||||||
| 74LVC1G06GM | SOT886 | Buffers/drivers: others | 3.3V PicoGate Inverter With Open-Drain Outputs | 2.3@3.3V | 32 mA | 1.65 - 5.5 | 6 | Low Power or Battery Applications | TTL | ||||||
| 74LVC1G06GV | SOT753 | Buffers/drivers: others | 3.3V PicoGate Inverter With Open-Drain Outputs | 2.3@3.3V | 32 mA | 1.65 - 5.5 | 5 | Low Power or Battery Applications | TTL | ||||||
| 74LVC1G06GW | SOT353 | Buffers/drivers: others | 3.3V PicoGate Inverter With Open-Drain Outputs | 2.3@3.3V | 32 mA | 1.65 - 5.5 | 5 | Low Power or Battery Applications | TTL | ||||||
| 74LVC2G06GM | SOT886 | Buffers/drivers: others | |||||||||||||
| 74LVC2G06GV | SOT457 | Buffers/drivers: others | Dual Inverter With Open-Drain Outputs | 2.3@3.3V | 32 mA | 1.65 - 5.5 | 6 | Low Power or Battery Applications | TTL | ||||||
| 74LVC2G06GW | SOT363 | Buffers/drivers: others | Dual Inverter With Open-Drain Outputs | 2.3@3.3V | 32 mA | 1.65 - 5.5 | 6 | Low Power or Battery Applications | TTL | ||||||
| 74LVC3G06DC | SOT765-1 | Buffers/drivers: others | Triple Inverter With Open-Drain Outputs | 2.0@3.3V | 32 mA | 1.65 - 5.5 | 8 | Low Power or Battery Applications | TTL | ||||||
| 74LVC3G06DP | SOT505-2 | Buffers/drivers: others | Triple Inverter With Open-Drain Outputs | 2.0@3.3V | 32 mA | 1.65 - 5.5 | 8 | Low Power or Battery Applications | TTL | ||||||
| 74LVC3G06GM | SOT902-1 | Buffers/drivers: others | |||||||||||||
| 74LVC3G06GT | SOT833-1 | Buffers/drivers: others | |||||||||||||
| N74F07D | SOT108-1 | Buffers/drivers: others | Hex Buffer with Open-Drain Outputs | 5 | 64 mA | 4.5-5.5 V | 14 | TTL | |||||||
| N74F07N | SOT27-1 | Buffers/drivers: others | Hex Buffer with Open-Drain Outputs | 5 | 64 mA | 4.5-5.5 V | 14 | TTL | |||||||
| 74LVC07ABQ | SOT762-1 | Buffers/drivers: others | Hex Buffer with Open-Drain Outputs | 2.2@3.3V | 32 mA | 1.65-5.5 | Low Power or Battery Applications | TTL | |||||||
| 74LVC07AD | SOT108-1 | Buffers/drivers: others | Hex Buffer with Open-Drain Outputs | 2.2@3.3V | 32 mA | 1.65-5.5 | Low Power or Battery Applications | TTL | |||||||
| 74LVC07APW | SOT402-1 | Buffers/drivers: others | Hex Buffer with Open-Drain Outputs | 2.2@3.3V | 32 mA | 1.65-5.5 | Low Power or Battery Applications | TTL | |||||||
| 74LVC1G07GF | SOT891 | Buffers/drivers: others | |||||||||||||
| 74LVC1G07GM | SOT886 | Buffers/drivers: others | 3.3V PicoGate Buffer With Open-Drain Outputs | 2.2@3.3V | 32 mA | 1.65 - 5.5 | 6 | Low Power or Battery Applications | TTL | ||||||
| 74LVC1G07GV | SOT753 | Buffers/drivers: others | 3.3V PicoGate Buffer With Open-Drain Outputs | 2.2@3.3V | 32 mA | 1.65 - 5.5 | 5 | Low Power or Battery Applications | TTL | ||||||
| 74LVC1G07GW | SOT353-1 | Buffers/drivers: others | 3.3V PicoGate Buffer With Open-Drain Outputs | 2.2@3.3V | 32 mA | 1.65 - 5.5 | 5 | Low Power or Battery Applications | TTL | ||||||
| 74LVC2G07GF | SOT891 | Buffers/drivers: others | |||||||||||||
| 74LVC2G07GM | SOT886 | Buffers/drivers: others | |||||||||||||
| 74LVC2G07GV | SOT457 | Buffers/drivers: others | Dual Buffer With Open-Drain Outputs | 2.6@3.3V | 32 mA | 1.65 - 5.5 | 6 | Low Power or Battery Applications | TTL | ||||||
| 74LVC2G07GW | SOT363 | Buffers/drivers: others | Dual Buffer With Open-Drain Outputs | 2.6@3.3V | 32 mA | 1.65 - 5.5 | 6 | Low Power or Battery Applications | TTL | ||||||
| 74LVC3G07DC | SOT765-1 | Buffers/drivers: others | Triple Buffer With Open-Drain Outputs | 2.1@3.3V | 32 mA | 1.65 - 5.5 | 8 | Low Power or Battery Applications | TTL | ||||||
| 74LVC3G07DP | SOT505-2 | Buffers/drivers: others | Triple Buffer With Open-Drain Outputs | 2.1@3.3V | 32 mA | 1.65 - 5.5 | 8 | Low Power or Battery Applications | TTL | ||||||
| 74LVC3G07GM | SOT902-1 | Buffers/drivers: others | |||||||||||||
| 74LVC3G07GT | SOT833-1 | Buffers/drivers: others | |||||||||||||
| 74LVC2G34GF | SOT891 | Buffers/drivers: others | |||||||||||||
| 74LVC2G34GM | SOT886 | Buffers/drivers: others | |||||||||||||
| 74LVC2G34GV | SOT457 | Buffers/drivers: others | Dual buffer Gate | 2.2@3.3V | +/- 32 mA | 1.65- 5.5 | 6 | Low Power or Battery Applications | TTL | ||||||
| 74LVC2G34GW | SOT363 | Buffers/drivers: others | Dual buffer Gate | 2.2@3.3V | +/- 32 mA | 1.65- 5.5 | 6 | Low Power or Battery Applications | TTL | ||||||
| 74LVC3G34DC | SOT765-1 | Buffers/drivers: others | 3.3V Triple PicoGate Buffer | 2.2@3.3V | +/- 32 mA | 1.65-5.5 | 8 | Low Power or Battery Applications | TTL | ||||||
| 74LVC3G34DP | SOT505-2 | Buffers/drivers: others | 3.3V Triple PicoGate Buffer | 2.2@3.3V | +/- 32 mA | 1.65-5.5 | 8 | Low Power or Battery Applications | TTL | ||||||
| 74LVC3G34GD | SOT996-2 | Buffers/drivers: others | |||||||||||||
| 74LVC3G34GM | SOT902-1 | Buffers/drivers: others | |||||||||||||
| 74LVC3G34GT | SOT833-1 | Buffers/drivers: others | |||||||||||||
| I74F3037D | SOT162-1 | Buffers/drivers: others | 2-Input 30 Ohm Line Driver; Non-Inverting | 2 | -67/+160 mA | 4.5-5.5 V | 16 | TTL | |||||||
| I74F3037N | SOT38-4 | Buffers/drivers: others | 2-Input 30 Ohm Line Driver; Non-Inverting | 2 | -67/+160 mA | 4.5-5.5 V | 16 | TTL | |||||||
| N74F3037D | SOT162-1 | Buffers/drivers: others | 2-Input 30 Ohm Line Driver; Non-Inverting | 2 | -67/+160 mA | 4.5-5.5 V | 16 | TTL | |||||||
| N74F3037N | SOT38-4 | Buffers/drivers: others | 2-Input 30 Ohm Line Driver; Non-Inverting | 2 | -67/+160 mA | 4.5-5.5 V | 16 | TTL | |||||||
| I74F38D | SOT108-1 | Buffers/drivers: others | 2-Input NAND Buffer (Open Collector) | 10 | 64 mA | 4.5-5.5 V | 14 | TTL | |||||||
| I74F38N | SOT27-1 | Buffers/drivers: others | 2-Input NAND Buffer (Open Collector) | 10 | 64 mA | 4.5-5.5 V | 14 | TTL | |||||||
| N74F38D | SOT108-1 | Buffers/drivers: others | 2-Input NAND Buffer (Open Collector) | 10 | 64 mA | 4.5-5.5 V | 14 | TTL |