133 results shown.
Typenumber ( ) Package ( ) Category ( ) DescriptionFmax ( MHz ) Logic switching levelsNumber of pinsOn resistance ( Ohms ) Operating temperature ( Cel ) Output drive capabilityPower dissipation considerationsPropagation delay ( ns ) Voltage
74AUP1G18GFSOT891Decoders/demultiplexers 1-to-2 demultiplexer (3-state) 70.0 CMOS -40~125 1.9/-1.9 mA Ultra Low 7.0 1.1-3.6 V
74AUP1G18GMSOT886Decoders/demultiplexers 1-to-2 demultiplexer (3-state) 70.0 CMOS -40~125 1.9/-1.9 mA Ultra Low 7.0 1.1-3.6 V
74AUP1G18GWSOT363Decoders/demultiplexers 1-to-2 demultiplexer (3-state) 70.0 CMOS -40~125 1.9/-1.9 mA Ultra Low 7.0 1.1-3.6 V
74LVC1G18GVSOT457Decoders/demultiplexers 3.3V 1-of-2 Non-Inverting Demultiplexer with 3-State Deselected Output TTL 6 +/- 32 mA Low Power or Battery Applications 3@3.3V 1.65 - 5.5 V
74LVC1G18GWSOT363Decoders/demultiplexers 3.3V 1-of-2 Non-Inverting Demultiplexer with 3-State Deselected Output TTL 6 +/- 32 mA Low Power or Battery Applications 3@3.3V 1.65 - 5.5 V
74AUP1G19GMSOT886Decoders/demultiplexers 1-to-2 decoder/demultiplexer 70.0 CMOS -40~125 1.9/-1.9 mA Ultra Low 7.8 1.1-3.6 V
74AUP1G19GWSOT363Decoders/demultiplexers 1-to-2 decoder/demultiplexer 70.0 CMOS -40~125 1.9/-1.9 mA Ultra Low 7.8 1.1-3.6 V
74LVC1G19GFSOT891Decoders/demultiplexers
74LVC1G19GMSOT886Decoders/demultiplexers
74LVC1G19GVSOT457Decoders/demultiplexers 3.3V 1-of-2 Decoder/Demultiplexer TTL 6 +/- 32 mA Low Power or Battery Applications 2.5@3.3V 1.65 - 5.5 V
74LVC1G19GWSOT363Decoders/demultiplexers 3.3V 1-of-2 Decoder/Demultiplexer TTL 6 +/- 32 mA Low Power or Battery Applications 2.5@3.3V 1.65 - 5.5 V
74HC42DSOT109-1Decoders/demultiplexers BCD to Decimal Decoder (1-of-10) CMOS 16 +/- 5.2 mA Low Power or Battery Applications 14@5V 2.0-6.0 V
74HC42NSOT38-4Decoders/demultiplexers BCD to Decimal Decoder (1-of-10) CMOS 16 +/- 5.2 mA Low Power or Battery Applications 14@5V 2.0-6.0 V
74HCT42DSOT109-1Decoders/demultiplexers BCD to Decimal Decoder (1-of-10); TTL Enabled TTL 16 +/- 4 mA Low Power 17 4.5-5.5 V
74HCT42NSOT38-4Decoders/demultiplexers BCD to Decimal Decoder (1-of-10); TTL Enabled TTL 16 +/- 4 mA Low Power 17 4.5-5.5 V
74HC137DSOT109-1Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer with Address Latches; Inverting CMOS 16 +/- 5.2 mA Low Power or Battery Applications 17@5V 2.0-6.0 V
74HC137DBSOT338-1Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer with Address Latches; Inverting CMOS 16 +/- 5.2 mA Low Power or Battery Applications 17@5V 2.0-6.0 V
74HC137NSOT38-4Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer with Address Latches; Inverting CMOS 16 +/- 5.2 mA Low Power or Battery Applications 17@5V 2.0-6.0 V
74AHC138BQSOT763-1Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting CMOS +/- 8 mA Low Power or Battery Applications 4.4@5V 2.0-5.5 V
74AHC138DSOT109-1Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting CMOS +/- 8 mA Low Power or Battery Applications 4.4@5V 2.0-5.5 V
74AHC138PWSOT403-1Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting CMOS +/- 8 mA Low Power or Battery Applications 4.4@5V 2.0-5.5 V
74AHCT138BQSOT763-1Decoders/demultiplexers
74AHCT138DSOT109-1Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled TTL +/- 8 mA Low Power 4.4 4.5-5.5 V
74AHCT138PWSOT403-1Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled TTL +/- 8 mA Low Power 4.4 4.5-5.5 V
I74F138DSOT109-1Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting TTL 16 -1/+20 mA 6.1 4.5-5.5 V
I74F138NSOT38-4Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting TTL 16 -1/+20 mA 6.1 4.5-5.5 V
N74F138DSOT109-1Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting TTL 16 -1/+20 mA 6.1 4.5-5.5 V
N74F138NSOT38-4Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting TTL 16 -1/+20 mA 6.1 4.5-5.5 V
74LV138BQSOT763-1Decoders/demultiplexers
74LV138DSOT109-1Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting TTL 16 +/- 12 mA Low Power or Battery Applications 12@3.3V 1.0-5.5 V
74LV138DBSOT338-1Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting TTL 16 +/- 12 mA Low Power or Battery Applications 12@3.3V 1.0-5.5 V
74LV138NSOT38-4Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting TTL 16 +/- 12 mA Low Power or Battery Applications 12@3.3V 1.0-5.5 V
74LV138PWSOT403-1Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting TTL 16 +/- 12 mA Low Power or Battery Applications 12@3.3V 1.0-5.5 V
74LVC138ABQSOT763-1Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting TTL +/- 24 mA Low Power or Battery Applications 2.6 @ 3.3V 1.2-3.6
74LVC138ADSOT109-1Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting TTL +/- 24 mA Low Power or Battery Applications 2.6 @ 3.3V 1.2-3.6
74LVC138ADBSOT338-1Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting TTL +/- 24 mA Low Power or Battery Applications 2.6 @ 3.3V 1.2-3.6
74LVC138APWSOT403-1Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting TTL +/- 24 mA Low Power or Battery Applications 2.6 @ 3.3V 1.2-3.6
74HC138BQSOT763-1Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting CMOS 16 +/- 5.2 mA Low Power or Battery Applications 12@5V 2.0-6.0 V
74HC138DSOT109-1Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting CMOS 16 +/- 5.2 mA Low Power or Battery Applications 12@5V 2.0-6.0 V
74HC138DBSOT338-1Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting CMOS 16 +/- 5.2 mA Low Power or Battery Applications 12@5V 2.0-6.0 V
74HC138NSOT38-4Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting CMOS 16 +/- 5.2 mA Low Power or Battery Applications 12@5V 2.0-6.0 V
74HC138PWSOT403-1Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting CMOS 16 +/- 5.2 mA Low Power or Battery Applications 12@5V 2.0-6.0 V
74HC138UUncased dieDecoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting CMOS 16 Low Low Power or Battery Applications 15 5 Volts +
74HCT138BQSOT763-1Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled TTL 16 +/- 4 mA Low Power 17 4.5-5.5 V
74HCT138DSOT109-1Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled TTL 16 +/- 4 mA Low Power 17 4.5-5.5 V
74HCT138DBSOT338-1Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled TTL 16 +/- 4 mA Low Power 17 4.5-5.5V
74HCT138NSOT38-4Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled TTL 16 +/- 4 mA Low Power 17 4.5-5.5V
74HCT138PWSOT403-1Decoders/demultiplexers 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled TTL 16 +/- 4 mA Low Power 17 4.5-5.5V
74AHC139DSOT109-1Decoders/demultiplexers Dual 2-to-4 Line Decoder/Demultiplexer CMOS +/- 8 mA Low Power or Battery Applications 3.9@5V 2.0-5.5 V
74AHC139PWSOT403-1Decoders/demultiplexers Dual 2-to-4 Line Decoder/Demultiplexer CMOS +/- 8 mA Low Power or Battery Applications 3.9@5V 2.0-5.5 V
74AHCT139DSOT109-1Decoders/demultiplexers Dual 2-to-4 Line Decoder/Demultiplexer; TTL Enabled TTL +/- 8 mA Low Power 4.7 4.5-5.5 V
74AHCT139PWSOT403-1Decoders/demultiplexers Dual 2-to-4 Line Decoder/Demultiplexer; TTL Enabled TTL +/- 8 mA Low Power 4.7 4.5-5.5 V
N74F139DSOT109-1Decoders/demultiplexers Dual 2-to-4 Line Decoder/Demultiplexer TTL 16 -1/+20 mA 5.3 4.5-5.5 V
N74F139NSOT38-4Decoders/demultiplexers Dual 2-to-4 Line Decoder/Demultiplexer TTL 16 -1/+20 mA 5.3 4.5-5.5 V
74HC139DSOT109-1Decoders/demultiplexers Dual 2-to-4 Line Decoder/Demultiplexer CMOS 16 +/- 5.2 mA Low Power or Battery Applications 11@5V 2.0-6.0 V
74HC139DBSOT338-1Decoders/demultiplexers Dual 2-to-4 Line Decoder/Demultiplexer CMOS 16 +/- 5.2 mA Low Power or Battery Applications 11@5V 2.0-6.0 V
74HC139NSOT38-4Decoders/demultiplexers Dual 2-to-4 Line Decoder/Demultiplexer CMOS 16 +/- 5.2 mA Low Power or Battery Applications 11@5V 2.0-6.0 V
74HC139PWSOT403-1Decoders/demultiplexers Dual 2-to-4 Line Decoder/Demultiplexer CMOS 16 +/- 5.2 mA Low Power or Battery Applications 11@5V 2.0-6.0 V
74HCT139DSOT109-1Decoders/demultiplexers Dual 2-to-4 Line Decoder/Demultiplexer; TTL Enabled TTL 16 +/- 4 mA Low Power 13 4.5-5.5V
74HCT139DBSOT338-1Decoders/demultiplexers Dual 2-to-4 Line Decoder/Demultiplexer; TTL Enabled TTL 16 +/- 4 mA Low Power 13 4.5-5.5V
74HCT139NSOT38-4Decoders/demultiplexers Dual 2-to-4 Line Decoder/Demultiplexer; TTL Enabled TTL 16 +/- 4 mA Low Power 13 4.5-5.5V
74HCT139PWSOT403-1Decoders/demultiplexers Dual 2-to-4 Line Decoder/Demultiplexer; TTL Enabled TTL 16 +/- 4 mA Low Power 13 4.5-5.5V
74LV139BQSOT763-1Decoders/demultiplexers
74LV139DSOT109-1Decoders/demultiplexers Dual 2-to-4 Line Decoder/Demultiplexer TTL 16 +/- 12 mA Low Power or Battery Applications 11@3.3V 1.0-5.5 V
74LV139DBSOT338-1Decoders/demultiplexers Dual 2-to-4 Line Decoder/Demultiplexer TTL 16 +/- 12 mA Low Power or Battery Applications 11@3.3V 1.0-5.5 V
74LV139NSOT38-4Decoders/demultiplexers Dual 2-to-4 Line Decoder/Demultiplexer TTL 16 +/- 12 mA Low Power or Battery Applications 11@3.3V 1.0-5.5 V
74LV139PWSOT403-1Decoders/demultiplexers Dual 2-to-4 Line Decoder/Demultiplexer TTL 16 +/- 12 mA Low Power or Battery Applications 11@3.3V 1.0-5.5 V
74LVC139BQSOT763-1Decoders/demultiplexers Dual 2-to-4 Line Decoder/Demultiplexer TTL +/- 24 mA Low Power or Battery Applications 3.3 @ 3.3V 1.2-3.6
74LVC139DSOT109-1Decoders/demultiplexers Dual 2-to-4 Line Decoder/Demultiplexer TTL +/- 24 mA Low Power or Battery Applications 3.3 @ 3.3V 1.2-3.6
74LVC139DBSOT338-1Decoders/demultiplexers Dual 2-to-4 Line Decoder/Demultiplexer TTL +/- 24 mA Low Power or Battery Applications 3.3 @ 3.3V 1.2-3.6
74LVC139PWSOT403-1Decoders/demultiplexers Dual 2-to-4 Line Decoder/Demultiplexer TTL +/- 24 mA Low Power or Battery Applications 3.3 @ 3.3V 1.2-3.6
74HC154BQSOT815-1Decoders/demultiplexers 4-to-16 Line Decoder/Demultiplexer CMOS 24 +/- 5.2 mA Low Power or Battery Applications 11@5V 2.0-6.0 V
74HC154DSOT137-1Decoders/demultiplexers 4-to-16 Line Decoder/Demultiplexer CMOS 24 +/- 5.2 mA Low Power or Battery Applications 11@5V 2.0-6.0 V
74HC154DBSOT340-1Decoders/demultiplexers 4-to-16 Line Decoder/Demultiplexer CMOS 24 +/- 5.2 mA Low Power or Battery Applications 11@5V 2.0-6.0 V
74HC154NSOT101-1Decoders/demultiplexers 4-to-16 Line Decoder/Demultiplexer CMOS 24 +/- 5.2 mA Low Power or Battery Applications 11@5V 2.0-6.0 V
74HC154PWSOT355-1Decoders/demultiplexers 4-to-16 Line Decoder/Demultiplexer CMOS 24 +/- 5.2 mA Low Power or Battery Applications 11@5V 2.0-6.0 V
74HCT154BQSOT815-1Decoders/demultiplexers 4-to-16 Line Decoder/Demultiplexer; TTL Enabled TTL 24 +/- 4 mA Low Power 13 4.5-5.5V
74HCT154DSOT137-1Decoders/demultiplexers 4-to-16 Line Decoder/Demultiplexer; TTL Enabled TTL 24 +/- 4 mA Low Power 13 4.5-5.5V
74HCT154DBSOT340-1Decoders/demultiplexers 4-to-16 Line Decoder/Demultiplexer; TTL Enabled TTL 24 +/- 4 mA Low Power 13 4.5-5.5V
74HCT154NSOT101-1Decoders/demultiplexers 4-to-16 Line Decoder/Demultiplexer; TTL Enabled TTL 24 +/- 4 mA Low Power 13 4.5-5.5V
74HCT154PWSOT355-1Decoders/demultiplexers 4-to-16 Line Decoder/Demultiplexer; TTL Enabled TTL 24 +/- 4 mA Low Power 13 4.5-5.5V
74HC237DSOT109-1Decoders/demultiplexers 3-to-8 Decoder/Demultiplexer with Address Latches CMOS +/- 5.2 mA Low Power or Battery Applications 16@5V 2.0-6.0 V
74HC237D/DGSOT109-1Decoders/demultiplexers 3-to-8 Decoder/Demultiplexer with Address Latches CMOS +/- 5.2 mA Low Power or Battery Applications 16@5V 2.0-6.0 V
74HC237DBSOT338-1Decoders/demultiplexers 3-to-8 Decoder/Demultiplexer with Address Latches CMOS +/- 5.2 mA Low Power or Battery Applications 16@5V 2.0-6.0 V
74HC237NSOT38-4Decoders/demultiplexers 3-to-8 Decoder/Demultiplexer with Address Latches CMOS +/- 5.2 mA Low Power or Battery Applications 16@5V 2.0-6.0 V
74HC238BQSOT763-1Decoders/demultiplexers
74HC238DSOT109-1Decoders/demultiplexers 3-to-8 Decoder/Demultiplexer CMOS +/- 5.2 mA Low Power or Battery Applications 14@5V 2.0-6.0 V
74HC238DBSOT338-1Decoders/demultiplexers 3-to-8 Decoder/Demultiplexer CMOS +/- 5.2 mA Low Power or Battery Applications 14@5V 2.0-6.0 V
74HC238NSOT38-4Decoders/demultiplexers 3-to-8 Decoder/Demultiplexer CMOS +/- 5.2 mA Low Power or Battery Applications 14@5V 2.0-6.0 V
74HC238PWSOT403-1Decoders/demultiplexers 3-to-8 Decoder/Demultiplexer CMOS +/- 5.2 mA Low Power or Battery Applications 14@5V 2.0-6.0 V
74HCT238BQSOT763-1Decoders/demultiplexers
74HCT238DSOT109-1Decoders/demultiplexers 3-to-8 Decoder/Demultiplexer; TTL Enabled TTL +/- 4 mA Low Power 18 4.5-5.5V
74HCT238DBSOT338-1Decoders/demultiplexers 3-to-8 Decoder/Demultiplexer; TTL Enabled TTL +/- 4 mA Low Power 18 4.5-5.5V
74HCT238NSOT38-4Decoders/demultiplexers 3-to-8 Decoder/Demultiplexer; TTL Enabled TTL +/- 4 mA Low Power 18 4.5-5.5V
74HCT238PWSOT403-1Decoders/demultiplexers 3-to-8 Decoder/Demultiplexer; TTL Enabled TTL +/- 4 mA Low Power 18 4.5-5.5V
HEF4028BPSOT38-4Decoders/demultiplexers 1-of-10 Decoder CMOS 16 +/- 2.4 mA @ 15 V Low Power or Automotive Applications 30@15V 4.5-15.5
HEF4028BTSOT109-1Decoders/demultiplexers 1-of-10 Decoder CMOS 16 +/- 2.4 mA @ 15 V Low Power or Automotive Applications 30@15V 4.5-15.5
74HC4051BQSOT763-1Decoders/demultiplexers 8-Channel Analog Multiplexer/Demultiplexer CMOS 16 60 Low Power or Battery Applications 4@6V 2.0-10.0 V
74HC4051DSOT109-1Decoders/demultiplexers 8-Channel Analog Multiplexer/Demultiplexer CMOS 16 60 Low Power or Battery Applications 4@6V 2.0-10.0 V
74HC4051DBSOT338-1Decoders/demultiplexers 8-Channel Analog Multiplexer/Demultiplexer CMOS 16 60 Low Power or Battery Applications 4@6V 2.0-10.0 V
74HC4051NSOT38-4Decoders/demultiplexers 8-Channel Analog Multiplexer/Demultiplexer CMOS 16 60 Low Power or Battery Applications 4@6V 2.0-10.0 V
74HC4051PWSOT403-1Decoders/demultiplexers 8-Channel Analog Multiplexer/Demultiplexer CMOS 16 60 Low Power or Battery Applications 4@6V 2.0-10.0 V
74HCT4051BQSOT763-1Decoders/demultiplexers 8-Channel Analog Multiplexer/Demultiplexer; TTL Enabled TTL 16 60 Low Power 4 2.0-10.0 V
74HCT4051DSOT109-1Decoders/demultiplexers 8-Channel Analog Multiplexer/Demultiplexer; TTL Enabled TTL 16 60 Low Power 4 2.0-10.0 V
74HCT4051DBSOT338-1Decoders/demultiplexers 8-Channel Analog Multiplexer/Demultiplexer; TTL Enabled TTL 16 60 Low Power 4 2.0-10.0 V
74HCT4051NSOT38-4Decoders/demultiplexers 8-Channel Analog Multiplexer/Demultiplexer; TTL Enabled TTL 16 60 Low Power 4 2.0-10.0 V
74HCT4051PWSOT403-1Decoders/demultiplexers 8-Channel Analog Multiplexer/Demultiplexer; TTL Enabled TTL 16 60 Low Power 4 2.0-10.0 V
74HC4511DSOT109-1Decoders/demultiplexers BCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input CMOS 16 10 mA Low Power or Battery Applications 24@5V 2.0-6.0 V
74HC4511NSOT38-4Decoders/demultiplexers BCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input CMOS 16 10 mA Low Power or Battery Applications 24@5V 2.0-6.0 V
74HCT4511DSOT109-1Decoders/demultiplexers BCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input; TTL Enabled TTL 16 -10 mA Low Power 24 4.5-5.5 V
74HCT4511NSOT38-4Decoders/demultiplexers BCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input; TTL Enabled TTL 16 -10 mA Low Power 24 4.5-5.5 V
HEF4511BPSOT38-4Decoders/demultiplexers BCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input CMOS 16 -25/+2.4 mA @ 15 V Low Power or Automotive Applications 40@15V 4.5-15.5 V
HEF4511BTSOT109-1Decoders/demultiplexers BCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input CMOS 16 -25/+2.4 mA @ 15 V Low Power or Automotive Applications 40@15V 4.5-15.5 V
74HC4514DSOT137-1Decoders/demultiplexers 4-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH CMOS 24 +/- 5.2 mA Low Power or Battery Applications 23@5V 2.0-6.0 V
74HC4514DBSOT340-1Decoders/demultiplexers 4-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH CMOS 24 +/- 5.2 mA Low Power or Battery Applications 23@5V 2.0-6.0 V
74HC4514NSOT101-1Decoders/demultiplexers 4-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH CMOS 24 +/- 5.2 mA Low Power or Battery Applications 23@5V 2.0-6.0 V
74HC4514PWSOT355-1Decoders/demultiplexers 4-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH CMOS 24 +/- 5.2 mA Low Power or Battery Applications 23@5V 2.0-6.0 V
74HCT4514DSOT137-1Decoders/demultiplexers 4-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH; TTL Enabled TTL 24 +/- 4 mA Low Power 26 4.5-5.5 V
74HCT4514DBSOT340-1Decoders/demultiplexers 4-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH; TTL Enabled TTL 24 +/- 4 mA Low Power 26 4.5-5.5 V
74HCT4514NSOT101-1Decoders/demultiplexers 4-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH; TTL Enabled TTL 24 +/- 4 mA Low Power 26 4.5-5.5 V
74HCT4514PWSOT355-1Decoders/demultiplexers 4-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH; TTL Enabled TTL 24 +/- 4 mA Low Power 26 4.5-5.5 V
HEF4514BPSOT101-1Decoders/demultiplexers 1-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH CMOS 24 +/- 2.4 mA @ 15 V Low Power or Automotive Applications 65@15V 4.5-15.5 V
HEF4514BTSOT137-1Decoders/demultiplexers 1-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH CMOS 24 +/- 2.4 mA @ 15 V Low Power or Automotive Applications 65@15V 4.5-15.5 V
74HC4515DSOT137-1Decoders/demultiplexers 4-to-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting CMOS 24 +/- 5.2 mA Low Power or Battery Applications 25@5V 2.0-6.0 V
74HC4515NSOT101-1Decoders/demultiplexers 4-to-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting CMOS 24 +/- 5.2 mA Low Power or Battery Applications 25@5V 2.0-6.0 V
74HCT4515DSOT137-1Decoders/demultiplexers 4-to-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting; TTL Enabled TTL 24 +/- 4 mA Low Power 26 4.5-5.5 V
74HCT4515NSOT101-1Decoders/demultiplexers 4-to-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting; TTL Enabled TTL 24 +/- 4 mA Low Power 26 4.5-5.5 V
HEF4515BPSOT101-1Decoders/demultiplexers 1-of-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting CMOS 24 +/- 2.4 mA @ 15 V Low Power or Automotive Applications 65@15V 4.5-15.5 V
HEF4515BTSOT137-1Decoders/demultiplexers 1-of-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting CMOS 24 +/- 2.4 mA @ 15 V Low Power or Automotive Applications 65@15V 4.5-15.5 V
HEF4543BPSOT38-4Decoders/demultiplexers BCD to 7-Segment Latch/Decoder/Driver with Phase Input CMOS 16 +/- 2.4 mA @ 15 V Low Power or Automotive Applications 55@15V 4.5-15.5 V
HEF4543BTSOT109-1Decoders/demultiplexers BCD to 7-Segment Latch/Decoder/Driver with Phase Input CMOS 16 +/- 2.4 mA @ 15 V Low Power or Automotive Applications 55@15V 4.5-15.5 V
HEF4555BPSOT38-4Decoders/demultiplexers Dual 1-to-4 Line Decoder/Demultiplexer CMOS 16 +/- 2.4 mA @ 15 V Low Power or Automotive Applications 40@15V 4.5-15.5 V
HEF4555BTSOT109-1Decoders/demultiplexers Dual 1-to-4 Line Decoder/Demultiplexer CMOS 16 +/- 2.4 mA @ 15 V Low Power or Automotive Applications 40@15V 4.5-15.5 V