32 results shown.
TypenumberPackageCategoryDescriptionPropagation delayOutput drive capabilityNumber of pinsVoltagePower dissipation considerationsLogic switching levelsFmax
74AVC16334ADGGSOT362-1Registered drivers 1.8/2.5V 16-Bit Registered Driver with Inverted Register Enable (3-State) 2 Medium 48 Low Low Power or Battery Applications CMOS
74ALVC162334ADGGSOT362-1Registered drivers 2.5/3.3V 16-Bit Registered Driver with Inverted Register Enable with 30 Ohm Termination Resistors (3-State) 4~6 Low 48 Low Low Power or Battery Applications TTL
N74F399DSOT109-1Registered drivers Quad 2-Port Register 6.5 -1/+20 mA 16 4.5-5.5 V TTL 120
N74F399NSOT38-4Registered drivers Quad 2-Port Register 6.5 -1/+20 mA 16 4.5-5.5 V TTL 120
74ABT543ADSOT137-1Registered drivers Latched Transceiver; Non-Inverting (3-State) 3.6 -32/+64 mA 24 4.5-5.5 V TTL
74ABT543ADBSOT340-1Registered drivers Latched Transceiver; Non-Inverting (3-State) 3.6 -32/+64 mA 24 4.5-5.5 V TTL
74ABT543APWSOT355-1Registered drivers Latched Transceiver; Non-Inverting (3-State) 3.6 -32/+64 mA 24 4.5-5.5 V TTL
74HC670DSOT109-1Registered drivers 4 x 4 Register File (3-State) 17@5V +/- 7.8 mA 16 2.0-6.0 V Low Power or Battery Applications CMOS
74HC670DBSOT338-1Registered drivers 4 x 4 Register File (3-State) 17@5V +/- 7.8 mA 16 2.0-6.0 V Low Power or Battery Applications CMOS
74HC670NSOT38-4Registered drivers 4 x 4 Register File (3-State) 17@5V +/- 7.8 mA 16 2.0-6.0 V Low Power or Battery Applications CMOS
74HCT670DSOT109-1Registered drivers 4 x 4 Register File; TTL Enabled (3-State) 23 +/- 6 mA 16 4.5-5.5 V Low Power TTL
74HCT670DBSOT338-1Registered drivers 4 x 4 Register File; TTL Enabled (3-State) 23 +/- 6 mA 16 4.5-5.5 V Low Power TTL
74HCT670NSOT38-4Registered drivers 4 x 4 Register File; TTL Enabled (3-State) 23 +/- 6 mA 16 4.5-5.5 V Low Power TTL
74ALVCHS16830DGBSOT647-1Registered drivers 2.5/3.3V 18-Bit to 36-Bit Address Driver with Bus Hold (3-State) 2~4 Medium 80 Low Low Power or Battery Applications TTL
74ALVCH16832DGGSOT646-1Registered drivers 2.5/3.3V 7-Bit to 28-Bit Address Register/Driver (3-State) 2~4 Medium 64 Low Low Power or Battery Applications TTL
74ALVC16834ADGGSOT364-1Registered drivers 2.5/3.3V 18-Bit Registered Driver with Inverted Register Enable (3-State) 2~4 Medium 56 Low Low Power or Battery Applications TTL
74AVC16834ADGGSOT364-1Registered drivers 1.8/2.5V 18-Bit Registered Driver with Inverted Register Enable (3-State) 2 Medium 56 Low Low Power or Battery Applications CMOS
74AVC16834ADGVSOT481-2Registered drivers 1.8/2.5V 18-Bit Registered Driver with Inverted Register Enable (3-State) 2 Medium 56 Low Low Power or Battery Applications CMOS
74ALVC162834ADGGSOT364-1Registered drivers 2.5/3.3V 18-Bit Registered Driver with Inverted Register Enable with 30 Ohm Termination Resistors (3-State) 4~6 Low 56 Low Low Power or Battery Applications TTL
74AVCM162834DGGSOT364-1Registered drivers 18-Bit Registered Driver with Inverted Register Enable, 15 Ohm Termination Resistors, and 3.6V Tolerant I/Os (3-State) 2 Medium 56 Low Low Power or Battery Applications CMOS
74ALVC16835ADGGSOT364-1Registered drivers 2.5/3.3V 18-Bit Registered Driver (3-State) 2~4 Medium 56 Low Low Power or Battery Applications TTL
74ALVCHT16835DGVSOT481-2Registered drivers 2.3/3.6V 18-Bit Registered Driver (3-State) 2~4 High 56 Low None TTL
74AVC16835ADGGSOT364-1Registered drivers 1.8/2.5V 18-Bit Registered Driver (3-State) 2 Medium 56 Low Low Power or Battery Applications CMOS
74AVC16835ADGVSOT481-2Registered drivers 1.8/2.5V 18-Bit Registered Driver (3-State) 2 Medium 56 Low Low Power or Battery Applications CMOS
74ALVC162835ADGGSOT364-1Registered drivers 2.5/3.3V 18-Bit Registered Driver with 30 Ohm Termination Resistors (3-State) 4~6 Low 56 Low Low Power or Battery Applications TTL
74AVCM162835DGGSOT364-1Registered drivers 18-Bit Registered Driver with 15 Ohm Termination Resistors and 3.6V Tolerant I/Os (3-State) 2 Medium 56 Low Low Power or Battery Applications CMOS
74ALVC16836ADGGSOT364-1Registered drivers 2.5/3.3V 20-Bit Registered Driver with Inverted Register Enable (3-State) 2~4 Medium 56 Low Low Power or Battery Applications TTL
74AVC16836ADGGSOT364-1Registered drivers 1.8/2.5V 20-Bit Registered Driver with Inverted Register Enable (3-State) 2 Medium 56 Low Low Power or Battery Applications CMOS
74AVC16836ADGVSOT481-2Registered drivers 1.8/2.5V 20-Bit Registered Driver with Inverted Register Enable (3-State) 2 Medium 56 Low Low Power or Battery Applications CMOS
74ALVC162836ADGGSOT364-1Registered drivers 2.5/3.3V 20-Bit Registered Driver with Inverted Register Enable with 30 Ohm Termination Resistors (3-State) 4~6 Low 56 Low Low Power or Battery Applications TTL
74AVCM162836DGGSOT364-1Registered drivers 20-Bit Registered Driver with Inverted Register Enable, 15 Ohm Termination Resistors, and 3.6V Tolerant I/Os (3-State) 2 Medium 56 Low Low Power or Battery Applications CMOS
74ALVCHS162830DGBSOT647-1Registered drivers 2.5/3.3V 18-Bit to 36-Bit Address Driver with Bus Hold (3-State) 2~4 Low 80 Low Low Power or Battery Applications TTL