15 results shown.
TypenumberPackageCategoryDescriptionPropagation delayOutput drive capabilityNumber of pinsVoltageLogic switching levelsPower dissipation considerations
I74F280BDSOT108-1Parity generators/checkers 9-Bit Odd/Even Parity Generator/Checker 7 -1/+20 mA 14 4.5-5.5 V TTL
I74F280BNSOT27-1Parity generators/checkers 9-Bit Odd/Even Parity Generator/Checker 7 -1/+20 mA 14 4.5-5.5 V TTL
N74F280BDSOT108-1Parity generators/checkers 9-Bit Odd/Even Parity Generator/Checker 7 -1/+20 mA 14 4.5-5.5 V TTL
N74F280BNSOT27-1Parity generators/checkers 9-Bit Odd/Even Parity Generator/Checker 7 -1/+20 mA 14 4.5-5.5 V TTL
74HC280DSOT108-1Parity generators/checkers 9-Bit Odd/Even Parity Generator/Checker 17@5V +/- 5.2 mA 14 2.0-6.0 V CMOS Low Power or Battery Applications
74HC280NSOT27-1Parity generators/checkers 9-Bit Odd/Even Parity Generator/Checker 17@5V +/- 5.2 mA 14 2.0-6.0 V CMOS Low Power or Battery Applications
74HCT280DSOT108-1Parity generators/checkers 9-Bit Odd/Even Parity Generator/Checker; TTL Enabled 18 +/- 4 mA 14 4.5-5.5V TTL Low Power
74HCT280DBSOT337-1Parity generators/checkers 9-Bit Odd/Even Parity Generator/Checker; TTL Enabled 18 +/- 4 mA 14 4.5-5.5V TTL Low Power
74HCT280NSOT27-1Parity generators/checkers 9-Bit Odd/Even Parity Generator/Checker; TTL Enabled 18 +/- 4 mA 14 4.5-5.5V TTL Low Power
74ABT657DSOT137-1Parity generators/checkers Octal Transceiver with Parity Generator/Checker; Non-Inverting (3-State) 3.3 -32/+64 mA 4.5-5.5 V TTL
74ABT657DBSOT340-1Parity generators/checkers Octal Transceiver with Parity Generator/Checker; Non-Inverting (3-State) 3.3 -32/+64 mA 4.5-5.5 V TTL
74ABT657PWSOT355-1Parity generators/checkers Octal Transceiver with Parity Generator/Checker; Non-Inverting (3-State) 3.3 -32/+64 mA 4.5-5.5 V TTL
74ABT899ASOT261-2Parity generators/checkers Latched Transceiver with Parity Generator/Checker (3-State) 3.2 -32/+64 mA 28 4.5-5.5 V TTL
74ABT899DSOT136-1Parity generators/checkers Latched Transceiver with Parity Generator/Checker (3-State) 3.2 -32/+64 mA 28 4.5-5.5 V TTL
74ABT899DBSOT341-1Parity generators/checkers Latched Transceiver with Parity Generator/Checker (3-State) 3.2 -32/+64 mA 28 4.5-5.5 V TTL