151 results shown.
| Typenumber | Package | Category | Description | Fmax | Logic switching levels | Number of pins | Output drive capability | Power dissipation considerations | Propagation delay | Voltage |
|---|---|---|---|---|---|---|---|---|---|---|
| 74HC75D | SOT109 | Latches | Quad Bistable Transparent Latch | CMOS | 16 | +/- 5.2 mA | Low Power or Battery Applications | 11@5V | 2.0-6.0 V | |
| 74HC75DB | SOT338-1 | Latches | Quad Bistable Transparent Latch | CMOS | 16 | +/- 5.2 mA | Low Power or Battery Applications | 11@5V | 2.0-6.0 V | |
| 74HC75N | SOT38-4 | Latches | Quad Bistable Transparent Latch | CMOS | 16 | +/- 5.2 mA | Low Power or Battery Applications | 11@5V | 2.0-6.0 V | |
| 74HC75PW | SOT403-1 | Latches | Quad Bistable Transparent Latch | CMOS | 16 | +/- 5.2 mA | Low Power or Battery Applications | 11@5V | 2.0-6.0 V | |
| 74AHC259D | SOT109 | Latches | 8 bit addressable latch | CMOS | 16 | +/- 8 mA | Low Power or Battery Applications | 4.1@5V | 2.0-5.5 V | |
| 74AHC259PW | SOT403-1 | Latches | 8 bit addressable latch | CMOS | 16 | +/- 8 mA | Low Power or Battery Applications | 4.1@5V | 2.0-5.5 V | |
| 74AHCT259D | SOT109 | Latches | 8-Bit Addressable Latch; TTL Enabled | TTL | 16 | +/- 8 mA | Low Power | 4.1 | 4.5-5.5 V | |
| 74AHCT259PW | SOT403-1 | Latches | 8-Bit Addressable Latch; TTL Enabled | TTL | 16 | +/- 8 mA | Low Power | 4.1 | 4.5-5.5 V | |
| N74F259D | SOT109 | Latches | 8-Bit Addressable Latch | TTL | 16 | -1/+20 mA | 7.0 | 4.5-5.5 V | ||
| N74F259N | SOT38-4 | Latches | 8-Bit Addressable Latch | TTL | 16 | -1/+20 mA | 7.0 | 4.5-5.5 V | ||
| 74HC259BQ | SOT763-1 | Latches | ||||||||
| 74HC259D | SOT109 | Latches | 8-Bit Addressable Latch | CMOS | 16 | +/- 5.2 mA | Low Power or Battery Applications | 18@5V | 2.0-6.0 V | |
| 74HC259DB | SOT338-1 | Latches | 8-Bit Addressable Latch | CMOS | 16 | +/- 5.2 mA | Low Power or Battery Applications | 18@5V | 2.0-6.0V | |
| 74HC259N | SOT38-4 | Latches | 8-Bit Addressable Latch | CMOS | 16 | +/- 5.2 mA | Low Power or Battery Applications | 18@5V | 2.0-6.0 V | |
| 74HC259PW | SOT403-1 | Latches | 8-Bit Addressable Latch | CMOS | 16 | +/- 5.2 mA | Low Power or Battery Applications | 18@5V | 2.0-6.0 V | |
| 74HCT259BQ | SOT763-1 | Latches | ||||||||
| 74HCT259D | SOT109 | Latches | 8-Bit Addressable Latch; TTL Enabled | TTL | 16 | +/- 4 mA | Low Power | 20 | 4.5-5.5 V | |
| 74HCT259DB | SOT338-1 | Latches | 8-Bit Addressable Latch; TTL Enabled | TTL | 16 | +/- 4 mA | Low Power | 20 | 4.5-5.5 V | |
| 74HCT259N | SOT38-4 | Latches | 8-Bit Addressable Latch; TTL Enabled | TTL | 16 | +/- 4 mA | Low Power | 20 | 4.5-5.5 V | |
| 74HCT259PW | SOT403-1 | Latches | 8-Bit Addressable Latch; TTL Enabled | TTL | 16 | +/- 4 mA | Low Power | 20 | 4.5-5.5 V | |
| 74HC259D | SOT109 | Latches | 8-Bit Addressable Latch | CMOS | 16 | +/- 5.2 mA | Low Power or Battery Applications | 18@5V | 2.0-6.0 V | |
| 74HC259DB | SOT338-1 | Latches | 8-Bit Addressable Latch | CMOS | 16 | +/- 5.2 mA | Low Power or Battery Applications | 18@5V | 2.0-6.0V | |
| 74HC259N | SOT38-4 | Latches | 8-Bit Addressable Latch | CMOS | 16 | +/- 5.2 mA | Low Power or Battery Applications | 18@5V | 2.0-6.0 V | |
| 74HC259PW | SOT403-1 | Latches | 8-Bit Addressable Latch | CMOS | 16 | +/- 5.2 mA | Low Power or Battery Applications | 18@5V | 2.0-6.0 V | |
| 74HCT259D | SOT109 | Latches | 8-Bit Addressable Latch; TTL Enabled | TTL | 16 | +/- 4 mA | Low Power | 20 | 4.5-5.5 V | |
| 74HCT259DB | SOT338-1 | Latches | 8-Bit Addressable Latch; TTL Enabled | TTL | 16 | +/- 4 mA | Low Power | 20 | 4.5-5.5 V | |
| 74HCT259N | SOT38-4 | Latches | 8-Bit Addressable Latch; TTL Enabled | TTL | 16 | +/- 4 mA | Low Power | 20 | 4.5-5.5 V | |
| 74HCT259PW | SOT403-1 | Latches | 8-Bit Addressable Latch; TTL Enabled | TTL | 16 | +/- 4 mA | Low Power | 20 | 4.5-5.5 V | |
| 74LV259BQ | SOT763-1 | Latches | ||||||||
| 74LV259D | SOT109 | Latches | 8-Bit Addressable Latch | TTL | 16 | +/- 6 mA | Low Power or Battery Applications | 17@3.3V | 1.0-3.6 V | |
| 74LV259DB | SOT338-1 | Latches | 8-Bit Addressable Latch | TTL | 16 | +/- 6 mA | Low Power or Battery Applications | 17@3.3V | 1.0-3.6 V | |
| 74LV259N | SOT38-4 | Latches | 8-Bit Addressable Latch | TTL | 16 | +/- 6 mA | Low Power or Battery Applications | 17@3.3V | 1.0-3.6 V | |
| 74LV259PW | SOT403-1 | Latches | 8-Bit Addressable Latch | TTL | 16 | +/- 6 mA | Low Power or Battery Applications | 17@3.3V | 1.0-3.6 V | |
| 74ALVT16260DGG | SOT364-1 | Latches | 2.5/3.3V 12-Bit to 24-Bit Multiplexed D-Type Latch with Bus Hold (3-State) | TTL | 56 | -32/+64 mA | 2.8@3.3V | 2.3-3.6 V | ||
| 74ALVT16260DL | SOT371-1 | Latches | 2.5/3.3V 12-Bit to 24-Bit Multiplexed D-Type Latch with Bus Hold (3-State) | TTL | 56 | -32/+64 mA | 2.8@3.3V | 2.3-3.6 V | ||
| 74ABT373AD | SOT163 | Latches | Octal D-Type Transparent Latch (3-State) | TTL | 20 | -32/+64 mA | 3.6 | 4.5-5.5 V | ||
| 74ABT373ADB | SOT339 | Latches | Octal D-Type Transparent Latch (3-State) | TTL | 20 | -32/+64 mA | 3.6 | 4.5-5.5 V | ||
| 74ABT373AN | SOT146-1 | Latches | Octal D-Type Transparent Latch (3-State) | TTL | 20 | -32/+64 mA | 3.6 | 4.5-5.5 V | ||
| 74ABT373APW | SOT360 | Latches | Octal D-Type Transparent Latch (3-State) | TTL | 20 | -32/+64 mA | 3.6 | 4.5-5.5 V | ||
| 74AHC373D | SOT163 | Latches | Octal D-Type Transparent Latch (3-State) | CMOS | 20 | +/- 8 mA | Low Power or Battery Applications | 4.3@5V | 2.0-5.5 V | |
| 74AHC373PW | SOT360 | Latches | Octal D-Type Transparent Latch (3-State) | CMOS | 20 | +/- 8 mA | Low Power or Battery Applications | 4.3@5V | 2.0-5.5 V | |
| 74AHCT373D | SOT163 | Latches | Octal D-Type Transparent Latch; TTL Enabled (3-State) | TTL | 20 | +/- 8 mA | Low Power | 4.3 | 4.5-5.5 V | |
| 74AHCT373PW | SOT360 | Latches | Octal D-Type Transparent Latch; TTL Enabled (3-State) | TTL | 20 | +/- 8 mA | Low Power | 4.3 | 4.5-5.5 V | |
| 74ALVC373BQ | SOT764-1 | Latches | ||||||||
| 74ALVC373D | SOT163 | Latches | 2.5/3.3V Octal D-Type Transparent Latch (3-State) | TTL | 20 | +/- 24 mA | Low Power or Battery Applications | 2.2@3.3V | 1.65-3.6 | |
| 74ALVC373PW | SOT360 | Latches | 2.5/3.3V Octal D-Type Transparent Latch (3-State) | TTL | 20 | +/- 24 mA | Low Power or Battery Applications | 2.2@3.3V | 1.65-3.6 | |
| N74F373D | SOT163 | Latches | Octal D-Type Transparent Latch (3-State) | TTL | 20 | -3/+24 mA | 5.3 | 4.5-5.5 V | ||
| N74F373DB | SOT339 | Latches | Octal D-Type Transparent Latch (3-State) | TTL | 20 | -3/+24 mA | 5.3 | 4.5-5.5 V | ||
| N74F373N | SOT146-1 | Latches | Octal D-Type Transparent Latch (3-State) | TTL | 20 | -3/+24 mA | 5.3 | 4.5-5.5 V | ||
| N74F374D | SOT163 | Latches | Octal D-Type Flip-Flop; Postive-Edge Trigger (3-State) | 165 | TTL | 20 | -3/+24 mA | 5 | 4.5-5.5 V | |
| N74F374DB | SOT339 | Latches | Octal D-Type Flip-Flop; Postive-Edge Trigger (3-State) | 165 | TTL | 20 | -3/+24 mA | 5 | 4.5-5.5 V | |
| N74F374N | SOT146-1 | Latches | Octal D-Type Flip-Flop; Postive-Edge Trigger (3-State) | 165 | TTL | 20 | -3/+24 mA | 5 | 4.5-5.5 V | |
| 74LV373D | SOT163 | Latches | Octal D-Type Transparent Latch (3-State) | TTL | 20 | +/- 16 mA | Low Power or Battery Applications | 10@3.3V | 1.0-5.5 V | |
| 74LV373DB | SOT339 | Latches | Octal D-Type Transparent Latch (3-State) | TTL | 20 | +/- 16 mA | Low Power or Battery Applications | 10@3.3V | 1.0-5.5 V | |
| 74LV373N | SOT146-1 | Latches | Octal D-Type Transparent Latch (3-State) | TTL | 20 | +/- 16 mA | Low Power or Battery Applications | 10@3.3V | 1.0-5.5 V | |
| 74LV373PW | SOT360 | Latches | Octal D-Type Transparent Latch (3-State) | TTL | 20 | +/- 16 mA | Low Power or Battery Applications | 10@3.3V | 1.0-5.5 V | |
| 74LVC373ABQ | SOT764-1 | Latches | 3.3V Octal D-Type Transparent Latch (3-State) | TTL | +/- 24 mA | Low Power or Battery Applications | 3@3.3V | 1.2-3.6 | ||
| 74LVC373AD | SOT163 | Latches | 3.3V Octal D-Type Transparent Latch (3-State) | TTL | +/- 24 mA | Low Power or Battery Applications | 3@3.3V | 1.2-3.6 | ||
| 74LVC373ADB | SOT339 | Latches | 3.3V Octal D-Type Transparent Latch (3-State) | TTL | +/- 24 mA | Low Power or Battery Applications | 3@3.3V | 1.2-3.6 | ||
| 74LVC373APW | SOT360 | Latches | 3.3V Octal D-Type Transparent Latch (3-State) | TTL | +/- 24 mA | Low Power or Battery Applications | 3@3.3V | 1.2-3.6 | ||
| 74HC373BQ | SOT764-1 | Latches | Octal D-Type Transparent Latch (3-State) | CMOS | 20 | +/- 7.8 mA | Low Power or Battery Applications | 12@5V | 2.0-6.0 V | |
| 74HC373D | SOT163 | Latches | Octal D-Type Transparent Latch (3-State) | CMOS | 20 | +/- 7.8 mA | Low Power or Battery Applications | 12@5V | 2.0-6.0 V | |
| 74HC373DB | SOT339 | Latches | Octal D-Type Transparent Latch (3-State) | CMOS | 20 | +/- 7.8 mA | Low Power or Battery Applications | 12@5V | 2.0-6.0 V | |
| 74HC373N | SOT146-1 | Latches | Octal D-Type Transparent Latch (3-State) | CMOS | 20 | +/- 7.8 mA | Low Power or Battery Applications | 12@5V | 2.0-6.0 V | |
| 74HC373PW | SOT360 | Latches | Octal D-Type Transparent Latch (3-State) | CMOS | 20 | +/- 7.8 mA | Low Power or Battery Applications | 12@5V | 2.0-6.0 V | |
| 74HCT373BQ | SOT764-1 | Latches | Octal D-Type Transparent Latch; TTL Enabled (3-State) | TTL | 20 | +/- 6 mA | Low Power | 14 | 4.5-5.5 V | |
| 74HCT373D | SOT163 | Latches | Octal D-Type Transparent Latch; TTL Enabled (3-State) | TTL | 20 | +/- 6 mA | Low Power | 14 | 4.5-5.5 V | |
| 74HCT373DB | SOT339 | Latches | Octal D-Type Transparent Latch; TTL Enabled (3-State) | TTL | 20 | +/- 6 mA | Low Power | 14 | 4.5-5.5 V | |
| 74HCT373N | SOT146-1 | Latches | Octal D-Type Transparent Latch; TTL Enabled (3-State) | TTL | 20 | +/- 6 mA | Low Power | 14 | 4.5-5.5 V | |
| 74HCT373PW | SOT360 | Latches | Octal D-Type Transparent Latch; TTL Enabled (3-State) | TTL | 20 | +/- 6 mA | Low Power | 14 | 4.5-5.5 V | |
| 74ABT16373BDGG | SOT362-1 | Latches | 16-Bit D-Type Transparent Latch (3-State) | TTL | 48 | -32/+64 mA | 2.5 | 4.5-5.5 V | ||
| 74ABT16373BDL | SOT370-1 | Latches | 16-Bit D-Type Transparent Latch (3-State) | TTL | 48 | -32/+64 mA | 2.5 | 4.5-5.5 V | ||
| 74ALVCH16373DGG | SOT362-1 | Latches | 2.5/3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State) | TTL | 48 | +/- 24 mA | Low Power or Battery Applications | 2.1@3.3V | 2.3-3.6 | |
| 74ALVCH16373DL | SOT370-1 | Latches | 2.5/3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State) | TTL | 48 | +/- 24 mA | Low Power or Battery Applications | 2.1@3.3V | 2.3-3.6 | |
| 74ALVT16373DGG | SOT362-1 | Latches | 2.5/3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State) | TTL | 48 | -32/+64 mA | 1.8@3.3V | 2.3-3.6 V | ||
| 74ALVT16373DL | SOT370-1 | Latches | 2.5/3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State) | TTL | 48 | -32/+64 mA | 1.8@3.3V | 2.3-3.6 V | ||
| 74AVC16373DGG | SOT362-1 | Latches | 1.8/2.5V 16-Bit D-Type Transparent Latch (3-State) | CMOS | 48 | Medium | Low Power or Battery Applications | 2 | Low | |
| 74LVC16373ADGG | SOT362-1 | Latches | 3.3V 16-Bit D-Type Transparent Latch (3-State) | TTL | 48 | +/- 24 mA | Low Power or Battery Applications | 3.0@3.3V | 1.2-3.6 | |
| 74LVC16373ADL | SOT370-1 | Latches | 3.3V 16-Bit D-Type Transparent Latch (3-State) | TTL | 48 | +/- 24 mA | Low Power or Battery Applications | 3.0@3.3V | 1.2-3.6 | |
| 74LVCH16373ADGG | SOT362-1 | Latches | 3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State) | TTL | 48 | +/- 24 mA | Low Power or Battery Applications | 3.0@3.3V | 1.2-3.6 | |
| 74LVCH16373ADL | SOT370-1 | Latches | 3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State) | TTL | 48 | +/- 24 mA | Low Power or Battery Applications | 3.0@3.3V | 1.2-3.6 | |
| 74LVT16373ADGG | SOT362-1 | Latches | 3.3V 16-Bit D-Type Transparent Latch (3-State) | TTL | 48 | -32/+64 mA | 1.9@3.3V | 2.7-3.6 V | ||
| 74LVT16373ADL | SOT370-1 | Latches | 3.3V 16-Bit D-Type Transparent Latch (3-State) | TTL | 48 | -32/+64 mA | 1.9@3.3V | 2.7-3.6 V | ||
| 74LVC162373ADGG | SOT362-1 | Latches | 3.3V 16-Bit D-Type Transparent Latch with 30 ohm termination resistors(3-State) | TTL | 48 | +/- 12 mA | Low Power or Battery Applications | 3.2@3.3V | 1.2-3.6 | |
| 74LVC162373ADL | SOT370-1 | Latches | 3.3V 16-Bit D-Type Transparent Latch with 30 ohm termination resistors(3-State) | TTL | 48 | +/- 12 mA | Low Power or Battery Applications | 3.2@3.3V | 1.2-3.6 | |
| 74LVCH162373ADGG | SOT362-1 | Latches | 3.3V 16-Bit D-Type Transparent Latch with Bus Hold and 30 Ohm Termination Resistors (3-State) | TTL | 48 | +/- 24 mA | Low Power or Battery Applications | 3.2@3.3V | 1.2-3.6 | |
| 74LVCH162373ADL | SOT370-1 | Latches | 3.3V 16-Bit D-Type Transparent Latch with Bus Hold and 30 Ohm Termination Resistors (3-State) | TTL | 48 | +/- 24 mA | Low Power or Battery Applications | 3.2@3.3V | 1.2-3.6 | |
| 74LVT162373DGG | SOT362-1 | Latches | 3.3V 16-Bit D-Type Transparent Latch with 30 Ohm Termination Resistors (3-State) | TTL | 48 | +/- 12 mA | 2.5@3.3V | 2.7-3.6 V | ||
| 74LVT162373DL | SOT370-1 | Latches | 3.3V 16-Bit D-Type Transparent Latch with 30 Ohm Termination Resistors (3-State) | TTL | 48 | +/- 12 mA | 2.5@3.3V | 2.7-3.6 | ||
| 74LVCH32373AEC | SOT536-1 | Latches | 3.3V 32-Bit D-Type Transparent Latch with Bus Hold (3-State) | TTL | +/- 24 mA | Low Power or Battery Applications | 3.0 @ 3.3V | 1.2-3.6 | ||
| 74HC563D | SOT163 | Latches | Octal D-Type Transparent Latch; Inverting (3-State) | CMOS | 20 | +/- 7.8 mA | Low Power or Battery Applications | 14@5V | 2.0-6.0 V | |
| 74HC563N | SOT146-1 | Latches | Octal D-Type Transparent Latch; Inverting (3-State) | CMOS | 20 | +/- 7.8 mA | Low Power or Battery Applications | 14@5V | 2.0-6.0 V | |
| 74HCT563D | SOT163 | Latches | Octal D-Type Transparent Latch; Inverting; TTL Enabled (3-State) | TTL | 20 | +/- 6 mA | Low Power | 16 | 4.5-5.5 V | |
| 74HCT563DB | SOT339 | Latches | Octal D-Type Transparent Latch; Inverting; TTL Enabled (3-State) | TTL | 20 | +/- 6 mA | Low Power | 16 | 4.5-5.5 V | |
| 74HCT563N | SOT146-1 | Latches | Octal D-Type Transparent Latch; Inverting; TTL Enabled (3-State) | TTL | 20 | +/- 6 mA | Low Power | 16 | 4.5-5.5 V | |
| 74ABT573AD | SOT163 | Latches | Octal D-Type Transparent Latch (3-State) | TTL | -32/+64 mA | 3.3 | 4.5-5.5 V | |||
| 74ABT573ADB | SOT339 | Latches | Octal D-Type Transparent Latch (3-State) | TTL | -32/+64 mA | 3.3 | 4.5-5.5 V | |||
| 74ABT573AN | SOT146-1 | Latches | Octal D-Type Transparent Latch (3-State) | TTL | -32/+64 mA | 3.3 | 4.5-5.5 V | |||
| 74ABT573APW | SOT360 | Latches | Octal D-Type Transparent Latch (3-State) | TTL | -32/+64 mA | 3.3 | 4.5-5.5 V | |||
| 74AHC573D | SOT163 | Latches | Octal D-Type Transparent Latch (3-State) | CMOS | 20 | +/- 8 mA | Low Power or Battery Applications | 4.2@5V | 2.0-5.5 V | |
| 74AHC573PW | SOT360 | Latches | Octal D-Type Transparent Latch (3-State) | CMOS | 20 | +/- 8 mA | Low Power or Battery Applications | 4.2@5V | 2.0-5.5 V | |
| 74AHCT573D | SOT163 | Latches | Octal D-Type Transparent Latch; TTL Enabled (3-State) | TTL | 20 | +/- 8 mA | Low Power | 3.9 | 4.5-5.5 V | |
| 74AHCT573PW | SOT360 | Latches | Octal D-Type Transparent Latch; TTL Enabled (3-State) | TTL | 20 | +/- 8 mA | Low Power | 3.9 | 4.5-5.5 V | |
| 74ALVC573BQ | SOT764-1 | Latches | 2.5/3.3V Octal D-Type Transparent Latch (3-State) | TTL | 20 | +/- 24 mA | Low Power or Battery Applications | 2.2@3.3V | 1.65-3.6 | |
| 74ALVC573D | SOT163 | Latches | 2.5/3.3V Octal D-Type Transparent Latch (3-State) | TTL | 20 | +/- 24 mA | Low Power or Battery Applications | 2.2@3.3V | 1.65-3.6 | |
| 74ALVC573PW | SOT360 | Latches | 2.5/3.3V Octal D-Type Transparent Latch (3-State) | TTL | 20 | +/- 24 mA | Low Power or Battery Applications | 2.2@3.3V | 1.65-3.6 | |
| N74F573D | SOT163 | Latches | Octal D-Type Transparent Latch; Broadside Pinout Configuration (3-State) | TTL | 20 | -3/+24 mA | 5.5 | 4.5-5.5 V | ||
| N74F573DB | SOT339 | Latches | Octal D-Type Transparent Latch; Broadside Pinout Configuration (3-State) | TTL | 20 | -3/+24 mA | 5.5 | 4.5-5.5 V | ||
| N74F573N | SOT146-1 | Latches | Octal D-Type Transparent Latch; Broadside Pinout Configuration (3-State) | TTL | 20 | -3/+24 mA | 5.5 | 4.5-5.5 V | ||
| N74F574D | SOT163 | Latches | Octal D-Type Flip-Flop; Postive-Edge Trigger; Broadside Pinout Configuration (3-State) | 180 | TTL | 20 | -3/+24 mA | 5 | 4.5-5.5 V | |
| N74F574N | SOT146-1 | Latches | Octal D-Type Flip-Flop; Postive-Edge Trigger; Broadside Pinout Configuration (3-State) | 180 | TTL | 20 | -3/+24 mA | 5 | 4.5-5.5 V | |
| 74LV573D | SOT163 | Latches | Octal D-Type Transparent Latch (3-State) | TTL | 20 | +/- 16 mA | Low Power or Battery Applications | 12@3.3V | 1.0-5.5 V | |
| 74LV573DB | SOT339 | Latches | Octal D-Type Transparent Latch (3-State) | TTL | 20 | +/- 16 mA | Low Power or Battery Applications | 12@3.3V | 1.0-5.5 V | |
| 74LV573N | SOT146-1 | Latches | Octal D-Type Transparent Latch (3-State) | TTL | 20 | +/- 16 mA | Low Power or Battery Applications | 12@3.3V | 1.0-5.5 V | |
| 74LV573PW | SOT360 | Latches | Octal D-Type Transparent Latch (3-State) | TTL | 20 | +/- 16 mA | Low Power or Battery Applications | 12@3.3V | 1.0-5.5 V | |
| 74LVC573ABQ | SOT764-1 | Latches | 3.3V Octal D-Type Transparent Latch (3-State) | TTL | +/- 24 mA | Low Power or Battery Applications | 3.4@3.3V | 1.2-3.6 | ||
| 74LVC573AD | SOT163 | Latches | 3.3V Octal D-Type Transparent Latch (3-State) | TTL | +/- 24 mA | Low Power or Battery Applications | 3.4@3.3V | 1.2-3.6 | ||
| 74LVC573ADB | SOT339 | Latches | 3.3V Octal D-Type Transparent Latch (3-State) | TTL | +/- 24 mA | Low Power or Battery Applications | 3.4@3.3V | 1.2-3.6 | ||
| 74LVC573APW | SOT360 | Latches | 3.3V Octal D-Type Transparent Latch (3-State) | TTL | +/- 24 mA | Low Power or Battery Applications | 3.4@3.3V | 1.2-3.6 | ||
| 74LVT573BQ | SOT764-1 | Latches | 3.3V Octal D-Type Transparent Latch (3-State) | TTL | 20 | -32/+64 mA | 2.7@3.3V | 2.7-3.6 V | ||
| 74LVT573D | SOT163 | Latches | 3.3V Octal D-Type Transparent Latch (3-State) | TTL | 20 | -32/+64 mA | 2.7@3.3V | 2.7-3.6 V | ||
| 74LVT573DB | SOT339 | Latches | 3.3V Octal D-Type Transparent Latch (3-State) | TTL | 20 | -32/+64 mA | 2.7@3.3V | 2.7-3.6 V | ||
| 74LVT573PW | SOT360 | Latches | 3.3V Octal D-Type Transparent Latch (3-State) | TTL | 20 | -32/+64 mA | 2.7@3.3V | 2.7-3.6 V | ||
| 74HC573BQ | SOT764-1 | Latches | Octal D-Type Transparent Latch (3-State) | CMOS | 20 | +/- 7.8 mA | Low Power or Battery Applications | 14@5V | 2.0-6.0 V | |
| 74HC573D | SOT163 | Latches | Octal D-Type Transparent Latch (3-State) | CMOS | 20 | +/- 7.8 mA | Low Power or Battery Applications | 14@5V | 2.0-6.0 V | |
| 74HC573DB | SOT339 | Latches | Octal D-Type Transparent Latch (3-State) | CMOS | 20 | +/- 7.8 mA | Low Power or Battery Applications | 14@5V | 2.0-6.0 V | |
| 74HC573N | SOT146-1 | Latches | Octal D-Type Transparent Latch (3-State) | CMOS | 20 | +/- 7.8 mA | Low Power or Battery Applications | 14@5V | 2.0-6.0 V | |
| 74HC573PW | SOT360 | Latches | Octal D-Type Transparent Latch (3-State) | CMOS | 20 | +/- 7.8 mA | Low Power or Battery Applications | 14@5V | 2.0-6.0 V | |
| 74HC573U | Uncased die | Latches | Octal D-Type Transparent Latch (3-State) | CMOS | 20 | Low | Low Power or Battery Applications | 15 | 5 Volts + | |
| 74HCT573BQ | SOT764-1 | Latches | Octal D-Type Transparent Latch; TTL Enabled (3-State) | TTL | 20 | +/- 6 mA | Low Power | 17 | 4.5-5.5 V | |
| 74HCT573D | SOT163 | Latches | Octal D-Type Transparent Latch; TTL Enabled (3-State) | TTL | 20 | +/- 6 mA | Low Power | 17 | 4.5-5.5 V | |
| 74HCT573DB | SOT339 | Latches | Octal D-Type Transparent Latch; TTL Enabled (3-State) | TTL | 20 | +/- 6 mA | Low Power | 17 | 4.5-5.5 V | |
| 74HCT573N | SOT146-1 | Latches | Octal D-Type Transparent Latch; TTL Enabled (3-State) | TTL | 20 | +/- 6 mA | Low Power | 17 | 4.5-5.5 V | |
| 74HCT573PW | SOT360 | Latches | Octal D-Type Transparent Latch; TTL Enabled (3-State) | TTL | 20 | +/- 6 mA | Low Power | 17 | 4.5-5.5 V | |
| 74ABT841D | SOT137 | Latches | 10-Bit Bus Interface Latch; Non-Inverting (3-State) | TTL | 24 | -32/+64 mA | 4.1 | 4.5-5.5 V | ||
| 74ABT841DB | SOT340-1 | Latches | 10-Bit Bus Interface Latch; Non-Inverting (3-State) | TTL | 24 | -32/+64 mA | 4.1 | 4.5-5.5 V | ||
| 74ABT841PW | SOT355-1 | Latches | 10-Bit Bus Interface Latch; Non-Inverting (3-State) | TTL | 24 | -32/+64 mA | 4.1 | 4.5-5.5 V | ||
| 74LVC841ABQ | SOT815-1 | Latches | 3.3V 10-Bit Bus Interface Latch; Non-Inverting (3-State) | TTL | +/- 24 mA | Low Power or Battery Applications | 4.5@3.3V | 1.2-3.6 | ||
| 74LVC841AD | SOT137 | Latches | 3.3V 10-Bit Bus Interface Latch; Non-Inverting (3-State) | TTL | +/- 24 mA | Low Power or Battery Applications | 4.5@3.3V | 1.2-3.6 | ||
| 74LVC841ADB | SOT340-1 | Latches | 3.3V 10-Bit Bus Interface Latch; Non-Inverting (3-State) | TTL | +/- 24 mA | Low Power or Battery Applications | 4.5@3.3V | 1.2-3.6 | ||
| 74LVC841APW | SOT355-1 | Latches | 3.3V 10-Bit Bus Interface Latch; Non-Inverting (3-State) | TTL | +/- 24 mA | Low Power or Battery Applications | 4.5@3.3V | 1.2-3.6 | ||
| 74ABT16841ADGG | SOT364-1 | Latches | 20-Bit Bus Interface Latch; Non-Inverting (3-State) | TTL | 56 | -32/+64 mA | 3.1 | 4.5-5.5 V | ||
| 74ABT16841ADL | SOT371-1 | Latches | 20-Bit Bus Interface Latch; Non-Inverting (3-State) | TTL | 56 | -32/+64 mA | 3.1 | 4.5-5.5 V | ||
| 74ALVCH16841DGG | SOT364-1 | Latches | 2.5/3.3V 20-Bit Bus Interface Latch; Non-Inverting with Bus Hold (3-State) | TTL | 56 | +/- 24 mA | Low Power or Battery Applications | 2.4@3.3V | 2.3-3.6 | |
| 74ALVCH16843DGG | SOT364-1 | Latches | 2.5/3.3V 18-Bit Bus Interface Latch; Non-Inverting with Bus Hold (3-State) | 350 | TTL | 56 | +/- 24 mA | Low Power or Battery Applications | 2.1@3.3V | 2.3-3.6 |
| HEF4043BP | SOT38-4 | Latches | Quad R/S Latch with Active HIGH Set and Reset Inputs (3-State) | CMOS | 16 | +/- 2.4 mA @ 15 V | Low Power or Automotive Applications | 25@15V | 4.5-15.5 V | |
| HEF4043BT | SOT109 | Latches | Quad R/S Latch with Active HIGH Set and Reset Inputs (3-State) | CMOS | 16 | +/- 2.4 mA @ 15 V | Low Power or Automotive Applications | 25@15V | 4.5-15.5 V | |
| HEF4044BP | SOT38-4 | Latches | Quad R/S Latch with Active LOW Set and Reset Inputs (3-State) | CMOS | 16 | +/- 2.4 mA | Low Power or Automotive Applications | 30@15V | 4.5-15.5 V | |
| HEF4044BT | SOT109 | Latches | Quad R/S Latch with Active LOW Set and Reset Inputs (3-State) | CMOS | 16 | +/- 2.4 mA | Low Power or Automotive Applications | 30@15V | 4.5-15.5 V | |
| HEF40373BP | SOT146-1 | Latches | Octal D-Type Transparent Latch (3-State) | CMOS | 20 | -50/+62 mA | Low Power or Automotive Applications | 40@15V | 4.5-15.5 V | |
| HEF40373BT | SOT163 | Latches | Octal D-Type Transparent Latch (3-State) | CMOS | 20 | -50/+62 mA | Low Power or Automotive Applications | 40@15V | 4.5-15.5 V |