15 results shown.
| Typenumber | Package | Category | Voltage | Propagation delay | Description | Output drive capability | Power dissipation considerations | Logic switching levels | Number of pins |
|---|---|---|---|---|---|---|---|---|---|
| 74ALVC164245DGG | SOT362-1 | Level shifters | A port 1.5-3.6 B port 1.5-5.5 | 3.1@3.3V | 2.5/3.3V 16-Bit Dual Supply Translating Transceiver (3-State) | +/- 24 mA | Low Power | TTL | 48 |
| 74ALVC164245DL | SOT370-1 | Level shifters | A port 1.5-3.6 B port 1.5-5.5 | 3.1@3.3V | 2.5/3.3V 16-Bit Dual Supply Translating Transceiver (3-State) | +/- 24 mA | Low Power or Battery Applications | TTL | 48 |
| 74HC4049D | SOT109-1 | Level shifters | 2.0-6.0 V | 8@5V | Hex Inverting High-to-Low Level Shifter | +/- 5.2 mA | Low Power or Battery Applications | CMOS | 16 |
| 74HC4049DB | SOT338-1 | Level shifters | 2.0-6.0 V | 8@5V | Hex Inverting High-to-Low Level Shifter | +/- 5.2 mA | Low Power or Battery Applications | CMOS | 16 |
| 74HC4049N | SOT38-4 | Level shifters | 2.0-6.0 V | 8@5V | Hex Inverting High-to-Low Level Shifter | +/- 5.2 mA | Low Power or Battery Applications | CMOS | 16 |
| 74HC4050D | SOT109-1 | Level shifters | 2.0-6.0 V | 7@5V | Hex High-to-Low Level Shifter | +/- 5.2 mA | Low Power or Battery Applications | CMOS | 16 |
| 74HC4050DB | SOT338-1 | Level shifters | 2.0-6.0 V | 7@5V | Hex High-to-Low Level Shifter | +/- 5.2 mA | Low Power or Battery Applications | CMOS | 16 |
| 74HC4050N | SOT38-4 | Level shifters | 2.0-6.0 V | 7@5V | Hex High-to-Low Level Shifter | +/- 5.2 mA | Low Power or Battery Applications | CMOS | 16 |
| 74HC4050PW | SOT403-1 | Level shifters | 2.0-6.0 V | 7@5V | Hex High-to-Low Level Shifter | +/- 5.2 mA | Low Power or Battery Applications | CMOS | 16 |
| HEF4104BP | SOT38-4 | Level shifters | 4.5-15.5 V | 70@15V | Quad Low-to-High Voltage Translator with 3-State Outputs | +/- 2.4 mA @ 15 V | Low Power or Automotive Applications | CMOS | 16 |
| HEF4104BT | SOT109-1 | Level shifters | 4.5-15.5 V | 70@15V | Quad Low-to-High Voltage Translator with 3-State Outputs | +/- 2.4 mA @ 15 V | Low Power or Automotive Applications | CMOS | 16 |
| 74LVC4245ABQ | SOT815-1 | Level shifters | |||||||
| 74LVC4245AD | SOT137-1 | Level shifters | 1.5-3.6/5.5 | 4.0@3.3V | 3.3V Octal Dual Supply Translating Transceiver (3-State) | +/- 24 mA | Low Power or Battery Applications | TTL | |
| 74LVC4245ADB | SOT340-1 | Level shifters | 1.5- 3.5/5.5 | 4.0@3.3V | 3.3V Octal Dual Supply Translating Transceiver (3-State) | +/- 24 mA | Low Power or Battery Applications | TTL | |
| 74LVC4245APW | SOT355-1 | Level shifters | 1.5-3.3/5.5 | 4.0@3.3V | 3.3V Octal Dual Supply Translating Transceiver (3-State) | +/- 24 mA | Low Power or Battery Applications | TTL |