139 results shown.
TypenumberPackageCategoryDescriptionPropagation delayFmaxOutput drive capabilityVoltageNumber of pinsPower dissipation considerationsLogic switching levels
I74F164DSOT108-1Shift registers 8-Bit Serial-In/Parallel-Out Shift Register 7 100 -1/+20 mA 4.5-5.5 V 14 TTL
I74F164NSOT27-1Shift registers 8-Bit Serial-In/Parallel-Out Shift Register 7 100 -1/+20 mA 4.5-5.5 V 14 TTL
N74F164DSOT108-1Shift registers 8-Bit Serial-In/Parallel-Out Shift Register 7 100 -1/+20 mA 4.5-5.5 V 14 TTL
N74F164NSOT27-1Shift registers 8-Bit Serial-In/Parallel-Out Shift Register 7 100 -1/+20 mA 4.5-5.5 V 14 TTL
74LV164BQSOT762-1Shift registers
74LV164DSOT108-1Shift registers 8-Bit Serial-In/Parallel-Out Shift Register 12@3.3V 78 +/- 12 mA 1.0-5.5 V 14 Low Power or Battery Applications TTL
74LV164DBSOT337-1Shift registers 8-Bit Serial-In/Parallel-Out Shift Register 12@3.3V 78 +/- 12 mA 1.0-5.5 V 14 Low Power or Battery Applications TTL
74LV164NSOT27-1Shift registers 8-Bit Serial-In/Parallel-Out Shift Register 12@3.3V 78 +/- 12 mA 1.0-5.5 V 14 Low Power or Battery Applications TTL
74LV164PWSOT402-1Shift registers 8-Bit Serial-In/Parallel-Out Shift Register 12@3.3V 78 +/- 12 mA 1.0-5.5 V 14 Low Power or Battery Applications TTL
74AHC164BQSOT762-1Shift registers 8-Bit Serial-In/Parallel-Out Shift Register 4.5@5V 115 +/- 8 mA 2.0-5.5 V Low Power or Battery Applications CMOS
74AHC164DSOT108-1Shift registers 8-Bit Serial-In/Parallel-Out Shift Register 4.5@5V 115 +/- 8 mA 2.0-5.5 V Low Power or Battery Applications CMOS
74AHC164PWSOT402-1Shift registers 8-Bit Serial-In/Parallel-Out Shift Register 4.5@5V 115 +/- 8 mA 2.0-5.5 V Low Power or Battery Applications CMOS
74AHCT164BQSOT762-1Shift registers 8-Bit Serial-In/Parallel-Out Shift Register; TTL Enabled 3.4 115 +/- 8 mA 4.5-5.5 V Low Power TTL
74AHCT164DSOT108-1Shift registers 8-Bit Serial-In/Parallel-Out Shift Register; TTL Enabled 3.4 115 +/- 8 mA 4.5-5.5 V Low Power TTL
74AHCT164PWSOT402-1Shift registers 8-Bit Serial-In/Parallel-Out Shift Register; TTL Enabled 3.4 115 +/- 8 mA 4.5-5.5 V Low Power TTL
74HC164DSOT108-1Shift registers 8-Bit Serial-In/Parallel-Out Shift Register 12@5V 78 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HC164DBSOT337-1Shift registers 8-Bit Serial-In/Parallel-Out Shift Register 12@5V 78 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HC164NSOT27-1Shift registers 8-Bit Serial-In/Parallel-Out Shift Register 12@5V 78 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HC164PWSOT402-1Shift registers 8-Bit Serial-In/Parallel-Out Shift Register 12@5V 85 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HCT164BQSOT762-1Shift registers 8-Bit Serial-In/Parallel-Out Shift Register 12@5V 78 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HCT164DSOT108-1Shift registers 8-Bit Serial-In/Parallel-Out Shift Register; TTL Enabled 20 55 +/- 4 mA 4.5-5.5V Low Power TTL
74HCT164DBSOT337-1Shift registers 8-Bit Serial-In/Parallel-Out Shift Register; TTL Enabled 20 55 +/- 4 mA 4.5-5.5V Low Power TTL
74HCT164NSOT27-1Shift registers 8-Bit Serial-In/Parallel-Out Shift Register; TTL Enabled 20 55 +/- 4 mA 4.5-5.5V Low Power TTL
74HCT164PWSOT402-1Shift registers 8-Bit Serial-In/Parallel-Out Shift Register; TTL Enabled 20 55 +/- 4 mA 4.5-5.5V Low Power TTL
74HC165BQSOT763-1Shift registers
74HC165DSOT109-1Shift registers 8-Bit Parallel-In/Serial-Out Shift Register 16@5V 56 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HC165DBSOT338-1Shift registers 8-Bit Parallel-In/Serial-Out Shift Register 16@5V 56 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HC165NSOT38-4Shift registers 8-Bit Parallel-In/Serial-Out Shift Register 16@5V 56 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HC165PWSOT403-1Shift registers 8-Bit Parallel-In/Serial-Out Shift Register 16@5V 56 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HCT165BQSOT763-1Shift registers
74HCT165DSOT109-1Shift registers 8-Bit Parallel-In/Serial-Out Shift Register; TTL Enabled 14 48 +/- 4 mA 4.5-5.5V Low Power TTL
74HCT165DBSOT338-1Shift registers 8-Bit Parallel-In/Serial-Out Shift Register; TTL Enabled 14 48 +/- 4 mA 4.5-5.5V Low Power TTL
74HCT165NSOT38-4Shift registers 8-Bit Parallel-In/Serial-Out Shift Register; TTL Enabled 14 48 +/- 4 mA 4.5-5.5V Low Power TTL
74HCT165PWSOT403-1Shift registers 8-Bit Parallel-In/Serial-Out Shift Register; TTL Enabled 15 48 +/- 4 mA 4.5-5.5V Low Power TTL
74LV165DSOT109-1Shift registers 8-Bit Parallel-In/Serial-Out Shift Register 18@3.3V 78 +/- 12 mA 1.0-5.5 V 16 Low Power or Battery Applications TTL
74LV165DBSOT338-1Shift registers 8-Bit Parallel-In/Serial-Out Shift Register 18@3.3V 78 +/- 12 mA 1.0-5.5 V 16 Low Power or Battery Applications TTL
74LV165NSOT38-4Shift registers 8-Bit Parallel-In/Serial-Out Shift Register 18@3.3V 78 +/- 12 mA 1.0-5.5 V 16 Low Power or Battery Applications TTL
74LV165PWSOT403-1Shift registers 8-Bit Parallel-In/Serial-Out Shift Register 18@3.3V 78 +/- 12 mA 1.0-5.5 V 16 Low Power or Battery Applications TTL
74LV165ADSOT109-1Shift registers 3.3V 8-Bit Parallel-In/Serial-Out Shift Register 7.5@3.3V 115 +/- 12 mA 2.0-5.5 V 16 Low Power or Battery Applications TTL
74LV165APWSOT403-1Shift registers 3.3V 8-Bit Parallel-In/Serial-Out Shift Register 7.5@3.3V 115 +/- 12 mA 2.0-5.5 V 16 Low Power or Battery Applications TTL
I74F166DSOT109-1Shift registers 8-Bit Bidirectional Universal Shift Register 7.5 175 -1/+20 mA 4.5-5.5 V 16 TTL
I74F166NSOT38-4Shift registers 8-Bit Bidirectional Universal Shift Register 7.5 175 -1/+20 mA 4.5-5.5 V 16 TTL
N74F166DSOT109-1Shift registers 8-Bit Bidirectional Universal Shift Register 7.5 175 -1/+20 mA 4.5-5.5 V 16 TTL
N74F166NSOT38-4Shift registers 8-Bit Bidirectional Universal Shift Register 7.5 175 -1/+20 mA 4.5-5.5 V 16 TTL
74HC166DSOT109-1Shift registers 8-Bit Bidirectional Universal Shift Register 15@5V 63 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HC166DBSOT338-1Shift registers 8-Bit Bidirectional Universal Shift Register 15@5V 63 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HC166NSOT38-4Shift registers 8-Bit Bidirectional Universal Shift Register 15@5V 63 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HC166PWSOT403-1Shift registers 8-Bit Bidirectional Universal Shift Register 15@5V 63 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HCT166DSOT109-1Shift registers 8-Bit Bidirectional Universal Shift Register; TTL Enabled 23 50 +/- 4.0 mA 4.5-5.5 V Low Power TTL
74HCT166DBSOT338-1Shift registers 8-Bit Bidirectional Universal Shift Register; TTL Enabled 23 50 +/- 4.0 mA 4.5-5.5 V Low Power TTL
74HCT166NSOT38-4Shift registers 8-Bit Bidirectional Universal Shift Register; TTL Enabled 23 50 +/- 4.0 mA 4.5-5.5 V Low Power TTL
N74F194DSOT109-1Shift registers 4-Bit Bidirectional Universal Shift Register 5.5 150 -1/+20 mA 4.5-5.5 V 16 TTL
N74F194NSOT38-4Shift registers 4-Bit Bidirectional Universal Shift Register 5.5 150 -1/+20 mA 4.5-5.5 V 16 TTL
74HC194DSOT109-1Shift registers 4-Bit Bidirectional Universal Shift Register 14@5V 102 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HC194DBSOT338-1Shift registers 4-Bit Bidirectional Universal Shift Register 14@5V 102 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HC194NSOT38-4Shift registers 4-Bit Bidirectional Universal Shift Register 14@5V 102 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HCT194DSOT109-1Shift registers 4-Bit Bidirectional Universal Shift Register; TTL Enabled 15 77 +/- 4 mA 4.5-5.5V Low Power TTL
74HCT194NSOT38-4Shift registers 4-Bit Bidirectional Universal Shift Register; TTL Enabled 15 77 +/- 4 mA 4.5-5.5V Low Power TTL
N74F299DSOT163-1Shift registers 8-Bit Universal Shift/Store Register (3-State) 6 100 -1/+20 mA 4.5-5.5 V 20 TTL
N74F299NSOT146-1Shift registers 8-Bit Universal Shift/Store Register (3-State) 6 100 -1/+20 mA 4.5-5.5 V 20 TTL
74HC299DSOT163-1Shift registers 8-Bit Universal Shift/Store Register (3-State) 19@5V 54 +/- 7.8 mA Parallel outputs 2.0-6.0 V 20 Low Power or Battery Applications CMOS