130 results shown.
| Typenumber | Package | Category | Bit width | Description | Function | Logic switching levels | Number of pins | Output drive capability | Package material | Power dissipation considerations | Propagation delay | Series | Speed | Voltage |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC14BQ | SOT762-1 | Schmitt-triggers | Hex Inverter Schmitt Trigger | CMOS | 14 | +/- 8 mA | Low Power or Battery Applications | 3.2@5V | 2.0-5.5 V | |||||
| 74AHC14D | SOT108 | Schmitt-triggers | Hex Inverter Schmitt Trigger | CMOS | 14 | +/- 8 mA | Low Power or Battery Applications | 3.2@5V | 2.0-5.5 V | |||||
| 74AHC14PW | SOT402-1 | Schmitt-triggers | Hex Inverter Schmitt Trigger | CMOS | 14 | +/- 8 mA | Low Power or Battery Applications | 3.2@5V | 2.0-5.5 V | |||||
| 74AHCT14BQ | SOT762-1 | Schmitt-triggers | Hex Inverter Schmitt-Trigger; TTL Enabled | TTL | 14 | +/- 8 mA | Low Power | 4.0 | 4.5-5.5 V | |||||
| 74AHCT14D | SOT108 | Schmitt-triggers | Hex Inverter Schmitt-Trigger; TTL Enabled | TTL | 14 | +/- 8 mA | Low Power | 4.0 | 4.5-5.5 V | |||||
| 74AHCT14PW | SOT402-1 | Schmitt-triggers | Hex Inverter Schmitt-Trigger; TTL Enabled | TTL | 14 | +/- 8 mA | Low Power | 4.0 | 4.5-5.5 V | |||||
| 74AHC1G14GV | SOT753 | Schmitt-triggers | PicoGate Inverting Schmitt Trigger | CMOS | 5 | +/- 8 mA | Low Power or Battery Applications | 3.2@5V | 2.0-5.5 V | |||||
| 74AHC1G14GW | SOT353-1 | Schmitt-triggers | PicoGate Inverting Schmitt Trigger | CMOS | 5 | +/- 8 mA | Low Power or Battery Applications | 3.2@5V | 2.0-5.5 V | |||||
| 74AHCT1G14GV | SOT753 | Schmitt-triggers | PicoGate Inverting Schmitt-Trigger; TTL Enabled | TTL | 5 | +/- 8 mA | Low Power | 4.1 | 4.5-5.5 V | |||||
| 74AHCT1G14GW | SOT353-1 | Schmitt-triggers | PicoGate Inverting Schmitt-Trigger; TTL Enabled | TTL | 5 | +/- 8 mA | Low Power | 4.1 | 4.5-5.5 V | |||||
| 74AHC3G14DC | SOT765-1 | Schmitt-triggers | Triple Inverter Schmitt-Trigger | CMOS | 8 | +/- 8 mA | Low Power or Battery Applications | 3.2@5V | 2.0-5,5 V | |||||
| 74AHC3G14DP | SOT505 | Schmitt-triggers | Triple Inverter Schmitt-Trigger | CMOS | 8 | +/- 8 mA | Low Power or Battery Applications | 3.2@5V | 2.0-5,5 V | |||||
| 74AHC3G14GD | SOT996-2 | Schmitt-triggers | ||||||||||||
| 74AHCT3G14DC | SOT765-1 | Schmitt-triggers | Triple Inverter Schmitt-Trigger | TTL | 8 | +/- 8 mA | Low Power | 4.1 | 4.5-5.5 V | |||||
| 74AHCT3G14DP | SOT505 | Schmitt-triggers | Triple Inverter Schmitt-Trigger | TTL | 8 | +/- 8 mA | Low Power | 4.1 | 4.5-5,5 V | |||||
| 74AHCT3G14GD | SOT996-2 | Schmitt-triggers | ||||||||||||
| 74ALVC14BQ | SOT762-1 | Schmitt-triggers | Hex Inverting Schmitt Trigger | TTL | 14 | +/- 24 mA | Low Power or Battery Applications | 2.4@3.3V | 1.65-3.6 | |||||
| 74ALVC14D | SOT108 | Schmitt-triggers | Hex Inverting Schmitt Trigger | TTL | 14 | +/- 24 mA | Low Power or Battery Applications | 2.4@3.3V | 1.65-3.6 | |||||
| 74ALVC14PW | SOT402-1 | Schmitt-triggers | Hex Inverting Schmitt Trigger | TTL | 14 | +/- 24 mA | Low Power or Battery Applications | 2.4@3.3V | 1.65-3.6 | |||||
| I74F14D | SOT108 | Schmitt-triggers | Hex Inverter Schmitt-Trigger | TTL | 14 | -1/+20 mA | 5 | 4.5-5.5 V | ||||||
| I74F14N | SOT27-1 | Schmitt-triggers | Hex Inverter Schmitt-Trigger | TTL | 14 | -1/+20 mA | 5 | 4.5-5.5 V | ||||||
| N74F14D | SOT108 | Schmitt-triggers | Hex Inverter Schmitt-Trigger | TTL | 14 | -1/+20 mA | 5 | 4.5-5.5 V | ||||||
| N74F14N | SOT27-1 | Schmitt-triggers | Hex Inverter Schmitt-Trigger | TTL | 14 | -1/+20 mA | 5 | 4.5-5.5 V | ||||||
| 74HC14BQ | SOT762-1 | Schmitt-triggers | Hex Inverter Schmitt-Trigger | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 12@5V | 2.0-6.0 V | |||||
| 74HC14D | SOT108 | Schmitt-triggers | Hex Inverter Schmitt-Trigger | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 12@5V | 2.0-6.0 V | |||||
| 74HC14DB | SOT337-1 | Schmitt-triggers | Hex Inverter Schmitt-Trigger | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 12@5V | 2.0-6.0 V | |||||
| 74HC14N | SOT27-1 | Schmitt-triggers | Hex Inverter Schmitt-Trigger | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 12@5V | 2.0-6.0 V | |||||
| 74HC14PW | SOT402-1 | Schmitt-triggers | Hex Inverter Schmitt-Trigger | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 12@5V | 2.0-6.0 V | |||||
| 74HCT14BQ | SOT762-1 | Schmitt-triggers | Hex Inverter Schmitt-Trigger; TTL Enabled | TTL | 14 | +/- 4 mA | Low Power | 17 | 4.5-5.5V | |||||
| 74HCT14D | SOT108 | Schmitt-triggers | Hex Inverter Schmitt-Trigger; TTL Enabled | TTL | 14 | +/- 4 mA | Low Power | 17 | 4.5-5.5V | |||||
| 74HCT14DB | SOT337-1 | Schmitt-triggers | Hex Inverter Schmitt-Trigger; TTL Enabled | TTL | 14 | +/- 4 mA | Low Power | 17 | 4.5-5.5V | |||||
| 74HCT14N | SOT27-1 | Schmitt-triggers | Hex Inverter Schmitt-Trigger; TTL Enabled | TTL | 14 | +/- 4 mA | Low Power | 17 | 4.5-5.5V | |||||
| 74HCT14PW | SOT402-1 | Schmitt-triggers | Hex Inverter Schmitt-Trigger; TTL Enabled | TTL | 14 | +/- 4 mA | Low Power | 17 | 4.5-5.5V | |||||
| 74HC1G14GV | SOT753 | Schmitt-triggers | PicoGate Inverting Schmitt-Trigger | CMOS | 5 | +/- 2.6 mA | Low Power or Battery Applications | 10@5V | 2.0-6.0 V | |||||
| 74HC1G14GW | SOT353-1 | Schmitt-triggers | PicoGate Inverting Schmitt-Trigger | CMOS | 5 | +/- 2.6 mA | Low Power or Battery Applications | 10@5V | 2.0-6.0 V | |||||
| 74HCT1G14GV | SOT753 | Schmitt-triggers | PicoGate Inverting Schmitt-Trigger; TTL Enabled | TTL | 5 | +/- 2.0 mA | Low Power | 15 | 4.5-5.5 V | |||||
| 74HCT1G14GW | SOT353-1 | Schmitt-triggers | PicoGate Inverting Schmitt-Trigger; TTL Enabled | TTL | 5 | +/- 2.0 mA | Low Power | 15 | 4.5-5.5 V | |||||
| 74HC3G14DC | SOT765-1 | Schmitt-triggers | Triple Inverter Schmitt-Trigger | CMOS | 8 | +/- 5.2 mA | Low Power or Battery Applications | 16@5V | 2.0-6.0 V | |||||
| 74HC3G14DP | SOT505 | Schmitt-triggers | Triple Inverter Schmitt-Trigger | CMOS | 8 | +/- 5.2 mA | Low Power or Battery Applications | 16@5V | 2.0-6.0 V | |||||
| 74HCT3G14DC | SOT765-1 | Schmitt-triggers | Triple Inverter Schmitt-Trigger | TTL | 8 | +/- 4.0 mA | Low Power | 21 | 4.5-5.5 Volts | |||||
| 74HCT3G14DP | SOT505 | Schmitt-triggers | Triple Inverter Schmitt-Trigger | TTL | 8 | +/- 4.0 mA | Low Power | 21 | 4.5-5.5 Volts | |||||
| 74LV14BQ | SOT762-1 | Schmitt-triggers | ||||||||||||
| 74LV14D | SOT108 | Schmitt-triggers | Hex Inverter Schmitt-Trigger | TTL | 14 | +/- 12 mA | Low Power or Battery Applications | 13@3.3V | 1.0-5.5 V | |||||
| 74LV14DB | SOT337-1 | Schmitt-triggers | Hex Inverter Schmitt-Trigger | TTL | 14 | +/- 12 mA | Low Power or Battery Applications | 13@3.3V | 1.0-5.5 V | |||||
| 74LV14N | SOT27-1 | Schmitt-triggers | Hex Inverter Schmitt-Trigger | TTL | 14 | +/- 12 mA | Low Power or Battery Applications | 13@3.3V | 1.0-5.5 V | |||||
| 74LV14PW | SOT402-1 | Schmitt-triggers | Hex Inverter Schmitt-Trigger | TTL | 14 | +/- 12 mA | Low Power or Battery Applications | 13@3.3V | 1.0-5.5 V | |||||
| 74LVC14ABQ | SOT762-1 | Schmitt-triggers | 3.3V Hex Inverter Schmitt-Trigger | TTL | 14 | +/- 24 mA | Low Power or Battery Applications | 3.2@ 3.3V | 1.2-3.6 | |||||
| 74LVC14AD | SOT108 | Schmitt-triggers | 3.3V Hex Inverter Schmitt-Trigger | TTL | 14 | +/- 24 mA | Low Power or Battery Applications | 3.2 @ 3.3V | 1.2-3.6 | |||||
| 74LVC14ADB | SOT337-1 | Schmitt-triggers | 3.3V Hex Inverter Schmitt-Trigger | TTL | 14 | +/- 24 mA | Low Power or Battery Applications | 3.2 @ 3.3V | 1.2-3.6 | |||||
| 74LVC14APW | SOT402-1 | Schmitt-triggers | 3.3V Hex Inverter Schmitt-Trigger | TTL | 14 | +/- 24 mA | Low Power or Battery Applications | 3.2 @ 3.3V | 1.2-3.6 | |||||
| 74LVC1G14GF | SOT891 | Schmitt-triggers | ||||||||||||
| 74LVC1G14GM | SOT886 | Schmitt-triggers | 3.3V PicoGate Schmitt-Trigger Inverter | TTL | 6 | +/- 32 mA | Low Power or Battery Applications | 3@3.3V | 1.65 - 5.5 | |||||
| 74LVC1G14GV | SOT753 | Schmitt-triggers | 3.3V PicoGate Schmitt-Trigger Inverter | TTL | 5 | +/- 32 mA | Low Power or Battery Applications | 3@3.3V | 1.65 - 5.5 | |||||
| 74LVC1G14GW | SOT353-1 | Schmitt-triggers | 3.3V PicoGate Schmitt-Trigger Inverter | TTL | 5 | +/- 32 mA | Low Power or Battery Applications | 3@3.3V | 1.65 - 5.5 | |||||
| 74LVC2G14GF | SOT891 | Schmitt-triggers | ||||||||||||
| 74LVC2G14GM | SOT886 | Schmitt-triggers | ||||||||||||
| 74LVC2G14GV | SOT457 | Schmitt-triggers | 3.3V Dual Schmitt-Trigger Inverter | TTL | 6 | +/- 32 mA | Low Power or Battery Applications | 3.9@3.3V | 1.65 - 5.5 | |||||
| 74LVC2G14GW | SOT363 | Schmitt-triggers | 3.3V Dual Schmitt-Trigger Inverter | TTL | 6 | +/- 32 mA | Low Power or Battery Applications | 3.9@3.3V | 1.65 - 5.5 | |||||
| 74LVC3G14DC | SOT765-1 | Schmitt-triggers | Triple Schmitt-Trigger Inverter | TTL | 8 | +/- 32 mA | Low Power or Battery Applications | 3.2@3.3V | 1.65 - 5.5 | |||||
| 74LVC3G14DP | SOT505 | Schmitt-triggers | Triple Schmitt-Trigger Inverter | TTL | 8 | +/- 32 mA | Low Power or Battery Applications | 3.2@3.3V | 1.65 - 5.5 | |||||
| 74LVC3G14GM | SOT902-1 | Schmitt-triggers | ||||||||||||
| 74LVC3G14GT | SOT833-1 | Schmitt-triggers | ||||||||||||
| 74LVT14BQ | SOT762-1 | Schmitt-triggers | 3.3V Hex Inverter Schmitt-Trigger | TTL | 14 | -32/+64 mA | 3.8@3.3V | 2.7-3.6 V | ||||||
| 74LVT14D | SOT108 | Schmitt-triggers | 3.3V Hex Inverter Schmitt-Trigger | TTL | 14 | -32/+64 mA | 3.8@3.3V | 2.7-3.6 V | ||||||
| 74LVT14DB | SOT337-1 | Schmitt-triggers | 3.3V Hex Inverter Schmitt-Trigger | TTL | 14 | -32/+64 mA | 3.8@3.3V | 2.7-3.6 V | ||||||
| 74LVT14PW | SOT402-1 | Schmitt-triggers | 3.3V Hex Inverter Schmitt-Trigger | TTL | 14 | -32/+64 mA | 3.8@3.3V | 2.7-3.6 V | ||||||
| 74LVC1G17GF | SOT891 | Schmitt-triggers | ||||||||||||
| 74LVC1G17GM | SOT886 | Schmitt-triggers | 3.3V PicoGate Schmitt-Trigger Buffer | TTL | 6 | +/- 32 mA | Low Power or Battery Applications | 3@3.3V | 1.65 - 5.5 | |||||
| 74LVC1G17GV | SOT753 | Schmitt-triggers | 3.3V PicoGate Schmitt-Trigger Buffer | TTL | 5 | +/- 32 mA | Low Power or Battery Applications | 3@3.3V | 1.65 - 5.5 | |||||
| 74LVC1G17GW | SOT353-1 | Schmitt-triggers | 3.3V PicoGate Schmitt-Trigger Buffer | TTL | 5 | +/- 32 mA | Low Power or Battery Applications | 3@3.3V | 1.65 - 5.5 | |||||
| 74LVC2G17GM | SOT886 | Schmitt-triggers | ||||||||||||
| 74LVC2G17GV | SOT457 | Schmitt-triggers | 3.3V Dual Schmitt-Trigger Buffer | TTL | 6 | +/- 32 mA | Low Power or Battery Applications | 3.6@3.3V | 1.65 - 5.5 | |||||
| 74LVC2G17GW | SOT363 | Schmitt-triggers | 3.3V Dual Schmitt-Trigger Buffer | TTL | 6 | +/- 32 mA | Low Power or Battery Applications | 3.6@3.3V | 1.65 - 5.5 | |||||
| 74LVC3G17DC | SOT765-1 | Schmitt-triggers | Triple Schmitt-Trigger Non-Inverting | TTL | 8 | +/- 32 mA | Low Power or Battery Applications | 3.6@3.3V | 1.65 - 5.5 | |||||
| 74LVC3G17DP | SOT505 | Schmitt-triggers | Triple Schmitt-Trigger Non-Inverting | TTL | 8 | +/- 32 mA | Low Power or Battery Applications | 3.6@3.3V | 1.65 - 5.5 | |||||
| 74LVC3G17GM | SOT902-1 | Schmitt-triggers | ||||||||||||
| 74LVC3G17GT | SOT833-1 | Schmitt-triggers | ||||||||||||
| 74AHC132BQ | SOT762-1 | Schmitt-triggers | Quad 2-Input NAND Schmitt-Trigger | CMOS | 14 | +/- 8 mA | Low Power or Battery Applications | 3.3@5V | 2.0-5.5 V | |||||
| 74AHC132D | SOT108 | Schmitt-triggers | Quad 2-Input NAND Schmitt-Trigger | CMOS | 14 | +/- 8 mA | Low Power or Battery Applications | 3.3@5V | 2.0-5.5 V | |||||
| 74AHC132PW | SOT402-1 | Schmitt-triggers | Quad 2-Input NAND Schmitt-Trigger | CMOS | 14 | +/- 8 mA | Low Power or Battery Applications | 3.3@5V | 2.0-5.5 V | |||||
| 74AHCT132BQ | SOT762-1 | Schmitt-triggers | Quad 2-Input NAND Schmitt-Trigger; TTL Enabled | TTL | 14 | +/- 8 mA | Low Power | 3.5 | 4.5-5.5 V | |||||
| 74AHCT132D | SOT108 | Schmitt-triggers | Quad 2-Input NAND Schmitt-Trigger; TTL Enabled | TTL | 14 | +/- 8 mA | Low Power | 3.5 | 4.5-5.5 V | |||||
| 74AHCT132PW | SOT402-1 | Schmitt-triggers | Quad 2-Input NAND Schmitt-Trigger; TTL Enabled | TTL | 14 | +/- 8 mA | Low Power | 3.5 | 4.5-5.5 V | |||||
| N74F132D | SOT108 | Schmitt-triggers | Quad 2-Input NAND Schmitt-Trigger | TTL | 14 | -1/+20 mA | 6 | 4.5-5.5 V | ||||||
| N74F132N | SOT27-1 | Schmitt-triggers | Quad 2-Input NAND Schmitt-Trigger | TTL | 14 | -1/+20 mA | 6 | 4.5-5.5 V | ||||||
| 74HC132D | SOT108 | Schmitt-triggers | Quad 2-Input NAND Schmitt-Trigger | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 11@5V | 2.0-6.0 V | |||||
| 74HC132DB | SOT337-1 | Schmitt-triggers | Quad 2-Input NAND Schmitt-Trigger | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 11@5V | 2.0-6.0 V | |||||
| 74HC132N | SOT27-1 | Schmitt-triggers | Quad 2-Input NAND Schmitt-Trigger | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 11@5V | 2.0-6.0 V | |||||
| 74HC132PW | SOT402-1 | Schmitt-triggers | Quad 2-Input NAND Schmitt-Trigger | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 11@5V | 2.0-6.0 V | |||||
| 74HCT132D | SOT108 | Schmitt-triggers | Quad 2-Input NAND Schmitt-Trigger; TTL Enabled | TTL | 14 | +/- 4 mA | Low Power | 17 | 4.5-5.5V | |||||
| 74HCT132DB | SOT337-1 | Schmitt-triggers | Quad 2-Input NAND Schmitt-Trigger; TTL Enabled | TTL | 14 | +/- 4 mA | Low Power | 17 | 4.5-5.5V | |||||
| 74HCT132N | SOT27-1 | Schmitt-triggers | Quad 2-Input NAND Schmitt-Trigger; TTL Enabled | TTL | 14 | +/- 4 mA | Low Power | 17 | 4.5-5.5V | |||||
| 74HCT132PW | SOT402-1 | Schmitt-triggers | Quad 2-Input NAND Schmitt-Trigger; TTL Enabled | TTL | 14 | +/- 4 mA | Low Power | 17 | 4.5-5.5V | |||||
| 74LV132BQ | SOT762-1 | Schmitt-triggers | ||||||||||||
| 74LV132D | SOT108 | Schmitt-triggers | Quad 2-Input NAND Schmitt-Trigger | TTL | 14 | +/- 12 mA | Low Power or Battery Applications | 10@3.3V | 1.0-5.5 V | |||||
| 74LV132DB | SOT337-1 | Schmitt-triggers | Quad 2-Input NAND Schmitt-Trigger | TTL | 14 | +/- 12 mA | Low Power or Battery Applications | 10@3.3V | 1.0-5.5 V | |||||
| 74LV132N | SOT27-1 | Schmitt-triggers | Quad 2-Input NAND Schmitt-Trigger | TTL | 14 | +/- 12 mA | Low Power or Battery Applications | 10@3.3V | 1.0-5.5 V | |||||
| 74LV132PW | SOT402-1 | Schmitt-triggers | Quad 2-Input NAND Schmitt-Trigger | TTL | 14 | +/- 12 mA | Low Power or Battery Applications | 10@3.3V | 1.0-5.5 V | |||||
| HEC4093BT | SOT108 | Schmitt-triggers | ||||||||||||
| HEF4093BP | SOT27-1 | Schmitt-triggers | Quad 2-Input NAND Schmitt-Trigger | CMOS | 14 | +/- 2.4 mA @ 15 V | Low Power or Automotive Applications | 30@15V | 4.5-15.5 V | |||||
| HEF4093BT | SOT108 | Schmitt-triggers | Quad 2-Input NAND Schmitt-Trigger | CMOS | 14 | +/- 2.4 mA @ 15 V | Low Power or Automotive Applications | 30@15V | 4.5-15.5 V | |||||
| HEF4093BU | Uncased die | Schmitt-triggers | Quad 2-Input NAND Schmitt-Trigger | CMOS | 14 | Low | Low Power or Battery Applications | 15 | 5 Volts + | |||||
| 74HC7014D | SOT108 | Schmitt-triggers | Hex Precision Schmitt-Trigger; Non-Inverting | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 27@6V | 2.0-6.0 V | |||||
| 74HC7014N | SOT27-1 | Schmitt-triggers | Hex Precision Schmitt-Trigger; Non-Inverting | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 27@6V | 2.0-6.0 V | |||||
| 74HC7540D | SOT163 | Schmitt-triggers | Octal Schmitt-Trigger Buffer/Line Driver; Inverting (3-State) | CMOS | 20 | +/- 7.8 mA | Low Power or Battery Applications | 11@5V | 2.0-6.0 V | |||||
| 74HC7540DB | SOT339 | Schmitt-triggers | Octal Schmitt-Trigger Buffer/Line Driver; Inverting (3-State) | CMOS | 20 | +/- 7.8 mA | Low Power or Battery Applications | 11@5V | 2.0-6.0 V | |||||
| 74HC7540N | SOT146-1 | Schmitt-triggers | Octal Schmitt-Trigger Buffer/Line Driver; Inverting (3-State) | CMOS | 20 | +/- 7.8 mA | Low Power or Battery Applications | 11@5V | 2.0-6.0 V | |||||
| 74HCT7540D | SOT163 | Schmitt-triggers | Octal Schmitt-Trigger Buffer/Line Driver; Inverting; TTL Enabled (3-State) | TTL | 20 | +/- 6 mA | Low Power | 16 | 4.5-5.5 V | |||||
| 74HCT7540N | SOT146-1 | Schmitt-triggers | Octal Schmitt-Trigger Buffer/Line Driver; Inverting; TTL Enabled (3-State) | TTL | 20 | +/- 6 mA | Low Power | 16 | 4.5-5.5 V | |||||
| 74HC7541D | SOT163 | Schmitt-triggers | Octal Schmitt-Trigger Buffer/Line Driver; Non-Inverting (3-State) | CMOS | 20 | +/- 7.8 mA | Low Power or Battery Applications | 11@5V | 2.0-6.0 V | |||||
| 74HC7541DB | SOT339 | Schmitt-triggers | Octal Schmitt-Trigger Buffer/Line Driver; Non-Inverting (3-State) | CMOS | 20 | +/- 7.8 mA | Low Power or Battery Applications | 11@5V | 2.0-6.0 V | |||||
| 74HC7541N | SOT146-1 | Schmitt-triggers | Octal Schmitt-Trigger Buffer/Line Driver; Non-Inverting (3-State) | CMOS | 20 | +/- 7.8 mA | Low Power or Battery Applications | 11@5V | 2.0-6.0 V | |||||
| 74HCT7541D | SOT163 | Schmitt-triggers | Octal Schmitt-Trigger Buffer/Line Driver; Non-Inverting; TTL Enabled (3-State) | TTL | 20 | +/- 6 mA | Low Power | 16 | 4.5-5.5 V | |||||
| 74HCT7541N | SOT146-1 | Schmitt-triggers | Octal Schmitt-Trigger Buffer/Line Driver; Non-Inverting; TTL Enabled (3-State) | TTL | 20 | +/- 6 mA | Low Power | 16 | 4.5-5.5 V | |||||
| 74HC9114D | SOT163 | Schmitt-triggers | Nine Wide Schmitt-Trigger Buffer; Open Drain Outputs; Inverting | CMOS | 20 | 5.2 mA | Low Power or Battery Applications | 12@5V | 2.0-6.0 V | |||||
| 74HC9114N | SOT146-1 | Schmitt-triggers | Nine Wide Schmitt-Trigger Buffer; Open Drain Outputs; Inverting | CMOS | 20 | 5.2 mA | Low Power or Battery Applications | 12@5V | 2.0-6.0 V | |||||
| 74HCT9114D | SOT163 | Schmitt-triggers | Nine Wide Schmitt-Trigger Buffer; Open Drain Outputs; Inverting; TTL Enabled | TTL | 20 | 4 mA | Low Power | 13 | 4.5-5.5 V | |||||
| 74HCT9114N | SOT146-1 | Schmitt-triggers | Nine Wide Schmitt-Trigger Buffer; Open Drain Outputs; Inverting; TTL Enabled | TTL | 20 | 4 mA | Low Power | 13 | 4.5-5.5 V | |||||
| 74HC9115D | SOT163 | Schmitt-triggers | Nine Wide Schmitt-Trigger Buffer; Open Drain Outputs | CMOS | 20 | 5.2 mA | Low Power or Battery Applications | 12@5V | 2.0-6.0 V | |||||
| 74HC9115N | SOT146-1 | Schmitt-triggers | Nine Wide Schmitt-Trigger Buffer; Open Drain Outputs | CMOS | 20 | 5.2 mA | Low Power or Battery Applications | 12@5V | 2.0-6.0 V | |||||
| 74HCT9115D | SOT163 | Schmitt-triggers | Nine Wide Schmitt-Trigger Buffer; Open Drain Outputs; TTL Enabled | TTL | 20 | 4 mA | Low Power | 13 | 4.5-5.5 V | |||||
| 74HCT9115N | SOT146-1 | Schmitt-triggers | Nine Wide Schmitt-Trigger Buffer; Open Drain Outputs; TTL Enabled | TTL | 20 | 4 mA | Low Power | 13 | 4.5-5.5 V | |||||
| HEC40106BT | SOT108 | Schmitt-triggers | ||||||||||||
| HEF40106BP | SOT27-1 | Schmitt-triggers | Hex Inverting Schmitt-Trigger | CMOS | 14 | +/- 2.4 mA @ 15 V | Low Power or Automotive Applications | 30@15V | 4.5-15.5 V | |||||
| HEF40106BT | SOT108 | Schmitt-triggers | Hex Inverting Schmitt-Trigger | CMOS | 14 | +/- 2.4 mA @ 15 V | Low Power or Automotive Applications | 30@15V | 4.5-15.5 V | |||||
| HEF40106BTT | SOT402-1 | Schmitt-triggers | Hex Inverting Schmitt-Trigger | CMOS | 14 | +/- 2.4 mA @ 15 V | Low Power or Automotive Applications | 30@15V | 4.5-15.5 V | |||||
| 74HC2G14GV | SOT457 | Schmitt-triggers | Dual Inverter Schmitt-Trigger | CMOS | 6 | +/- 5.2 mA | Low Power or Battery Applications | 16@5V | 2.0-6.0 V | |||||
| 74HC2G14GW | SOT363 | Schmitt-triggers | Dual Inverter Schmitt-Trigger | CMOS | 6 | +/- 5.2 mA | Low Power or Battery Applications | 16@5V | 2.0-6.0 V | |||||
| 74HCT2G14GV | SOT457 | Schmitt-triggers | Dual Inverter Schmitt-Trigger | TTL | 6 | +/- 4.0 mA | Low Power | 21 | 4.5-5.5 Volts | |||||
| 74HCT2G14GW | SOT363 | Schmitt-triggers | Dual Inverter Schmitt-Trigger | TTL | 6 | +/- 4.0 mA | Low Power | 21 | 4.5-5.5 Volts |