146 results shown.
TypenumberPackageCategoryDescriptionPropagation delayOutput drive capabilityVoltageNumber of pinsFmaxLogic switching levelsPower dissipation considerationsOutput current
N74F242DSOT108-1Transceivers Quad Transceiver; Inverting (3-State) 3.5 -15/+64 mA 4.5-5.5 V 14 TTL
N74F242NSOT27-1Transceivers Quad Transceiver; Inverting (3-State) 3.5 -15/+64 mA 4.5-5.5 V 14 TTL
N74F243DSOT108-1Transceivers Quad Transceiver (3-State) 4.0 -15/+64 mA 4.5-5.5 V 14 TTL
N74F243NSOT27-1Transceivers Quad Transceiver (3-State) 4.0 -15/+64 mA 4.5-5.5 V 14 TTL
74HC243DSOT108-1Transceivers Quad Transceiver (3-State) 6@5V +/- 7.8 mA 2.0-6.0 V 14 CMOS Low Power or Battery Applications
74HC243DBSOT337-1Transceivers Quad Transceiver (3-State) 6@5V +/- 7.8 mA 2.0-6.0 V 14 CMOS Low Power or Battery Applications
74HC243NSOT27-1Transceivers Quad Transceiver (3-State) 6@5V +/- 7.8 mA 2.0-6.0 V 14 CMOS Low Power or Battery Applications
74ABT245DSOT163-1Transceivers Transceiver with Direction Pin; Non-Inverting (3-State) 2.9 -32/+64 mA 4.5-5.5 V 20 TTL
74ABT245DBSOT339-1Transceivers Transceiver with Direction Pin; Non-Inverting (3-State) 2.9 -32/+64 mA 4.5-5.5 V 20 TTL
74ABT245PWSOT360-1Transceivers Transceiver with Direction Pin; Non-Inverting (3-State) 2.9 -32/+64 mA 4.5-5.5 V 20 TTL
74ALVC245BQSOT764-1Transceivers
74ALVC245DSOT163-1Transceivers 2.5/3.3V Octal Transceiver with Direction Pin, Non-Inverting (3-State) 2.3@3.3V +/- 24 mA 1.65-3.6 20 TTL Low Power or Battery Applications
74ALVC245PWSOT360-1Transceivers 2.5/3.3V Octal Transceiver with Direction Pin, Non-Inverting (3-State) 2.3@3.3V +/- 24 mA 1.65-3.6 20 TTL Low Power or Battery Applications
N74F245DSOT163-1Transceivers Transceiver with Direction Pin; Non-Inverting (3-State) 4.0 -15/+64 mA (B side) 4.5-5.5 V 20 TTL -3/+24 mA (A side)
N74F245DBSOT339-1Transceivers Transceiver with Direction Pin; Non-Inverting (3-State) 4.0 -15/+64 mA (B side) 4.5-5.5 V 20 TTL -3/+24 mA (A side)
N74F245NSOT146-1Transceivers Transceiver with Direction Pin; Non-Inverting (3-State) 4 -15/+64 mA (B side) 4.5-5.5 V 20 TTL -3/+24 mA (A side)
74HC245BQSOT764-1Transceivers Transceiver with Direction Pin; Non-Inverting (3-State) 7@5V +/- 7.8 mA 2.0-6.0 V 20 CMOS Low Power or Battery Applications
74HC245DSOT163-1Transceivers Transceiver with Direction Pin; Non-Inverting (3-State) 7@5V +/- 7.8 mA 2.0-6.0 V 20 CMOS Low Power or Battery Applications
74HC245DBSOT339-1Transceivers Transceiver with Direction Pin; Non-Inverting (3-State) 7@5V +/- 7.8 mA 2.0-6.0 V 20 CMOS Low Power or Battery Applications
74HC245NSOT146-1Transceivers Transceiver with Direction Pin; Non-Inverting (3-State) 7@5V +/- 7.8 mA 2.0-6.0 V 20 CMOS Low Power or Battery Applications
74HC245PWSOT360-1Transceivers Transceiver with Direction Pin; Non-Inverting (3-State) 7@5V +/- 7.8 mA 2.0-6.0 V 20 CMOS Low Power or Battery Applications
74HCT245BQSOT764-1Transceivers Transceiver with Direction Pin; Non-Inverting; TTL Enabled (3-State) 10 +/- 6 mA 4.5-5.5V 20 TTL Low Power
74HCT245DSOT163-1Transceivers Transceiver with Direction Pin; Non-Inverting; TTL Enabled (3-State) 10 +/- 6 mA 4.5-5.5V 20 TTL Low Power
74HCT245DBSOT339-1Transceivers Transceiver with Direction Pin; Non-Inverting; TTL Enabled (3-State) 10 +/- 6 mA 4.5-5.5V 20 TTL Low Power
74HCT245NSOT146-1Transceivers Transceiver with Direction Pin; Non-Inverting; TTL Enabled (3-State) 10 +/- 6 mA 4.5-5.5V 20 TTL Low Power
74HCT245PWSOT360-1Transceivers Transceiver with Direction Pin; Non-Inverting; TTL Enabled (3-State) 10 +/- 6 mA 4.5-5.5V 20 TTL Low Power
74LVCH322245AECSOT536-1Transceivers 3.3V 32-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State) 3.3 @ 3,3V +/- 12 mA 1.2-3.6 TTL Low Power or Battery Applications
74LVCH322245AEC/GSOT536-1Transceivers
74LV245DSOT163-1Transceivers 3.3V Transceiver with Direction Pin; Non-Inverting (3-State) 7@3.3V +/- 16 mA 1.0-5.5 V 20 TTL Low Power or Battery Applications
74LV245DBSOT339-1Transceivers 3.3V Transceiver with Direction Pin; Non-Inverting (3-State) 7@3.3V +/- 16 mA 1.0-5.5 V 20 TTL Low Power or Battery Applications
74LV245NSOT146-1Transceivers 3.3V Transceiver with Direction Pin; Non-Inverting (3-State) 7@3.3V +/- 16 mA 1.0-5.5 V 20 TTL Low Power or Battery Applications
74LV245PWSOT360-1Transceivers 3.3V Transceiver with Direction Pin; Non-Inverting (3-State) 7@3.3V +/- 16 mA 1.0-5.5 V 20 TTL Low Power or Battery Applications
74LVC245ABQSOT764-1Transceivers 3.3V Transceiver with Direction Pin; Non-Inverting (3-State) 2.9 @ 3.3V +/- 24 mA 1.2-3.6 20 TTL Low Power or Battery Applications
74LVC245ADSOT163-1Transceivers 3.3V Transceiver with Direction Pin; Non-Inverting (3-State) 2.9 @ 3.3V +/- 24 mA 1.2-3.6 20 TTL Low Power or Battery Applications
74LVC245ADBSOT339-1Transceivers 3.3V Transceiver with Direction Pin; Non-Inverting (3-State) 2.9 @ 3.3V +/- 24 mA 1.2-3.6 20 TTL Low Power or Battery Applications
74LVC245APWSOT360-1Transceivers 3.3V Transceiver with Direction Pin; Non-Inverting (3-State) 2.9 @ 3.3V +/- 24 mA 1.2-3.6 20 TTL Low Power or Battery Applications
74LVCH245ABQSOT764-1Transceivers 3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) 2.9 @ 3.3V +/- 24 mA 1.2-3.6 20 TTL Low Power or Battery Applications
74LVCH245ADSOT163-1Transceivers 3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) 2.9 @ 3.3V +/- 24 mA 1.2-3.6 20 TTL Low Power or Battery Applications
74LVCH245ADBSOT339-1Transceivers 3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) 2.9 @ 3.3V +/- 24 mA 1.2-3.6 20 TTL Low Power or Battery Applications
74LVCH245APWSOT360-1Transceivers 3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) 2.9 @ 3.3V +/- 24 mA 1.2-3.6 20 TTL Low Power or Battery Applications
74LVCH32245AECSOT536-1Transceivers 3.3V 32-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) 3.0 @3.3V +/- 24 mA 1.2-3.6 TTL Low Power or Battery Applications
74LVT245BQSOT764-1Transceivers 3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) 2.4@3.3V -32/+64 mA 2.7-3.6 V 20 TTL
74LVT245DSOT163-1Transceivers 3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) 2.4@3.3V -32/+64 mA 2.7-3.6 V 20 TTL
74LVT245DBSOT339-1Transceivers 3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) 2.4@3.3V -32/+64 mA 2.7-3.6 V 20 TTL
74LVT245PWSOT360-1Transceivers 3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) 2.4@3.3V -32/+64 mA 2.7-3.6 V 20 TTL
74LVT245BBQSOT764-1Transceivers 3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) 2.4@3.3V -32/+64 mA 2.7-3.6 V 20 TTL
74LVT245BDSOT163-1Transceivers 3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) 2.4@3.3V -32/+64 mA 2.7-3.6 V 20 TTL
74LVT245BDBSOT339-1Transceivers 3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) 2.4@3.3V -32/+64 mA 2.7-3.6 V 20 TTL
74LVT245BPWSOT360-1Transceivers 3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) 2.4@3.3V -32/+64 mA 2.7-3.6 V 20 TTL
74AHC245DSOT163-1Transceivers Transceiver with Direction Pin; Non-Inverting (3-State) 3.5@5V +/- 8 mA 2.0-5.5 V CMOS Low Power or Battery Applications
74AHC245PWSOT360-1Transceivers Transceiver with Direction Pin; Non-Inverting (3-State) 3.5@5V +/- 8 mA 2.0-5.5 V CMOS Low Power or Battery Applications
74AHCT245DSOT163-1Transceivers Transceiver with Direction Pin; Non-Inverting; TTL Enabled (3-State) 5 +/- 8 mA 4.5-5.5 V TTL Low Power
74AHCT245PWSOT360-1Transceivers Transceiver with Direction Pin; Non-Inverting; TTL Enabled (3-State) 5 +/- 8 mA 4.5-5.5 V TTL Low Power
74ABT2245DSOT163-1Transceivers Transceiver with Direction Pin; Non-Inverting with 30 ohm Termination Resistors (3-State) 3.9 -32/+12 mA 4.5-5.5 V 20 TTL
74ABT2245DBSOT339-1Transceivers Transceiver with Direction Pin; Non-Inverting with 30 ohm Termination Resistors (3-State) 3.9 -32/+12 mA 4.5-5.5 V 20 TTL
74ABT2245PWSOT360-1Transceivers Transceiver with Direction Pin; Non-Inverting with 30 ohm Termination Resistors (3-State) 3.9 -32/+12 mA 4.5-5.5 V 20 TTL
74LVC2245ABQSOT764-1Transceivers 3.3V Transceiver with Direction Pin; Non-Inverting with 30 ohm Termination Resistors (3-State) 3.3 @ 3.3 V +/- 12 mA 1.2-3.6 TTL Low Power or Battery Applications
74LVC2245ADSOT163-1Transceivers 3.3V Transceiver with Direction Pin; Non-Inverting with 30 ohm Termination Resistors (3-State) 3.3 @ 3.3 V +/- 12 mA 1.2-3.6 TTL Low Power or Battery Applications
74LVC2245ADBSOT339-1Transceivers 3.3V Transceiver with Direction Pin; Non-Inverting with 30 ohm Termination Resistors (3-State) 3.3 @ 3.3 V