15 results shown.
| Typenumber | Package | Category | ID DC | RDS(on) | Qgd (typ) | VDSmax | Configuration |
|---|---|---|---|---|---|---|---|
| PHC21025 | SOT96-1 | Multi-chip 25 - 300 V MOSFETs | 3.5 |
100@10V 200@4.5V | 2.5 | 30 | Complementary Pair |
| PHC2300 | SOT96-1 | Multi-chip 25 - 300 V MOSFETs | 0.34 | 8000@10V | 300 | Complementary Pair | |
| PHKD13N03LT | SOT96-1 | Multi-chip 25 - 300 V MOSFETs | 10.4 | 33@4.5V | 3.9 | 30 | Dual N-channel |
| PHKD3NQ10T | SOT96-1 | Multi-chip 25 - 300 V MOSFETs | 2.2 | 90@10V | 8 | 100 | Dual N-channel |
| PHKD6N02LT | SOT96-1 | Multi-chip 25 - 300 V MOSFETs | 6 |
20@5V 45@4.5V | 10 | 20 | Dual N-channel |
| PHN203 | SOT96-1 | Multi-chip 25 - 300 V MOSFETs | 6.3 |
30@10V 55@4.5V | 3 | 30 | Dual N-channel |
| PHN210 | SOT96-1 | Multi-chip 25 - 300 V MOSFETs | 3.4 |
100@10V 200@4.5V | 30 | Dual N-channel | |
| PHN210T | SOT96-1 | Multi-chip 25 - 300 V MOSFETs | 3.4 |
100@10V 200@4.5V | 0.7 | 30 | Dual N-channel |
| PHP225 | SOT96-1 | Multi-chip 25 - 300 V MOSFETs | 2.3 |
250@10V 400@4.5V | 30 | Dual P-channel | |
| PMGD280UN | SOT363 | Multi-chip 25 - 300 V MOSFETs | 0.87 |
340@4.5V 430@2.5V 660@1.8V | 0.18 | 20 | Dual N-channel |
| PMGD290XN | SOT363 | Multi-chip 25 - 300 V MOSFETs | 0.86 |
350@4.5V 550@2.5V | 0.18 | 20 | Dual N-channel |
| PMGD370XN | SOT363 | Multi-chip 25 - 300 V MOSFETs | 0.74 |
440@4.5V 650@2.5V | 0.18 | 30 | Dual N-channel |
| PMGD400UN | SOT363 | Multi-chip 25 - 300 V MOSFETs | 0.71 |
480@4.5V 580@2.5V 830@1.8V | 0.2 | 30 | Dual N-channel |
| PMGD780SN | SOT363 | Multi-chip 25 - 300 V MOSFETs | 0.49 |
920@4.5V 1400@4.5V | 0.22 | 60 | Dual N-channel |
| PMGD8000LN | SOT363 | Multi-chip 25 - 300 V MOSFETs | 0.125 |
8000@4V 13000@2.5V | 0.12 | 30 | Dual N-channel |