5 results shown.
| Typenumber | Package | Category | Cd typ. | VR max | IF max | RD @ IF=3 mA AND F=200 MHz max | RD @ IF=2 mA AND F=100 MHz max | RD @ IF=3 mA AND F=100 MHz max | Cd max. | RD @ IF=5 mA AND F=200 MHz max | RS max |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BA277 | SOD523 | Bandswitching diodes | 1.2@VR=6V AND F=1MHz max | 35 | 100 | 0.7 | |||||
| BA278 | SOD523 | Bandswitching diodes | 1.2@VR=6V AND F=1MHz max | 35 | 100 | 0.7 | |||||
| BA591 | SOD323 | Bandswitching diodes | 0.9@VR=3V AND F=1MHz max | 35 | 100 | 0.7 | 0.7 | ||||
| BA891 | SOD523 | Bandswitching diodes | 0.9@VR=3V AND F=1MHz max | 35 | 100 | 0.7 | 0.7 | ||||
| BAT18 | SOT23 | Bandswitching diodes | 35 | 100 | 1.0@VR=20V | 0.7 | 0.7 |