20 results shown.
| Typenumber | Package | Category | Noise figure | @ IC | Ptot | Frequency | IC | GUM @ f1 | VO2 | Vo | GUM @ f2 | fT | VCE | VCEO max | @ f1 | @ f | Socket | PL | @ f2 | GUM | ITO | Gain @ 900 Mhz | Polarity | System frequency |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BFG25A/X | SOT143B | Transistor wideband NPN up to 6 GHz | 1.8@f1 | 32 | 1.8 | 6.5 | 18 | 5 | 5 | 1000 | 1000 | 18 | NPN | |||||||||||
| BFG25AW/X | SOT343N | Transistor wideband NPN up to 6 GHz | 2@f1 | 500 | 2 | 6.5 | 16 | 8 | 5 | 5 | 1000 | 1000 | 2000 | 16 | NPN | |||||||||
| BFG35 | SOT223 | Transistor wideband NPN up to 6 GHz | 100 | 1000 | 150 | 15 | 750 | 750 | 11 | 4 | 10 | 18 | 500 | 500 | 800 | 15 | NPN | |||||||
| BFG590 | SOT143B | Transistor wideband NPN up to 6 GHz | 400 | 200 | 13 | 7.5 | 5 | 15 | 900 | 900 | 2000 | NPN | ||||||||||||
| BFG590/X | SOT143B | Transistor wideband NPN up to 6 GHz | 400 | 200 | 13 | 7.5 | 5 | 15 | 900 | 900 | 2000 | NPN | ||||||||||||
| BFG92A/X | SOT143B | Transistor wideband NPN up to 6 GHz |
3@f2 2@f1 | 400 | 3 | 25 | 16 | 11 | 5 | 15 | 1000 | 1000 | IF&buffer | 2000 | 16 | NPN | ||||||||
| BFG93A | SOT143B | Transistor wideband NPN up to 6 GHz |
2.3@f2 1.7@f1 | 300 | 2.3 | 35 | 16 | 10 | 6 | 12 | 1000 | 1000 | Mixer, buffer&VCO | 2000 | 16 | NPN | ||||||||
| BFG93A/X | SOT143B | Transistor wideband NPN up to 6 GHz |
2.3@f2 1.7@f1 | 300 | 2.3 | 35 | 16 | 10 | 6 | 12 | 1000 | 1000 | Mixer, buffer&VCO | 2000 | 16 | NPN | ||||||||
| BFG94 | SOT223 | Transistor wideband NPN up to 6 GHz |
3@f2 2.7@f1 | 45 | 700 | 3 | 60 | 500 | 500 | 13.5 | 6 | 10 | 12 | 500 | 500 | 21.5 | 1000 | 34 | NPN | |||||
| BFG97 | SOT223 | Transistor wideband NPN up to 6 GHz | 70 | 1000 | 2 | 100 | 16 | 700 | 700 | 12 | 5.5 | 10 | 15 | 500 | 500 | 800 | 16 | NPN | ||||||
| BFQ18A | SOT89 | Transistor wideband NPN up to 6 GHz | 1000 | 150 | 18 | 18 | NPN | |||||||||||||||||
| BFQ19 | SOT89 | Transistor wideband NPN up to 6 GHz | 3.3@f1 | 1000 | 3.3 | 100 | 11.5 | 7.5 | 5.5 | 15 | 500 | 500 | 800 | NPN | ||||||||||
| BFR106 | SOT23 | Transistor wideband NPN up to 6 GHz | 3.5@f1 | 50 | 500 | 3.5 | 100 | 11.5 | 350 | 350 | 5 | 9 | 15 | 800 | 800 | NPN | ||||||||
| BFR92A | SOT23 | Transistor wideband NPN up to 6 GHz |
3@f2 2.1@f1 | 14 | 300 | 3 | 25 | 14 | 150 | 150 | 8 | 5 | 10 | 15 | 1000 | 1000 | IF | 2000 | 14 | NPN | 900 | |||
| BFR92AW | SOT323 | Transistor wideband NPN up to 6 GHz |
3@f2 2@f1 | 300 | 3 | 25 | 14 | 5 | 15 | 1000 | 1000 | IF | 2000 | 14 | NPN | 900 | ||||||||
| BFR93A | SOT23 | Transistor wideband NPN up to 6 GHz |
3@f2 1.9@f1 | 30 | 300 | 3 | 35 | 13 | 425 | 425 | 6 | 8 | 12 | 1000 | 1000 | Mixer, Buffer & VCO | 2000 | 13 | NPN | 900 | ||||