10 results shown.
| Typenumber | Package | Category | Ptot | GUM @ f2 | GUM @ f1 | Noise figure | IC | @ IC | fT | @ f1 | VCEO max | @ f | GUM | VCE | VO2 | Vo | @ f2 | Frequency | Polarity |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BFG135 | SOT223 | Transistor wideband NPN up to 8 GHz | 1000 | 12 | 16 | 150 | 100 | 7 | 500 | 15 | 500 | 16 | 10 | 850 | 850 | 800 | NPN | ||
| BFG198 | SOT223 | Transistor wideband NPN up to 8 GHz | 1000 | 15 | 18 | 100 | 70 | 8 | 500 | 10 | 500 | 18 | 8 | 700 | 700 | 800 | NPN | ||
| BFG591 | SOT223 | Transistor wideband NPN up to 8 GHz | 2000 | 7.5 | 13 | 200 | 7 | 900 | 15 | 900 | 2000 | NPN | |||||||
| BFG67 | SOT143B | Transistor wideband NPN up to 8 GHz | 380 | 10 | 17 |
1.7@f1 2.5@f2 | 50 | 8 | 1000 | 10 | 1000 | 17 | 2000 | 2.5 | NPN | ||||
| BFG67/X | SOT143R | Transistor wideband NPN up to 8 GHz | 380 | 10 | 17 |
1.7@f1 2.5@f2 | 50 | 8 | 1000 | 10 | 1000 | 17 | 2000 | 2.5 | NPN | ||||
| BFQ591 | SOT89 | Transistor wideband NPN up to 8 GHz | 2000 | 7.5 | 13 | 200 | 200 | 7 | 900 | 15 | 900 | 2000 | NPN | ||||||
| BFQ67 | SOT23 | Transistor wideband NPN up to 8 GHz | 300 | 8 | 14 |
2.7@f2 1.7@f1 | 50 | 8 | 1000 | 10 | 1000 | 2000 | 2.7 | NPN | |||||
| BFQ67W | SOT323 | Transistor wideband NPN up to 8 GHz | 300 | 8 | 13 |
2.7@f2 2@f1 | 50 | 8 | 1000 | 10 | 1000 | 2000 | 2.7 | NPN | |||||
| PBR941 | SOT23 | Transistor wideband NPN up to 8 GHz | 360 | 9.5 | 15 |
2@f2 1.4@f1 | 50 | 8 | 1000 | 10 | 2000 | NPN | |||||||
| PBR951 | SOT23 | Transistor wideband NPN up to 8 GHz | 365 | 8 | 14 |
2@f2 1.3@f1 | 100 | 8 | 1000 | 10 | 2000 | NPN |