28 results shown.
TypenumberPackageCategoryNoise figure PtotGUM @ f1GUM @ f2FrequencyIC@ ICITOfTVCEO max@ f1VCEPLSocketVO2VoGUM@ fLoad powerPower gainPolarity@ f2Gain @ 900 MhzGain @ 1.9 GHzSystem frequencytelecom system
BFG505SOT143BTransistor wideband NPN up to 10 GHz 1.9@f2
1.6@f1
150 20 13 1.9 18 5 10 9 15 900 6 4 LNA, Mixer, Buffer & VCO 20 900 NPN 2000
BFG505/XSOT143BTransistor wideband NPN up to 10 GHz 1.9@f2
1.6@f1
150 20 13 1.9 18 5 10 9 15 900 6 4 LNA, Mixer, Buffer & VCO 20 900 NPN 2000
BFG520SOT143BTransistor wideband NPN up to 10 GHz 1.9@f2
1.6@f1
300 19 13 1.9 70 20 26 9 15 900 6 17 LNA, Mixer, Buffer & VCO 275 275 19 900 NPN 2000 17 10
BFG520/XSOT143BTransistor wideband NPN up to 10 GHz 1.9@f2
1.6@f1
300 19 13 1.9 70 20 26 9 15 900 6 17 LNA, Mixer, Buffer & VCO 275 275 900 NPN 2000 17 10
BFG520/XRSOT143BTransistor wideband NPN up to 10 GHz 300 19 13 1.9 70 20 26 9 15 900 6 17 275 900 NPN 2000
BFG520WSOT343NTransistor wideband NPN up to 10 GHz 1.85@f2
1.6@f1
500 17 11 1.85 70 20 26 9 15 900 6 17 LNA, Mixer, Buffer & VCO 275 275 900 NPN 2000 17 10 900 & 1900
BFG520W/XSOT343NTransistor wideband NPN up to 10 GHz 1.85@f2
1.6@f1
500 17 11 1.85 70 20 26 9 15 900 6 17 LNA, Mixer, Buffer & VCO 275 275 900 NPN 2000 17 10
BFG540SOT143BTransistor wideband NPN up to 10 GHz 2.1@f2
1.9@f1
500 18 11 2.1 120 40 34 9 15 900 8 21 500 500 900 NPN 2000
BFG540/XSOT143BTransistor wideband NPN up to 10 GHz 2.1@f2
1.9@f1
500 18 11 2.1 120 40 34 9 15 900 8 21 500 500 900 NPN 2000
BFG540/XRSOT143RTransistor wideband NPN up to 10 GHz 2.1@f2
1.9@f1
500 18 11 2.1 120 40 34 9 15 900 8 21 500 500 900 NPN 2000
BFG540WSOT343NTransistor wideband NPN up to 10 GHz 2.1@2000
1.9@900
500 16